1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT5e/CAT6 Universal Network Adapters With Hexagon Nut, Panel Mounting

ECONOMY CAT6 LAN ADAPTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 207.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of LAN Adapters

LAN Adapters Economy series Panel Mounting Type CAT6 Network Adapters Hexagon Nut Mounting

Product Shape

Product Features of LAN Adapters

Perfect replacement of LAN Adapters for original MISUMI branded products
● LAN Adapters CAT6 specification products, compatible with CAT5e specification products
● LAN Adapters RJ45 female on both ends of the panel
● LAN Adapters, The fitting metal anti-slip washer is added to ensure that the nut is tightened without loosening
● LAN Adapters interchangeable with MISUMI branded products: Panel Mounting Type Relay Sockets (Consistent opening size)
Product Features

Promotion Page

Dimensional Drawing of LAN Adapters

Dimensional Drawing

Specification Table of LAN Adapters

Part NumberInterface StandardConnector Specification
Panel End InterfacePanel Inner Interface
E-NWAP-HS-C6CAT6RJ45RJ45

Example Use of LAN Adapters

LAN Adapters for Industrial Equipment
Example of Use
LAN Adapters for Control Cabinets
Example of Use
LAN Adapters for Daily Data Transmission
Example of Use

Precautions of LAN Adapters

Notes:
1. Recommended panel thickness : 0.6~1.2mm
2. Recommended in-panel mounting depth of LAN Adapters : 50mm or more
3. LAN Adapters panel end with a disposable dust cover, no replacement if lost

Dimensional Drawing
Installation Diagram

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here

Product Description

【Features】
・Additional metal washer is designed to increase the tightness of the hexagonal nut.
・Insertion gap is adjusted to ensure proper communication and easy plugging and unplugging.
・Integrated structure ensures proper conductor function without breakage.
・Disposable dust cover ensures no visual influence on work.

Product Overview
Economy series Panel Mounting Type CAT6 Network Adapters Hexagon Nut Mounting

Product Shape
Product Features
Perfect replacement for original MISUMI branded products
·CAT6 specification products, compatible with CAT5e specification products
·RJ45 female on both ends of the panel
·The fitting metal anti-slip washer is added to ensure that the nut is tightened without loosening
·Interchangeable with MISUMI branded products: Panel Mounting Type Relay Sockets (Consistent opening size)
Product Features

Promotion Page
Example of Use
For Industrial Equipment
Example of Use
For Control Cabinets
Example of Use
For Daily Data Transmission
Example of Use
Precautions
Notes:
1. Recommended panel thickness: 0.6~1.2mm
2. Recommended in-panel mounting depth: 50mm or more
3. Panel end with a disposable dust cover, no replacement if lost

Dimensional Drawing
Installation Diagram

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-NWAP-HS-C6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 207.00

ECONOMY CAT6 LAN ADAPTER 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Type Jack (round hole panel mounting type) Category CAT6 Shield Present (STP)
Color Black Dust Cover Provided IP rating General
Fixing Method Hex Nut Integrated Contact Provided Washer Provided (Metal)

Please check the type/dimensions/specifications of the part E-NWAP-HS-C6 in the CAT5e/CAT6 Universal Network Adapters With Hexagon Nut, Panel Mounting series.

Frequently Asked Questions (FAQ)

Question: My in-panel space is limited, only about 60mm. Is it enough? How long is the product?
Answer: Enough for installation. It is recommended that the in-panel installation depth is 50mm or more
Question: Can I use CAT5e cable?
Answer: Yes, CAT6 specifications are compatible with CAT5e and can be used, but only CAT5e specifications can be output.