TRVV Non-Shielded Robot Cables 300V, High Flexibility

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Robot Cables are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rated Voltage : 300V
● Conductor: Pure Copper
● Conductor Cross Section(mm²) : 0.2, 0.3, 0.5 and 0.75
● AWG size : 18 ,20, 22 and 24
● Number Of Cores Minimum/Maximum : 2 and 20
[Application]
Robot Cables are commonly used in various applications in factory automation systems
Product Features of Machinery Robot Cables

Product Overview of Machinery Robot Cables
● Motion Class : Equivalent to MISUMI CLASS B 10 Million Times Machinery Robot Cables
● Machinery Robot Cables Sheath : Black, PVC Conductor: Pure Copper
● Machinery Robot Cables suitable for flexible applications, recommended for combination with drag chains (cannot be used for robot multi-axis motion) Recommended drag chains for combination:

● 100m of Machinery Robot Cables whole roll orders, CE certified
| Shape | Section Area (mm²) | AWG | Core Number Range |
| CLASS-B E-GR1000-TRVV Non-Shielded | 0.2 | 24 | 2-20 |
| 0.3 | 23 | ||
| 0.5 | 20 | ||
| 0.75 | 18 | 2-12 | |
| CLASS-B E-GR1000-TRVVPS Twisted Pair Shielded | 0.12 | 26 | 2P-5P |
| 0.2 | 24 | 1P-20P | |
| 0.3 | 23 | ||
| 0.5 | 20 | 1P-6P |
Specifications Overview of Machinery Robot Cables

| Core Wire | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
| Insulation Color | Blue | Orange | Green | Brown | Gray | Red | Black | Yellow | Pink | Purple |
| Core Wire | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 |
| Insulation Color | White | Blue Red | Orange White | Green White | Brown White | Gray White | Red White | Black White | Yellow Black | Pink Black |
(Blue Red: refers to the marking of 1 red dot on blue insulation. This also applies to other insulation colors)


* All printed characters on the cable appear in a single row
* The above print characters serve as an example of usage, and the actual print characters may vary with specification (numbre of wire cores/cross section)
Specification Table of Machinery Robot Cables
| Type | Cross Section (mm²) | Number of Wire Cores | AWG | Cable O.D. (mm) | Reference Mass (kg/km) | Electrical Properties | Conductor (Non-Electroplating) | Insulation (PVC) | Wire Core O.D. approx. (mm) | Sheath (PVC) | ||||
| Allowable Current MAX A(30℃) | Conductor Resistance Ω/km (20℃) | Insulation Properties MΩ/km (20℃) | Max Voltage V/minute | Core Wire Structure pcs/mm | O.D. approx. (mm) | Thickness (mm) | Thickness (mm) | |||||||
| 10 Million Times Machinery Robot Control Cables E-GR1000-TRVV | 0.2 | 2 | 24 | 4.3 | 24 | 5.8 | 87.6 or Less | 10 or More | 2000 | 41/0.08 | 0.59 | 0.3 | 1.19 | 0.9 |
| 3 | 4.5 | 29 | 4.9 | 0.9 | ||||||||||
| 4 | 4.8 | 33 | 4.4 | 0.9 | ||||||||||
| 6 | 5.5 | 45 | 3.8 | 0.9 | ||||||||||
| 8 | 6.2 | 57 | 3.5 | 0.9 | ||||||||||
| 10 | 6.7 | 66 | 3.3 | 0.9 | ||||||||||
| 12 | 6.8 | 74 | 3.0 | 0.9 | ||||||||||
| 20 | 8.2 | 111 | 2.5 | 0.9 | ||||||||||
| 0.3 | 2 | 23 | 4.5 | 28 | 7.2 | 63.2 or Less | 10 or More | 2000 | 60/0.08 | 0.72 | 0.3 | 1.32 | 0.9 | |
| 3 | 4.8 | 34 | 6.1 | 0.9 | ||||||||||
| 4 | 5.1 | 40 | 5.4 | 0.9 | ||||||||||
| 5 | 5.5 | 48 | 4.9 | 0.9 | ||||||||||
| 6 | 5.9 | 54 | 4.7 | 0.9 | ||||||||||
| 8 | 6.7 | 70 | 4.4 | 0.9 | ||||||||||
| 10 | 7.2 | 81 | 4.0 | 0.9 | ||||||||||
| 12 | 7.4 | 91 | 3.8 | 0.9 | ||||||||||
| 16 | 8.1 | 113 | 3.4 | 0.9 | ||||||||||
| 20 | 9.1 | 143 | 3.2 | 1 | ||||||||||
| 0.5 | 2 | 20 | 5.0 | 39 | 10.2 | 34.4 or Less | 10 or More | 2000 | 108/0.08 | 0.96 | 0.3 | 1.56 | 0.9 | |
| 3 | 5.3 | 45 | 8.6 | 0.9 | ||||||||||
| 4 | 5.7 | 55 | 7.7 | 0.9 | ||||||||||
| 5 | 6.1 | 66 | 7.4 | 0.9 | ||||||||||
| 6 | 6.6 | 77 | 6.7 | 0.9 | ||||||||||
| 8 | 7.5 | 98 | 6.2 | 0.9 | ||||||||||
| 10 | 8.3 | 119 | 5.8 | 1 | ||||||||||
| 12 | 8.6 | 134 | 5.4 | 1 | ||||||||||
| 16 | 9.4 | 169 | 4.8 | 1 | ||||||||||
| 20 | 10.6 | 212 | 4.5 | 1.1 | ||||||||||
| 0.75 | 2 | 18 | 6.0 | 52 | 13.5 | 21.8 or Less | 10 or More | 2000 | 7/23/0.08 | 1.35 | 0.35 | 2.05 | 0.9 | |
| 3 | 6.3 | 65 | 11.3 | 0.9 | ||||||||||
| 4 | 6.9 | 79 | 10.2 | 0.9 | ||||||||||
| 6 | 8.3 | 115 | 9.0 | 1 | ||||||||||
| 8 | 9.5 | 150 | 8.3 | 1 | ||||||||||
| 9 | 10.1 | 163 | 5.7 | 1.1 | ||||||||||
| 12 | 10.8 | 203 | 7.2 | 1.1 | ||||||||||
Product Feature of Machinery Robot Cables
| Item | Specifications | Conditions | Note | ||
Insulation Properties | Tensile Strength | (Lbf/in2) | ![]() | - | ![]() |
| (Mpa) | |||||
| Elongation | (%) | ||||
| Tensile Strength after Aging | (%) | ||||
| Elongation after Aging | (%) | ||||
| Aging Conditions | 168 Hours at 80℃ | ||||
| Tensile Strength | (Lbf/in2) | 1500 or More | - | Test method: ·Refer to UL758 | |
| (Mpa) | 10.3 or More | - | |||
| Elongation | (%) | 100 or More | - | ||
| Tensile Strength after Aging | (%) | 70 or More | - | ||
| Elongation after Aging | (%) | 65 or More | - | ||
| Aging Conditions | 168 Hours at 113℃ | ||||
Coating Properties | Tensile Strength | (Lbf/in2) | ![]() | - | ![]() |
| (Mpa) | |||||
| Elongation | (%) | ||||
| Tensile Strength after Aging | (%) | ||||
| Elongation after Aging | (%) | ||||
| Aging Conditions | 168 Hours at 80℃ | ||||
| Tensile Strength | (Lbf/in2) | 1500 or More | - | Test method: ·Refer to UL758 ·Flame Retardance Test VW-1 | |
| (Mpa) | 10.3 or More | - | |||
| Elongation | (%) | 100 or More | - | ||
| Tensile Strength after Aging | (%) | 70 or More | - | ||
| Elongation after Aging | (%) | 65 or More | - | ||
| Aging Conditions | 168 Hours at 113℃ | ||||
Example Use of Machinery Robot Cables

* Machinery Robot Cables For wiring in the moving part of the machine, the appropriate cable must be selected.
Otherwise, the cable will be entangled with the movement of the machine, damaging the cable and stopping the machine.
Related Products of Machinery Robot Cables

| Type | Cross Section (mm²) | Number of Wire Cores (Twisted Pair Structure) | AWG | Cable O.D. (mm) | Reference Mass (kg/km) | Electrical Properties | Conductor (Non-Electroplating) | Insulation (PVC) | Wire Core O.D. approx. (mm) | Sheath (PVC) | ||||
| Allowable Current MAX A(30℃) | Conductor Resistance Ω/km (20℃) | Insulation Properties MΩ/km (20℃) | Max Voltage V/minute | Core Wire Structure pcs/mm | O.D. approx. (mm) | Thickness (mm) | Thickness (mm) | |||||||
| 10 Million Times Machinery Robot Control Cables E-GR1000-TRVV | 0.2 | 2 | 24 | 4.3 | 24 | 5.8 | 87.6 or Less | 10 or More | 2000 | 41/0.08 | 0.59 | 0.3 | 1.19 | 0.9 |
| 3 | 4.5 | 29 | 4.9 | 0.9 | ||||||||||
| 4 | 4.8 | 33 | 4.4 | 0.9 | ||||||||||
| 6 | 5.5 | 45 | 3.8 | 0.9 | ||||||||||
| 8 | 6.2 | 57 | 3.5 | 0.9 | ||||||||||
| 10 | 6.7 | 66 | 3.3 | 0.9 | ||||||||||
| 12 | 6.8 | 74 | 3.0 | 0.9 | ||||||||||
| 20 | 8.2 | 111 | 2.5 | 0.9 | ||||||||||
| 0.3 | 2 | 23 | 4.5 | 28 | 7.2 | 63.2 or Less | 10 or More | 2000 | 60/0.08 | 0.72 | 0.3 | 1.32 | 0.9 | |
| 3 | 4.8 | 34 | 6.1 | 0.9 | ||||||||||
| 4 | 5.1 | 40 | 5.4 | 0.9 | ||||||||||
| 5 | 5.5 | 48 | 4.9 | 0.9 | ||||||||||
| 6 | 5.9 | 54 | 4.7 | 0.9 | ||||||||||
| 8 | 6.7 | 70 | 4.4 | 0.9 | ||||||||||
| 10 | 7.2 | 81 | 4.0 | 0.9 | ||||||||||
| 12 | 7.4 | 91 | 3.8 | 0.9 | ||||||||||
| 16 | 8.1 | 113 | 3.4 | 0.9 | ||||||||||
| 20 | 9.1 | 143 | 3.2 | 1 | ||||||||||
| 0.5 | 2 | 20 | 5.0 | 39 | 10.2 | 34.4 or Less | 10 or More | 2000 | 108/0.08 | 0.96 | 0.3 | 1.56 | 0.9 | |
| 3 | 5.3 | 45 | 8.6 | 0.9 | ||||||||||
| 4 | 5.7 | 55 | 7.7 | 0.9 | ||||||||||
| 5 | 6.1 | 66 | 7.4 | 0.9 | ||||||||||
| 6 | 6.6 | 77 | 6.7 | 0.9 | ||||||||||
| 8 | 7.5 | 98 | 6.2 | 0.9 | ||||||||||
| 10 | 8.3 | 119 | 5.8 | 1 | ||||||||||
| 12 | 8.6 | 134 | 5.4 | 1 | ||||||||||
| 16 | 9.4 | 169 | 4.8 | 1 | ||||||||||
| 20 | 10.6 | 212 | 4.5 | 1.1 | ||||||||||
| 0.75 | 2 | 18 | 6.0 | 52 | 13.5 | 21.8 or Less | 10 or More | 2000 | 7/23/0.08 | 1.35 | 0.35 | 2.05 | 0.9 | |
| 3 | 6.3 | 65 | 11.3 | 0.9 | ||||||||||
| 4 | 6.9 | 79 | 10.2 | 0.9 | ||||||||||
| 6 | 8.3 | 115 | 9.0 | 1 | ||||||||||
| 8 | 9.5 | 150 | 8.3 | 1 | ||||||||||
| 9 | 10.1 | 163 | 5.7 | 1.1 | ||||||||||
| 12 | 10.8 | 203 | 7.2 | 1.1 | ||||||||||




