Non-Shielded Sensor Signal Power Cable 30V - C-AVVR30

Caution
- Sold from 100-meter rolls.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Cables for Sensor Signals, 30V Non-Shielded C-AVVR30 series from MISUMI.
- Non shielded fixed cables for sensor signals
- Material: black PVC sheath, pure copper conductor. Core wire has the same specifications as that of OMRON sensor dedicated cable.
- It is suitable for semiconductor electronic equipment, allowing connection with low-voltage equipment such as sensors.
- The cable is CE certified.
- Made of 99.99% pure copper conductor.
- The number of cores can be selected up to 20 cores.
Economy Cables for Sensor Signals
- Maintains tensile strength and elongation properties even after aging tests.
- Fixed cable functionality ensures stable and reliable connections.
- PVC sheath with pure copper conductor.
- Non-shielded design, suitable for fixed installations.
- Available with multiple cores for various connectivity needs

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Power Cables Product Overview
• Material: PVC black sheath, pure copper conductor. Shielded Twisted Pair.
• It is suitable for semiconductor electronic equipment, allowing connection with low-voltage equipment such as sensors.
• The cable is CE certified
• Non shielded model of the same type is
C-AVVR30-0.2-4-100.Power Cables Product Features

* Power Cables for colors of the core wire, please refer to product parameters.
Power Cables Specifications Overview

• Core Wire Identification
| Number of Pairs | Insulator Color | Point Mark | Point Mark Color | ||
| 1st Core Wire | 2nd Core Wire | ||||
| 1P | Orange | ▄ | Black | Red | |
| 2P | Grey | ▄ | Black | Red | |
| 3P | White | ▄ | Black | Red | |
| 4P | Yellow | ▄ | Black | Red | |
| 5P | Pink | ▄ | Black | Red | |
| 6P | Orange | ▄ | ▄ | Black | Red |
| 7P | Grey | ▄ | ▄ | Black | Red |
| 8P | White | ▄ | ▄ | Black | Red |
| 9P | Yellow | ▄ | ▄ | Black | Red |
| 10P | Pink | ▄ | ▄ | Black | Red |

Power Cables Dimensional Drawing
| Product Type | Cross Section (mm²) | AWG | Number of Pairs (1P=2-core) | Length | Core Wire Structure | Number of Cores | Cable O.D. (mm) | Reference Weight kg/km (kg/m) |
| Shielded Twisted Pair Cables for Signals | 0.12 | 26 | 1P | 100 m(Roll) *1-99m (1m incremental) | Twisted Pair | 2 | 3.1 | 15(0.015) |
| 2P | 4 | 4.1 | 27(0.027) | |||||
| 3P | 6 | 4.3 | 31(0.031) | |||||
| 4P | 8 | 4.7 | 36(0.036) | |||||
| 7P | 14 | 5.5 | 49(0.049) | |||||
| 10P | 20 | 7.2 | 82(0.082) | |||||
| 0.2 | 24 | 1P | 2 | 3.4 | 19(0.019) | |||
| 2P | 4 | 4.8 | 35(0.035) | |||||
| 3P | 6 | 5 | 42(0.042) | |||||
| 4P | 8 | 5.4 | 50(0.05) | |||||
| 5P | 10 | 5.8 | 57(0.057) | |||||
| 10P | 20 | 8 | 109(0.11) | |||||
| 0.3 | 22 | 1P | 2 | 3.6 | 23(0.023) | |||
| 2P | 4 | 5.2 | 42(0.042) | |||||
| 3P | 6 | 5.4 | 51(0.051) | |||||
| 4P | 8 | 6.1 | 64(0.064) | |||||
| 10P | 20 | 9 | 140(0.14) |
Power Cables Precautions
The calculation method of cross-sectional area is different, and the AWG value is for reference only. Design and selection are subject to the cross-sectional area of the Power Cables conductor.
Power Cables Product Features
| Item | Specifications | Conditions | Remark | ||
| Insulation Properties | Tensile Strength | (Lbf/in2) | Above 1460 | - | Test Method: ·GB/T2951.11-2008 ·GB/T2951.12-2008 |
| (Mpa) | Above 10 | - | |||
| Elongation | (%) | Above 150 | - | ||
| Tensile Strength after Aging | (%) | Above 80 | - | ||
| Elongation after Aging | (%) | Above 80 | - | ||
| Aging Conditions | 168 Hours at 80℃ | ||||
| Tensile Strength | (Lbf/in2) | Above 1500 | - | ![]() | |
| (Mpa) | Above 10.3 | - | |||
| Elongation | (%) | Above 100 | - | ||
| Tensile Strength after Aging | (%) | Above 70 | - | ||
| Elongation after Aging | (%) | Above 70 | - | ||
| Aging Conditions | 168 Hours at 113℃ | ||||
| Coating Characteristics | Tensile Strength | (Lbf/in2) | Above 1500 | - | Test method: ·GB/T2951.11-2008 ·GB/T2951.12-2008 ·Flame Retardance Test FT2 Compliant |
| (Mpa) | Above 10 | - | |||
| Elongation | (%) | Above 150 | - | ||
| Tensile Strength after Aging | (%) | Above 80 | - | ||
| Elongation after Aging | (%) | Above 80 | - | ||
| Aging Conditions | 168 Hours at 80℃ | ||||
| Tensile Strength | (Lbf/in2) | Above 1500 | - | ![]() | |
| (Mpa) | Above 10.3 | - | |||
| Elongation | (%) | Above 100 | - | ||
| Tensile Strength after Aging | (%) | Above 70 | - | ||
| Elongation after Aging | (%) | Above 70 | - | ||
| Aging Conditions | 168 Hours at 113℃ | ||||
Power Cables Example of Use



Power Cables Related Products

*Currently length(1m incremental) is not available in Thailand, Singapore,Malaysia,India,Indonesia.
| Product Type | Cross Section (mm²) | AWG | Number of Cores | Core Wire Structure | Cable O.D. (mm) | Reference Weight kg/km (kg/m) |
| Cables for Signals, Non Shielded | 0.08 | 28 | 3 | Twisted | 2.6 | 10 (0.01) |
| 4 | 2.8 | 12 (0.012) | ||||
| 6 | 3.2 | 16 (0.016) | ||||
| 10 | 3.9 | 24 (0.024) | ||||
| 0.2 | 24 | 2 | 3.2 | 14 (0.014) | ||
| 3 | 3.3 | 17 (0.017) | ||||
| 4 | 3.5 | 21 (0.021) | ||||
| 6 | 4.1 | 29 (0.029) | ||||
| 8 | 4.7 | 37 (0.037) | ||||
| 10 | 5.2 | 47 (0.047) | ||||
| 14 | 5.6 | 58 (0.058) | ||||
| 0.3 | 22 | 2 | 3.4 | 18 (0.018) | ||
| 3 | 3.6 | 22 (0.022) | ||||
| 4 | 3.8 | 26 (0.026) | ||||
| 5 | 4.1 | 31 (0.031) | ||||
| 6 | 4.4 | 37 (0.037) | ||||
| 8 | 5.3 | 49 (0.049) | ||||
| 12 | 5.8 | 66 (0.066) | ||||
| 20 | 7.1 | 102 (0.102) |




