TRVVPS Shielded Robot Cables 300V, Twisted

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Robot Cables are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rated Voltage : 300V
● Conductor : Copper (no coating)
● Conductor Cross Section(mm²) : 0.15, 0.2, 0.3 and 0.5
● Number Of Cores Minimum/Maximum : 2 and 40
● AWG size : 20 ,22, 24 and 26
● Twisting Structure : Twisted Pair
[Application]
Robot Cables are commonly used in various applications in factory automation systems
Specification of Machinery Robot Cables
| Conductor Cross Section (mm2) | Number of Cores (1Pair=2Cores) | Length | AWG Size | Twisting Structure | Number of Wire Core | Cable O.D. (mm) | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | Wire Core O.D. approx. (mm) | Sheath | |||||||
| Allowable Current A (30℃) | Conductor Resistance Ω/km (20℃) | Insulation Properties MΩ/km (20℃) | MAX Voltage V/min | Structure Strands/ mm | O.D. approx. (mm) | Electro plating | Thickness (mm) | Material | Thickness (mm) | Material | |||||||||
| 1P | 26 | Twisted Pair | 2 | 4.5 | 31 | 3.8 | 140 or Less | 10 or More | 2000 | 13/0.12 | 0.5 | None | 0.3 | PVC | 1.1 | 0.9 | PVC | ||
| 2P | 4 | 5.6 | 47 | 3 | 0.9 | ||||||||||||||
| 3P | 6 | 6.2 | 57 | 2.6 | 0.9 | ||||||||||||||
| 4P | 8 | 6.4 | 67 | 2.3 | 0.9 | ||||||||||||||
| 5P | 10 | 7.2 | 76 | 2.1 | 0.9 | ||||||||||||||
| 6P | 12 | 7.7 | 83 | 2 | 0.9 | ||||||||||||||
| 7P | 14 | 8.3 | 90 | 1.9 | 0.9 | ||||||||||||||
| 8P | 16 | 8.9 | 107 | 1.8 | 0.9 | ||||||||||||||
| 9P | 18 | 8.9 | 116 | 1.8 | 0.9 | ||||||||||||||
| 10P | 20 | 8.9 | 121 | 1.7 | 0.9 | ||||||||||||||
| 20P | 40 | 12.5 | 227 | 1.4 | 1.5 | ||||||||||||||
| 0.2 | 1P | 24 | 2 | 4.7 | 34 | 4.7 | 94.2 or Less | 10 or More | 2000 | 19/0.12 | 0.6 | 0.3 | 1.2 | 0.9 | |||||
| 2P | 4 | 5.9 | 52 | 3.7 | 0.9 | ||||||||||||||
| 3P | 6 | 6.6 | 66 | 3.2 | 0.9 | ||||||||||||||
| 4P | 8 | 7.1 | 79 | 3.2 | 0.9 | ||||||||||||||
| 5P | 10 | 7.6 | 90 | 3.0 | 0.9 | ||||||||||||||
| 6P | 12 | 8.2 | 102 | 2.8 | 0.9 | ||||||||||||||
| 7P | 14 | 8.8 | 106 | 2.6 | 0.9 | ||||||||||||||
| 8P | 16 | 9.4 | 131 | 2.4 | 1 | ||||||||||||||
| 9P | 18 | 9.7 | 141 | 2.2 | 1 | ||||||||||||||
| 10P | 20 | 9.7 | 148 | 2.1 | 1 | ||||||||||||||
| 20P | 40 | 13.6 | 280 | 1.7 | 1.5 | ||||||||||||||
| 0.3 | 1P | 22 | 2 | 5.0 | 38 | 5.5 | 69.2 or Less | 10 or More | 2000 | 24/0.12 | 0.65 | 0.35 | 1.35 | 0.9 | |||||
| 2P | 4 | 6.3 | 60 | 4.3 | 0.9 | ||||||||||||||
| 3P | 6 | 7.1 | 77 | 3.7 | 0.9 | ||||||||||||||
| 4P | 8 | 7.9 | 93 | 3.4 | 1 | ||||||||||||||
| 5P | 10 | 8.5 | 111 | 3.2 | 1 | ||||||||||||||
| 6P | 12 | 9.2 | 126 | 3.0 | 1 | ||||||||||||||
| 7P | 14 | 9.9 | 131 | 2.8 | 1 | ||||||||||||||
| 8P | 16 | 10.5 | 156 | 2.7 | 1 | ||||||||||||||
| 9P | 18 | 10.6 | 169 | 2.6 | 1 | ||||||||||||||
| 10P | 20 | 10.6 | 177 | 2.5 | 1 | ||||||||||||||
| 20P | 40 | 14.9 | 339 | 2.0 | 1.5 | ||||||||||||||
| 0.5 | 1P | 20 | 2 | 5.9 | 52 | 7.8 | 39 or Less | 10 or More | 2000 | 42/0.12 | 0.9 | 0.45 | 1.8 | 0.9 | |||||
| 2P | 4 | 7.6 | 86 | 6.2 | 0.9 | ||||||||||||||
| 3P | 6 | 8.7 | 113 | 5.4 | 0.9 | ||||||||||||||
| 4P | 8 | 9.7 | 143 | 4.9 | 1 | ||||||||||||||
| 5P | 10 | 10.5 | 166 | 4.6 | 1 | ||||||||||||||
| 6P | 12 | 11.8 | 202 | 4.3 | 1.2 | ||||||||||||||
| 7P | 14 | 12.7 | 213 | 4.0 | 1.2 | ||||||||||||||
| 8P | 16 | 13.8 | 261 | 4.0 | 1.3 | ||||||||||||||
| 9P | 18 | 13.9 | 281 | 3.8 | 1.3 | ||||||||||||||
| 10P | 20 | 13.9 | 296 | 3.6 | 1.3 | ||||||||||||||

■ Moving Performance
・Moving Stroke S=500mm
・Moving Speed 1000mm/s
・Bending Radius R=6D

* Generic products in the market are similar products randomly purchased by our company from online or offline markets
* The test data are obtained through testing by our company, which are for reference only
Product Overview of Machinery Robot Cables
●Material:PVC Black Sheath, Oxyge-Free Copper Conductor, Shielded,Twisted Structure
●Applicable in semiconductors, Low-Speed moving part in electric equipment and cable carriers
●>>Go to Shielded Type
●>>Go to non Shielded Type
Specification of Machinery Robot Cables

| Test Result | Endured more than 5 million cycles |
![]() | |
| Testing Method | Cable Drag Chain |
| Test Conditions | ・Moving Stroke S=500mm |
| ・Moving Speed 1000mm/s | |
| ・Bending Radius R=6D |
● Core identification of Machinery Robot Cables
| Core | 1P | 2P | 3P | 4P | 5P | 6P | 7P | 8P | 9P | 10P | 11P | 12P |
| Insulation Color | Red | Pink | Yellow | Orage | Gray | Green | Black | Brown | Green | Purple | Blue | Green |
| Dot Marking | White | |||||||||||
| Core | 13P | 14P | 15P | 16P | 17P | 18P | 19P | 20P | ||||
| Insulation Color | Pink | Orange | Gray | Green | Black | Brown | Green | Purple | ||||
| Dot Marking | Black | |||||||||||
*The dot mark refers to a white stripe on the insulator.
For example, 1P is red/red and white, and so on.
Dimension
| Series | Conductor Cross Section(mm2) | AWG Size | Number of Cores | Twisting Structure | Shield | Sheath Material | Conductor | Rated Voltage |
Twisted pair shield![]() | 0.15 | 26 | 1P-10P 20P | Twisted Pair | Copper braid | PVC | Copper (No Coating) | 300V |
| 0.2 | 24 | |||||||
| 0.3 | 22 | |||||||
| 0.5 | 20 | 1P-10P |
Notice: Machinery Robot Cables
Machinery Robot Cables, The calculation method of cross-sectional area is different, The AWG value is for reference only.
please refer to the cross-sectional area of the cable conductor for design and selection.
Product Features of Machinery Robot Cables
| Category | Spec | Condition | Remard | ||
| Insulation Properties | Tensile Strength | (Lbf/in2) | 1460 or more | - | Testing Method: ·GB/T2951.11-2008 ·GB/T2951.12-2008 |
| (Mpa) | 10 or more | - | |||
| Elongation | (%) | 150 or more | - | ||
| Tensile strength after aging | (%) | 80 or mote | - | ||
| Elongation after aging | (%) | 80 or more | - | ||
| Aging Condition | 80℃ 168hours | ||||
| Tensile Strength | (Lbf/in2) | 1500 or more | - | ![]() | |
| (Mpa) | 10.3 or more | - | |||
| Elongation | (%) | 100 or more | - | ||
| Tensile strength after aging | (%) | 70 or more | - | ||
| Elongation after aging | (%) | 70 or more | - | ||
| Aging Condition | 113℃ 168hours | ||||
| Sheath Properties | Tensile Strength | (Lbf/in2) | 1500以上 | - | Testing Method: ·GB/T2951.11-2008 ·GB/T2951.12-2008 ·Flame retardancy test Conform GB/T18380.12 |
| (Mpa) | 10以上 | - | |||
| Elongation | (%) | 150以上 | - | ||
| Tensile strength after aging | (%) | 80以上 | - | ||
| Elongation after aging | (%) | 80以上 | - | ||
| Aging Condition | 80℃ 168Hours | ||||
| Tensile Strength | (Lbf/in2) | 1500以上 | - | ![]() | |
| (Mpa) | 10.3以上 | - | |||
| Elongation | (%) | 100以上 | - | ||
| Tensile strength after aging | (%) | 70以上 | - | ||
| Elongation after aging | (%) | 70以上 | - | ||
| Aging Condition | 113℃ 168Hours | ||||
Proprties Radar Chart of Machinery Robot Cables

| Conductor Cross Section (mm2) | Number of Cores (1Pair=2Cores) | Length | AWG Size | Twisting Structure | Number of Wire Core | Cable O.D. (mm) | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | Wire Core O.D. approx. (mm) | Sheath | |||||||
| Allowable Current A (30℃) | Conductor Resistance Ω/km (20℃) | Insulation Properties MΩ/km (20℃) | MAX Voltage V/min | Structure Strands/ mm | O.D. approx. (mm) | Electro plating | Thickness (mm) | Material | Thickness (mm) | Material | |||||||||
| 1P | 26 | Twisted Pair | 2 | 4.5 | 31 | 3.8 | 140 or Less | 10 or More | 2000 | 13/0.12 | 0.5 | None | 0.3 | PVC | 1.1 | 0.9 | PVC | ||
| 2P | 4 | 5.6 | 47 | 3 | 0.9 | ||||||||||||||
| 3P | 6 | 6.2 | 57 | 2.6 | 0.9 | ||||||||||||||
| 4P | 8 | 6.4 | 67 | 2.3 | 0.9 | ||||||||||||||
| 5P | 10 | 7.2 | 76 | 2.1 | 0.9 | ||||||||||||||
| 6P | 12 | 7.7 | 83 | 2 | 0.9 | ||||||||||||||
| 7P | 14 | 8.3 | 90 | 1.9 | 0.9 | ||||||||||||||
| 8P | 16 | 8.9 | 107 | 1.8 | 0.9 | ||||||||||||||
| 9P | 18 | 8.9 | 116 | 1.8 | 0.9 | ||||||||||||||
| 10P | 20 | 8.9 | 121 | 1.7 | 0.9 | ||||||||||||||
| 20P | 40 | 12.5 | 227 | 1.4 | 1.5 | ||||||||||||||
| 0.2 | 1P | 24 | 2 | 4.7 | 34 | 4.7 | 94.2 or Less | 10 or More | 2000 | 19/0.12 | 0.6 | 0.3 | 1.2 | 0.9 | |||||
| 2P | 4 | 5.9 | 52 | 3.7 | 0.9 | ||||||||||||||
| 3P | 6 | 6.6 | 66 | 3.2 | 0.9 | ||||||||||||||
| 4P | 8 | 7.1 | 79 | 3.2 | 0.9 | ||||||||||||||
| 5P | 10 | 7.6 | 90 | 3.0 | 0.9 | ||||||||||||||
| 6P | 12 | 8.2 | 102 | 2.8 | 0.9 | ||||||||||||||
| 7P | 14 | 8.8 | 106 | 2.6 | 0.9 | ||||||||||||||
| 8P | 16 | 9.4 | 131 | 2.4 | 1 | ||||||||||||||
| 9P | 18 | 9.7 | 141 | 2.2 | 1 | ||||||||||||||
| 10P | 20 | 9.7 | 148 | 2.1 | 1 | ||||||||||||||
| 20P | 40 | 13.6 | 280 | 1.7 | 1.5 | ||||||||||||||
| 0.3 | 1P | 22 | 2 | 5.0 | 38 | 5.5 | 69.2 or Less | 10 or More | 2000 | 24/0.12 | 0.65 | 0.35 | 1.35 | 0.9 | |||||
| 2P | 4 | 6.3 | 60 | 4.3 | 0.9 | ||||||||||||||
| 3P | 6 | 7.1 | 77 | 3.7 | 0.9 | ||||||||||||||
| 4P | 8 | 7.9 | 93 | 3.4 | 1 | ||||||||||||||
| 5P | 10 | 8.5 | 111 | 3.2 | 1 | ||||||||||||||
| 6P | 12 | 9.2 | 126 | 3.0 | 1 | ||||||||||||||
| 7P | 14 | 9.9 | 131 | 2.8 | 1 | ||||||||||||||
| 8P | 16 | 10.5 | 156 | 2.7 | 1 | ||||||||||||||
| 9P | 18 | 10.6 | 169 | 2.6 | 1 | ||||||||||||||
| 10P | 20 | 10.6 | 177 | 2.5 | 1 | ||||||||||||||
| 20P | 40 | 14.9 | 339 | 2.0 | 1.5 | ||||||||||||||
| 0.5 | 1P | 20 | 2 | 5.9 | 52 | 7.8 | 39 or Less | 10 or More | 2000 | 42/0.12 | 0.9 | 0.45 | 1.8 | 0.9 | |||||
| 2P | 4 | 7.6 | 86 | 6.2 | 0.9 | ||||||||||||||
| 3P | 6 | 8.7 | 113 | 5.4 | 0.9 | ||||||||||||||
| 4P | 8 | 9.7 | 143 | 4.9 | 1 | ||||||||||||||
| 5P | 10 | 10.5 | 166 | 4.6 | 1 | ||||||||||||||
| 6P | 12 | 11.8 | 202 | 4.3 | 1.2 | ||||||||||||||
| 7P | 14 | 12.7 | 213 | 4.0 | 1.2 | ||||||||||||||
| 8P | 16 | 13.8 | 261 | 4.0 | 1.3 | ||||||||||||||
| 9P | 18 | 13.9 | 281 | 3.8 | 1.3 | ||||||||||||||
| 10P | 20 | 13.9 | 296 | 3.6 | 1.3 | ||||||||||||||


