TRVVP Shielded Robot Cables 300V

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Robot Cables are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rated Voltage : 300V
● Conductor : Copper (no coating)
● Conductor Cross Section Minimum/Maximum(mm²) : 0.15 and 0.5
● Number Of Cores : 2, 3, 4, 5 and 6
● AWG size : 20 ,22, 24 and 26
[Application]
Robot Cables are commonly used in various applications in factory automation systems
Specification of Machinery Robot Cables
| Conductor Cross Section (mm2) | Number of Cores (1Pair=2Cores) | AWG Size | Twisting Structure | Number of Wire Core | Cable O.D. (mm | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | Wire Core O.D. approx. (mm) | Sheath | |||||||
| Allowable Current A (30℃) | Conductor Resistance Ω/km (20℃) | Insulation Properties MΩ/km (20℃) | MAX Voltage V/min | Structure Strands/ mm | O.D. approx. (mm) | Electro plating | Thickness (mm) | Material | Thickness (mm) | Material | ||||||||
| 0.15 | 2 | 26 | Stranded Wire | 2 | 4.5 | 31 | 3.8 | 140 or Less | 10 or More | 2000 | 13/0.12 | 0.5 | None | 0.3 | PVC | 1.1 | 0.9 | PVC |
| 3 | 3 | 4.7 | 34 | 3.2 | 0.9 | |||||||||||||
| 4 | 4 | 5.0 | 38 | 2.9 | 0.9 | |||||||||||||
| 5 | 5 | 5.3 | 44 | 2.6 | 0.9 | |||||||||||||
| 6 | 6 | 5.6 | 49 | 2.5 | 0.9 | |||||||||||||
| 0.2 | 2 | 24 | 2 | 4.7 | 34 | 4.7 | 94.2 or Less | 10 or More | 2000 | 19/0.12 | 0.6 | 0.3 | 1.2 | 0.9 | ||||
| 3 | 3 | 4.9 | 39 | 4.0 | 0.9 | |||||||||||||
| 4 | 4 | 5.2 | 44 | 3.6 | 0.9 | |||||||||||||
| 5 | 5 | 5.5 | 50 | 3.3 | 0.9 | |||||||||||||
| 6 | 6 | 5.9 | 58 | 3.1 | 0.9 | |||||||||||||
| 0.3 | 2 | 22 | 2 | 5.0 | 38 | 5.5 | 69.2 or Less | 10 or More | 2000 | 24/0.12 | 0.65 | 0.35 | 1.35 | 0.9 | ||||
| 3 | 3 | 5.2 | 44 | 4.6 | 0.9 | |||||||||||||
| 4 | 4 | 5.6 | 52 | 4.1 | 0.9 | |||||||||||||
| 5 | 5 | 5.9 | 58 | 3.8 | 0.9 | |||||||||||||
| 6 | 6 | 6.4 | 67 | 3.6 | 0.9 | |||||||||||||
| 0.5 | 2 | 20 | 2 | 6.1 | 59 | 8.6 | 39 or Less | 10 or More | 2000 | 42/0.12 | 0.9 | 0.45 | 1.8 | 1.0 | ||||
| 3 | 3 | 6.4 | 72 | 7.2 | 1.0 | |||||||||||||
| 4 | 4 | 6.8 | 83 | 6.5 | 1.0 | |||||||||||||
| 5 | 5 | 7.4 | 98 | 6.0 | 1.0 | |||||||||||||
| 6 | 6 | 7.9 | 116 | 5.7 | 1.0 | |||||||||||||
Product Feature of Machinery Robot Cables

■ Moving Performance of Machinery Robot Cables
・Moving Stroke S=500mm
・Moving Speed 1000mm/s
・Bending Radius R=6D

* Generic products in the market are similar products randomly purchased by our company from online or offline markets
* The test data are obtained through testing by our company, which are for reference only
Product Overview of Machinery Robot Cables
●Material:PVC Black Sheath, Oxyge-Free Copper Conductor, Shielded,Twisted Structure
●Applicable in semiconductors, Low-Speed moving part in electric equipment and cable carriers
●Shielded Type
●Sealded Twisted pair
Specification of Machinery Robot Cables
●Cross Section
*With the specifications and filling volume , please refer to the actual product.
●Moving Performance of Machinery Robot Cables
| Test Result | Endured more than 5 million cycles |
![]() | |
| Testing Method | Cable Drag Chain |
| Test Conditions | ・Moving Stroke S=500mm |
| ・Moving Speed 1000mm/s | |
| ・Bending Radius R=6D |
| Core | 1 | 2 | 3 | 4 | 5 | 6 |
| Insulation Color | Black | Red | Yellow Green | White | Green | Blue |
Dimension of Machinery Robot Cables
| Series | Conductor Cross Section(mm2) | AWG Size | Number of Cores | Twisting Structure | Shield | Sheath Materia | Conductor | Rated Voltage |
Shielded![]() | 0.15 | 26 | 2-6 | Stranded Wire | Copper braid | PVC | Copper (no coating) | 300V |
| 0.2 | 24 | |||||||
| 0.3 | 22 | |||||||
| 0.5 | 20 |
For wire cross-sectional area/AWG size conversion, please refer to our catalog:htttps://th.misumi-ec.com/en/linked/en/pdf/_pdf/wire_table.pdf
Machinery Robot Cables, The calculation method of cross-sectional area is different,The AWG value is for reference only, please refer to the cross-sectional area of the cable conductor for design and selection.
Product Features of Machinery Robot Cables
| Category | Spec | Condition | Remark | ||
| Insulation Properties | Tensile Strength | (Lbf/in2) | 1460 or More | - | Testing Method: ·GB/T2951.11-2008 ·GB/T2951.12-2008 |
| (Mpa) | 10 or More | - | |||
| Elongation | (%) | 150 or More | - | ||
| Tensile strength after aging | (%) | 80 or More | - | ||
| Elongation after aging | (%) | 80 or More | - | ||
| Aging Condition | 80℃ 168hours | ||||
| Tensile Strength | (Lbf/in2) | 1500 or More | - | ![]() | |
| (Mpa) | 10.3 or More | - | |||
| Elongation | (%) | 100 or More | - | ||
| Tensile strength after aging | (%) | 70 or More | - | ||
| Elongation after aging | (%) | 70 or More | - | ||
| Aging Condition | 113℃ 168hours | ||||
| Sheath Properties | Tensile Strength | (Lbf/in2) | 1500 or More | - | Testing Method: ·GB/T2951.11-2008 ·GB/T2951.12-2008 ·Flame retardancy test Conform GB/T18380.12 |
| (Mpa) | 10 or More | - | |||
| Elongation | (%) | 150 or More | - | ||
| Tensile strength after aging | (%) | 80 or More | - | ||
| Elongation after aging | (%) | 80 or More | - | ||
| Aging Condition | 80℃ 168Hours | ||||
| Tensile Strength | (Lbf/in2) | 150 or More | - | ![]() | |
| (Mpa) | 10.3 or More | - | |||
| Elongation | (%) | 100 or More | - | ||
| Tensile strength after aging | (%) | 70 or More | - | ||
| Elongation after aging | (%) | 70 or More | - | ||
| Aging Condition | 113℃ 168hours | ||||
●Characteristic of Machinery Robot Cables

| Conductor Cross Section (mm2) | Number of Cores (1Pair=2Cores) | AWG Size | Twisting Structure | Number of Wire Core | Cable O.D. (mm | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | Wire Core O.D. approx. (mm) | Sheath | |||||||
| Allowable Current A (30℃) | Conductor Resistance Ω/km (20℃) | Insulation Properties MΩ/km (20℃) | MAX Voltage V/min | Structure Strands/ mm | O.D. approx. (mm) | Electro plating | Thickness (mm) | Material | Thickness (mm) | Material | ||||||||
| 0.15 | 2 | 26 | Stranded Wire | 2 | 4.5 | 31 | 3.8 | 140 or Less | 10 or More | 2000 | 13/0.12 | 0.5 | None | 0.3 | PVC | 1.1 | 0.9 | PVC |
| 3 | 3 | 4.7 | 34 | 3.2 | 0.9 | |||||||||||||
| 4 | 4 | 5.0 | 38 | 2.9 | 0.9 | |||||||||||||
| 5 | 5 | 5.3 | 44 | 2.6 | 0.9 | |||||||||||||
| 6 | 6 | 5.6 | 49 | 2.5 | 0.9 | |||||||||||||
| 0.2 | 2 | 24 | 2 | 4.7 | 34 | 4.7 | 94.2 or Less | 10 or More | 2000 | 19/0.12 | 0.6 | 0.3 | 1.2 | 0.9 | ||||
| 3 | 3 | 4.9 | 39 | 4.0 | 0.9 | |||||||||||||
| 4 | 4 | 5.2 | 44 | 3.6 | 0.9 | |||||||||||||
| 5 | 5 | 5.5 | 50 | 3.3 | 0.9 | |||||||||||||
| 6 | 6 | 5.9 | 58 | 3.1 | 0.9 | |||||||||||||
| 0.3 | 2 | 22 | 2 | 5.0 | 38 | 5.5 | 69.2 or Less | 10 or More | 2000 | 24/0.12 | 0.65 | 0.35 | 1.35 | 0.9 | ||||
| 3 | 3 | 5.2 | 44 | 4.6 | 0.9 | |||||||||||||
| 4 | 4 | 5.6 | 52 | 4.1 | 0.9 | |||||||||||||
| 5 | 5 | 5.9 | 58 | 3.8 | 0.9 | |||||||||||||
| 6 | 6 | 6.4 | 67 | 3.6 | 0.9 | |||||||||||||
| 0.5 | 2 | 20 | 2 | 6.1 | 59 | 8.6 | 39 or Less | 10 or More | 2000 | 42/0.12 | 0.9 | 0.45 | 1.8 | 1.0 | ||||
| 3 | 3 | 6.4 | 72 | 7.2 | 1.0 | |||||||||||||
| 4 | 4 | 6.8 | 83 | 6.5 | 1.0 | |||||||||||||
| 5 | 5 | 7.4 | 98 | 6.0 | 1.0 | |||||||||||||
| 6 | 6 | 7.9 | 116 | 5.7 | 1.0 | |||||||||||||


