TRVV Non-Shielded Robot Cables 300V

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Robot Cables are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rated Voltage : 300V
● Conductor : Copper
● Conductor Cross Section Minimum/Maximum(mm²) : 0.2 and 2.5
● Number Of Cores Minimum/Maximum : 2 and 20
● AWG size : 13, 15, 17, 18, 20 ,22 and 24
[Application]
Robot Cables are commonly used in various applications in factory automation systems
Specification of Machinery Robot Cables
| Conductor Cross Section (mm2) | Number of Cores (1Pair=2Cores) | AWG Size | Twisting Structure | Number of Wire Cores | Cable O.D. (mm) | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | Wire Core O.D. approx. (mm) | Sheath | |||||||
| Allowable Current A (30℃) | Conductor Resistance Ω/km (20℃) | Insulation Properties MΩ/km (20℃) | MAX Voltage V/min | Structure Strands/ mm | O.D. approx. (mm) | Electro plating | Thickness (mm) | Material | Thickness (mm) | Material | ||||||||
| 0.2 | 2 | 24 | Stranded Wire | 2 | 4.3 | 24 | 5 | 94.2 or Less | 10 or More | 2000 | 19/0.12 | 0.6 | Not Provided | 0.3 | PVC | 1.2 | 0.9 | PVC |
| 3 | 3 | 4.5 | 29 | 4.2 | 0.9 | |||||||||||||
| 4 | 4 | 4.8 | 34 | 3.8 | 0.9 | |||||||||||||
| 5 | 5 | 5.1 | 40 | 3.5 | 0.9 | |||||||||||||
| 6 | 6 | 5.5 | 46 | 3.3 | 0.9 | |||||||||||||
| 8 | 8 | 6.2 | 54 | 3.0 | 0.9 | |||||||||||||
| 10 | 10 | 6.7 | 68 | 2.8 | 0.9 | |||||||||||||
| 12 | 12 | 6.9 | 76 | 2.6 | 0.9 | |||||||||||||
| 14 | 14 | 7.2 | 84 | 2.4 | 0.9 | |||||||||||||
| 16 | 16 | 7.5 | 94 | 2.3 | 0.9 | |||||||||||||
| 18 | 18 | 7.9 | 104 | 2.3 | 0.9 | |||||||||||||
| 20 | 20 | 8.3 | 115 | 2.2 | 0.9 | |||||||||||||
| 0.3 | 2 | 22 | 2 | 4.6 | 28 | 5.3 | 69.2 or Less | 10 or More | 2000 | 24/0.12 | 0.65 | 0.35 | 1.35 | 0.9 | ||||
| 3 | 3 | 4.8 | 33 | 4.4 | 0.9 | |||||||||||||
| 4 | 4 | 5.2 | 41 | 4 | 0.9 | |||||||||||||
| 5 | 5 | 5.5 | 46 | 3.7 | 0.9 | |||||||||||||
| 6 | 6 | 6.0 | 54 | 3.5 | 0.9 | |||||||||||||
| 8 | 8 | 6.8 | 65 | 3.1 | 0.9 | |||||||||||||
| 10 | 10 | 7.3 | 81 | 3.0 | 0.9 | |||||||||||||
| 12 | 12 | 7.5 | 91 | 2.8 | 0.9 | |||||||||||||
| 14 | 14 | 7.9 | 103 | 2.6 | 0.9 | |||||||||||||
| 16 | 16 | 8.2 | 113 | 2.5 | 0.9 | |||||||||||||
| 18 | 18 | 8.7 | 125 | 2.4 | 0.9 | |||||||||||||
| 20 | 20 | 9.1 | 139 | 2.3 | 0.9 | |||||||||||||
| 0.5 | 2 | 20 | 2 | 5.7 | 43 | 7.7 | 39 or Less | 10 or More | 2000 | 42/0.12 | 0.9 | 0.45 | 1.8 | 1 | ||||
| 3 | 3 | 6.0 | 57 | 6.5 | 1 | |||||||||||||
| 4 | 4 | 6.4 | 67 | 5.8 | 1 | |||||||||||||
| 5 | 5 | 7.0 | 79 | 5.4 | 1 | |||||||||||||
| 6 | 6 | 7.5 | 95 | 5.1 | 1 | |||||||||||||
| 8 | 8 | 8.8 | 120 | 4.7 | 1.1 | |||||||||||||
| 10 | 10 | 9.5 | 136 | 4.4 | 1.1 | |||||||||||||
| 12 | 12 | 10.0 | 157 | 4.1 | 1.2 | |||||||||||||
| 14 | 14 | 10.4 | 175 | 3.8 | 1.2 | |||||||||||||
| 16 | 16 | 11.0 | 193 | 3.7 | 1.2 | |||||||||||||
| 18 | 18 | 11.5 | 212 | 3.5 | 1.2 | |||||||||||||
| 20 | 20 | 12.2 | 232 | 3.4 | 1.3 | |||||||||||||
| 0.75 | 2 | 18 | 2 | 6.1 | 56 | 9.9 | 26 or Less | 10 or More | 2000 | 65/0.12 | 1.1 | 0.45 | 2 | 1 | ||||
| 3 | 3 | 6.4 | 72 | 8.4 | 1 | |||||||||||||
| 4 | 4 | 6.9 | 87 | 7.5 | 1 | |||||||||||||
| 5 | 5 | 7.5 | 108 | 7.0 | 1 | |||||||||||||
| 6 | 6 | 8.1 | 125 | 6.6 | 1 | |||||||||||||
| 8 | 8 | 9.3 | 162 | 6.1 | 1 | |||||||||||||
| 10 | 10 | 10.5 | 186 | 5.6 | 1.2 | |||||||||||||
| 12 | 12 | 10.8 | 215 | 5.2 | 1.2 | |||||||||||||
| 1.0 | 2 | 17 | 2 | 6.7 | 66 | 11.8 | 19.5 or Less | 10 or More | 2000 | 84/0.12 | 1.4 | 0.45 | 2.3 | 1 | ||||
| 3 | 3 | 7.1 | 84 | 10.0 | 1 | |||||||||||||
| 4 | 4 | 7.7 | 103 | 9.0 | 1 | |||||||||||||
| 5 | 5 | 8.3 | 123 | 8.3 | 1 | |||||||||||||
| 6 | 6 | 9.0 | 144 | 7.8 | 1 | |||||||||||||
| 8 | 8 | 10.8 | 188 | 7.2 | 1.2 | |||||||||||||
| 10 | 10 | 11.7 | 221 | 6.7 | 1.2 | |||||||||||||
| 12 | 12 | 12.1 | 252 | 6.2 | 1.2 | |||||||||||||
| 1.5 | 2 | 15 | 2 | 7.5 | 84 | 15.4 | 13.3 or Less | 10 or More | 2000 | 130/0.12 | 1.8 | 0.45 | 2.7 | 1 | ||||
| 3 | 3 | 7.9 | 111 | 13.0 | 1 | |||||||||||||
| 4 | 4 | 8.6 | 139 | 11.7 | 1 | |||||||||||||
| 5 | 5 | 9.6 | 172 | 10.9 | 1.1 | |||||||||||||
| 6 | 6 | 10.4 | 202 | 10.3 | 1.1 | |||||||||||||
| 2.5 | 2 | 13 | 2 | 8.9 | 122 | 20.9 | 7.98 or Less | 10 or More | 2000 | 210/0.12 | 2.2 | 0.55 | 3.3 | 1.1 | ||||
| 3 | 3 | 9.4 | 155 | 17.5 | 1.1 | |||||||||||||
| 4 | 4 | 10.5 | 199 | 15.9 | 1.2 | |||||||||||||
| 5 | 5 | 11.4 | 241 | 14.7 | 1.2 | |||||||||||||
| 6 | 6 | 12.4 | 286 | 13.9 | 1.2 | |||||||||||||

■ Moving Performance
・Moving Stroke S=500mm
・Moving Speed 1000mm/s
・Bending Radius R=6D

* Generic products in the market are similar products randomly purchased by our company from online or offline markets
* The test data are obtained through testing by our company, which are for reference only
Product Overvies of Machinery Robot Cables
●Material:PVC Black Sheath,Oxyge-Free Copper Conductor, None Shielded
●Applicable in semiconductors, Low-Speed moving part in electric equipment and cable carriers
●>> Go to Shielded Type
●>> Go to Sealded Twisted pair
Specification of Machinery Robot Cables

| Test Result | Endured more than 5 million cycles |
![]() | |
| Testing Method | Cable Drag Chain |
| Test Conditions | ・Moving Stroke S=500mm |
| ・Moving Speed 1000mm/s | |
| ・Bending Radius R=6D |
●Core Identification of Machinery Robot Cables
| Core | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
| Insulation Color | Black | Red | Yellow green | White | Green | Blue | Orange | Yellow | Purple | Brown |
| Core | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 |
| Insulation Color | Gray | Pink | Light blue | White/Red | White /Light pink | White/Yellow | White/Orange | White/Gray | White /Dark Brown | White/Green |
Dimension of Machinery Robot Cables
| Series | Conductor Cross Section(mm2) | AWG Size | Number of Cores | Twisting Structure | Shield | Sheath Material | Conductor | Rated Voltage |
![]() | 0.2 | 24 | 2-20 | Stranded Wire | none | PVC | Copper | 300V |
| 0.3 | 22 | |||||||
| 0.5 | 20 | |||||||
| 0.75 | 18 | 2-12 | ||||||
| 1.0 | 17 | |||||||
| 1.5 | 15 | 2-6 | ||||||
| 2.5 | 13 |
Notice: Machinery Robot Cables
Machinery Robot Cables, The calculation method of cross-sectional area is different,The AWG value is for reference only, please refer to the cross-sectional area of the cable conductor for design and selection.The calculation method of cross-sectional area is different, The AWG value is for reference only.
please refer to the cross-sectional area of the cable conductor for design and selection.
Product Features of Machinery Robot Cables
| Category | Spec | Condition | Remark | ||
| Insulation Properties | Tensile Strength | (Lbf/in2) | 1460 or more | - | Testing Method: ·GB/T2951.11-2008 ·GB/T2951.12-2008 |
| (Mpa) | 10 or more | - | |||
| Elongation | (%) | 150 or more | - | ||
Tensile strength after agingTensile strength after aging | (%) | 80 or more | - | ||
elongationElongation after aging | (%) | 80 or more | - | ||
| Aging Condition | 80℃ 168hours | ||||
| Tensile Strength | (Lbf/in2) | 1500 or More | - | ![]() | |
| (Mpa) | 10.3 or More | - | |||
| Elongation | (%) | 100 or More | - | ||
| Tensile strength after aging | (%) | 70 or More | - | ||
| Elongation after aging | (%) | 70 or More | - | ||
| Aging Condition | 113℃ 168hours | ||||
| Sheath Properties | Tensile Strength | (Lbf/in2) | 1500 or More | - | Testing Method: ·GB/T2951.11-2008 ·GB/T2951.12-2008 ·Flame retardancy test Conform GB/T18380.12 |
| (Mpa) | 10 or More | - | |||
| Elongation | (%) | 150 or More | - | ||
| Tensile strength after aging | (%) | 80 or More | - | ||
| Elongation after aging | (%) | 80 or More | - | ||
| Aging Condition | 80℃ 168hours | ||||
| Tensile Strength | (Lbf/in2) | 1500 or More | - | ![]() | |
| (Mpa) | 10.3 or More | - | |||
| Elongation | (%) | 100 or More | - | ||
| Tensile strength after aging | (%) | 70 or More | - | ||
| Elongation after aging | (%) | 70 or More | - | ||
| Aging Condition | 113℃ 168hours | ||||
●Characteristic of Machinery Robot Cables

| Conductor Cross Section (mm2) | Number of Cores (1Pair=2Cores) | AWG Size | Twisting Structure | Number of Wire Cores | Cable O.D. (mm) | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | Wire Core O.D. approx. (mm) | Sheath | |||||||
| Allowable Current A (30℃) | Conductor Resistance Ω/km (20℃) | Insulation Properties MΩ/km (20℃) | MAX Voltage V/min | Structure Strands/ mm | O.D. approx. (mm) | Electro plating | Thickness (mm) | Material | Thickness (mm) | Material | ||||||||
| 0.2 | 2 | 24 | Stranded Wire | 2 | 4.3 | 24 | 5 | 94.2 or Less | 10 or More | 2000 | 19/0.12 | 0.6 | Not Provided | 0.3 | PVC | 1.2 | 0.9 | PVC |
| 3 | 3 | 4.5 | 29 | 4.2 | 0.9 | |||||||||||||
| 4 | 4 | 4.8 | 34 | 3.8 | 0.9 | |||||||||||||
| 5 | 5 | 5.1 | 40 | 3.5 | 0.9 | |||||||||||||
| 6 | 6 | 5.5 | 46 | 3.3 | 0.9 | |||||||||||||
| 8 | 8 | 6.2 | 54 | 3.0 | 0.9 | |||||||||||||
| 10 | 10 | 6.7 | 68 | 2.8 | 0.9 | |||||||||||||
| 12 | 12 | 6.9 | 76 | 2.6 | 0.9 | |||||||||||||
| 14 | 14 | 7.2 | 84 | 2.4 | 0.9 | |||||||||||||
| 16 | 16 | 7.5 | 94 | 2.3 | 0.9 | |||||||||||||
| 18 | 18 | 7.9 | 104 | 2.3 | 0.9 | |||||||||||||
| 20 | 20 | 8.3 | 115 | 2.2 | 0.9 | |||||||||||||
| 0.3 | 2 | 22 | 2 | 4.6 | 28 | 5.3 | 69.2 or Less | 10 or More | 2000 | 24/0.12 | 0.65 | 0.35 | 1.35 | 0.9 | ||||
| 3 | 3 | 4.8 | 33 | 4.4 | 0.9 | |||||||||||||
| 4 | 4 | 5.2 | 41 | 4 | 0.9 | |||||||||||||
| 5 | 5 | 5.5 | 46 | 3.7 | 0.9 | |||||||||||||
| 6 | 6 | 6.0 | 54 | 3.5 | 0.9 | |||||||||||||
| 8 | 8 | 6.8 | 65 | 3.1 | 0.9 | |||||||||||||
| 10 | 10 | 7.3 | 81 | 3.0 | 0.9 | |||||||||||||
| 12 | 12 | 7.5 | 91 | 2.8 | 0.9 | |||||||||||||
| 14 | 14 | 7.9 | 103 | 2.6 | 0.9 | |||||||||||||
| 16 | 16 | 8.2 | 113 | 2.5 | 0.9 | |||||||||||||
| 18 | 18 | 8.7 | 125 | 2.4 | 0.9 | |||||||||||||
| 20 | 20 | 9.1 | 139 | 2.3 | 0.9 | |||||||||||||
| 0.5 | 2 | 20 | 2 | 5.7 | 43 | 7.7 | 39 or Less | 10 or More | 2000 | 42/0.12 | 0.9 | 0.45 | 1.8 | 1 | ||||
| 3 | 3 | 6.0 | 57 | 6.5 | 1 | |||||||||||||
| 4 | 4 | 6.4 | 67 | 5.8 | 1 | |||||||||||||
| 5 | 5 | 7.0 | 79 | 5.4 | 1 | |||||||||||||
| 6 | 6 | 7.5 | 95 | 5.1 | 1 | |||||||||||||
| 8 | 8 | 8.8 | 120 | 4.7 | 1.1 | |||||||||||||
| 10 | 10 | 9.5 | 136 | 4.4 | 1.1 | |||||||||||||
| 12 | 12 | 10.0 | 157 | 4.1 | 1.2 | |||||||||||||
| 14 | 14 | 10.4 | 175 | 3.8 | 1.2 | |||||||||||||
| 16 | 16 | 11.0 | 193 | 3.7 | 1.2 | |||||||||||||
| 18 | 18 | 11.5 | 212 | 3.5 | 1.2 | |||||||||||||
| 20 | 20 | 12.2 | 232 | 3.4 | 1.3 | |||||||||||||
| 0.75 | 2 | 18 | 2 | 6.1 | 56 | 9.9 | 26 or Less | 10 or More | 2000 | 65/0.12 | 1.1 | 0.45 | 2 | 1 | ||||
| 3 | 3 | 6.4 | 72 | 8.4 | 1 | |||||||||||||
| 4 | 4 | 6.9 | 87 | 7.5 | 1 | |||||||||||||
| 5 | 5 | 7.5 | 108 | 7.0 | 1 | |||||||||||||
| 6 | 6 | 8.1 | 125 | 6.6 | 1 | |||||||||||||
| 8 | 8 | 9.3 | 162 | 6.1 | 1 | |||||||||||||
| 10 | 10 | 10.5 | 186 | 5.6 | 1.2 | |||||||||||||
| 12 | 12 | 10.8 | 215 | 5.2 | 1.2 | |||||||||||||
| 1.0 | 2 | 17 | 2 | 6.7 | 66 | 11.8 | 19.5 or Less | 10 or More | 2000 | 84/0.12 | 1.4 | 0.45 | 2.3 | 1 | ||||
| 3 | 3 | 7.1 | 84 | 10.0 | 1 | |||||||||||||
| 4 | 4 | 7.7 | 103 | 9.0 | 1 | |||||||||||||
| 5 | 5 | 8.3 | 123 | 8.3 | 1 | |||||||||||||
| 6 | 6 | 9.0 | 144 | 7.8 | 1 | |||||||||||||
| 8 | 8 | 10.8 | 188 | 7.2 | 1.2 | |||||||||||||
| 10 | 10 | 11.7 | 221 | 6.7 | 1.2 | |||||||||||||
| 12 | 12 | 12.1 | 252 | 6.2 | 1.2 | |||||||||||||
| 1.5 | 2 | 15 | 2 | 7.5 | 84 | 15.4 | 13.3 or Less | 10 or More | 2000 | 130/0.12 | 1.8 | 0.45 | 2.7 | 1 | ||||
| 3 | 3 | 7.9 | 111 | 13.0 | 1 | |||||||||||||
| 4 | 4 | 8.6 | 139 | 11.7 | 1 | |||||||||||||
| 5 | 5 | 9.6 | 172 | 10.9 | 1.1 | |||||||||||||
| 6 | 6 | 10.4 | 202 | 10.3 | 1.1 | |||||||||||||
| 2.5 | 2 | 13 | 2 | 8.9 | 122 | 20.9 | 7.98 or Less | 10 or More | 2000 | 210/0.12 | 2.2 | 0.55 | 3.3 | 1.1 | ||||
| 3 | 3 | 9.4 | 155 | 17.5 | 1.1 | |||||||||||||
| 4 | 4 | 10.5 | 199 | 15.9 | 1.2 | |||||||||||||
| 5 | 5 | 11.4 | 241 | 14.7 | 1.2 | |||||||||||||
| 6 | 6 | 12.4 | 286 | 13.9 | 1.2 | |||||||||||||


