Industrial Switching Hubs 10/100/1000Base-T

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here
Product Description
- Industrial Switching Hubs 10/100/1000 Base-T from MISUMI.
- Uses steel alloy shell, which meets IP40 requirements.
- It is stored in a wide temperature range of -40℃ to 80℃ and works correspondingly to ensure normal communication of the product.
- Surge protection up to 4KV at the worksite to protect the surroundings equipment.
- Economic type price to meet your price reduction needs.
- Mounting the device is a breeze with DIN rail support.
- The power supply of industrial switching hubs is DC12 to 52V.
Economy Switching Hub
- High-Speed Connectivity: Supports 10/100/1000Base-T for versatile network applications.
- Wide Operating Temperature Range: Functions reliably within specified temperature range.
- Surge Protection: Built-in protection safeguards equipment from electrical surges.
- Mis-wiring Prevention: Built-in features to prevent wiring errors.
- Available in multiple port configurations.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product of Switching hub Overview
・Uses steel alloy shell, which meets IP40 requirements;
・It is stored in a wide temperature range of -40℃ to 80℃, and works correspondingly to ensure normal communication of the Switching hub product;
・Surge protection up to 4KV at the worksite to protect the surroundings equipment; Economic type price to meet your price reduction needs!
Notice 1 : This product does not support PoE power supply
Notice2:To facilitate grounding and prevent screw thread stripping, once the current inventory is sold out, the grounding terminal will be equipped with an O-type crimp terminal for wiring (compatible with 0.5–1.5 mm² wires).
Notice3:For the 5-port product, after the current inventory is sold out, the two LED indicators (yellow and green) on the fifth port will be changed to a single yellow LED indicator (the green LED has no function and does not operate). See image below:


Product of Switching hub Feature



Dimensional of Switching hub Drawing
| Switching hub Part number | MES-G5RJ-ST | MES-G8RJ-ST | MES-G16RJ-ST |
| Dimension(mm) | 117.7*88.7*34 | 142.5*103.5*47.5 | 175.6*135*45.5 |
| Product Switching hub Drawings | ![]() | ![]() | ![]() |
MaterialBody:Steel Alloy
Others:PVC and Others
Specification Table
| Part Number | Number of Ports | Communication Specification | Dimension (Unit:mm) | ||
| Length L | Width W | Heigth H | |||
| MES-G5RJ-ST | 5口 | 10/100/1000Mbps | 88.7 | 34 | 117.7 |
| MES-G8RJ-ST | 8口 | 103.5 | 47.5 | 142.5 | |
| MES-G16RJ-ST | 16口 | 135 | 45.5 | 175.6 | |
Specifications of Switching hub Overview
| Case Switching hub Material | Steel Alloy | |||||||
| Protection Rating | IP40 | |||||||
| Mounting Method | DIN Rail Mount | |||||||
| Power Supply | DC12 to 52V | |||||||
| Switching hub Wiring Method | Terminal Block Wire Connection | |||||||
| Applicable size range of wiring (mm2) | 6~12 | |||||||
| Switching hub Supported Size | CAT5e | |||||||
| Communication Speed | 10M/100M/1000Mbps | |||||||
| Mis-wiring Prevention | Provided | |||||||
| Temperature Range (Working/Storage) | -40℃~80℃ | |||||||
| Switching hub Power Alarm | Not Provided | |||||||
| CE/FCC | Not Provided | |||||||
| ROHS2.0 | Not Provided | |||||||
| Anti-surge | 4KV | |||||||
| Resistant to Lightning | 4KV | |||||||
| Anti-Static | 8KV | |||||||
| EMC | classA | |||||||
| Anti-Vibration Grade | Intensity 8 | |||||||
| Humidity | 5~95%RH (No Condensation) | |||||||
| Anti-Salt Spray Grade | Class 10 | |||||||
| Positive and Negative Pole Reverse Protection Function | 15 Seconds | |||||||
| Overload Protection | 3A | |||||||
Usage of Switching hub Method

Example of Switching hub Use

Related of Switching hub Products
![]() | ![]() | ![]() |
| CC-Link IE, EtherCAT Compatible CAT5e SF/UTP Stranded/Solid Conductor Double Shielded Free Length Network Cable | Switching hub Free Length Network Cable Cat5e SFTP (With double shield ··Single-Conductor) | Angle Network Cables CAT5e STP Shielded Stranded conductor |





