Industrial Switching Hubs 10/100BASE

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Industrial Switching Hubs 10/100BASE from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- Use a steel alloy shell, which meets IP40 requirements.
- It can be stored in a wide temperature range of -40℃ to 80℃ and work correspondingly to ensure normal communication of the product.
- Surge protection up to 4KV at the worksite to protect the surroundings equipment.
- Mounting the device is a breeze with DIN rail support.
Economy Switching Hub
- Robust Construction: IP40 rated steel alloy shell for durability in harsh environments.
- Wide Operating Temperature Range: Functions reliably within specified temperature range.
- Surge Protection: Built-in protection safeguards equipment from electrical surges.
- Compact Size: Available in 5-port and 8-port or 16-port models for flexible deployment.
- Anti-Static and EMC Compliance: Meets industry standards for electrostatic discharge and electromagnetic compatibility.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product of Switching hub Overview
・Use a steel alloy shell, which meets IP40 requirements;
・It can be stored in a wide temperature range of -40℃ to 80℃ and work correspondingly to ensure normal communication of the Switching hub product;
・Surge protection up to 4KV at the worksite to protect the surroundings equipment; Economic type price to meet your price reduction needs!
Product of Switching hub Feature



Dimensional Switching hub Drawing
| Part number | MES-M5RJ-ST | MES-M8RJ-ST | MES-M16RJ-ST |
| Dimension (mm) | 117.7*88.7*34 | 142.5*103.5*47.5 | 175.6*135*45.5 |
| Product of Switching hub Drawings | ![]() | ![]() | ![]() |
MaterialBody:Steel Alloy
Others:PVC and Others
Speficication
| Part Number | Number of Ports | Communication Specification | Dimension( Unit:mm) | ||
| Length L | Width W | Height H | |||
| MES-M5RJ-ST | 5口 | 10 /100Mbps | 88.7 | 34 | 117.7 |
| MES-M8RJ-ST | 8口 | 103.5 | 47.5 | 142.5 | |
| MES-M16RJ-ST | 16口 | 135 | 45.5 | 175.6 | |
Specifications of Switching hub Overview
| Case Material | Steel Alloy | |||||||
| Protection Rating | IP40 | |||||||
| Mounting Method | DIN Rail Mount | |||||||
| Power Supply | DC12 to 52V | |||||||
| Wiring Method | Terminal Block Wire Connection | |||||||
| Applicable size range of wiring (mm2) | 6~12 | |||||||
| Switching hub Supported Size | CAT5e | |||||||
| Communication Speed | 10M/100Mbps | |||||||
| Mis-wiring Prevention | Provided | |||||||
| Temperature Range (Working/Storage) | -40℃~80℃ | |||||||
| Power Alarm | Not Provided | |||||||
| CE/FCC | Not Provided | |||||||
| ROHS2.0 | Not Provided | |||||||
| Anti-surge | 4KV | |||||||
| Resistant to Lightning | 4KV | |||||||
| Anti-Static | 8KV | |||||||
| EMC | classA | |||||||
| Anti-Vibration Grade | Intensity 8 | |||||||
| Humidity | 5~95%RH (No Condensation) | |||||||
| Anti-Salt Spray Grade | Class 10 | |||||||
| Positive and Negative Pole Reverse Protection Function | 15 Seconds | |||||||
| Overload Protection | 3A | |||||||
Usage of Switching hub Method

Example of Switching hub Use

Related of Switching hub Products
![]() | ![]() | ![]() |
| Oil-resistant CAT5e/CAT6 RJ45 Free Length Wire Jumper | Stranded conductor product CAT5e Shielded Fixed Length LAN/Ethernet Cables | M12 A-Coding to RJ45 Wire Harness 4-core & 8-core (PVC/PUR) |





