(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
The outer shrink tube is made from fluoro rubber.
Heat shrink tubing resistant to 200°C
Resistant to diesel fuel jet fuel and heat-resistant liquids
Shrinkage ratio 2:1 to less than 3:1
Operating temperature range -55 to 200°C
Part number | Before heat shrink tube (mm) | After heat shrink tube (mm) | ||||||||||
Inner Diameter D | Inner Diameter d | Wall Thickness h | ||||||||||
MTUBE-VT-2.4 | ≥2.4 | ≤1.2 | 0.70±0.2 | |||||||||
MTUBE-VT-3.2 | ≥3.2 | ≤1.6 | 0.76±0.2 | |||||||||
MTUBE-VT-4.8 | ≥4.8 | ≤2.4 | 0.89±0.2 | |||||||||
MTUBE-VT-6.4 | ≥6.4 | ≤3.2 | 0.89±0.2 | |||||||||
MTUBE-VT-9.5 | ≥9.5 | ≤4.8 | 0.89±0.2 | |||||||||
MTUBE-VT-12.7 | ≥12.7 | ≤6.4 | 0.89±0.2 |
heat shrink tube Material | heat shrink tube Fluororubber | ||||||||
Shrinkage Ratio | 2:1 | ||||||||
Operating Temperature Range | -55~200℃ |
heat shrink tube Item | heat shrink tube Test Method | heat shrink tube Result | ||||||||||||
Tensile Strength | ASTM D638 | ≥10MPa | ||||||||||||
Breakage Elongation | ASTM D638 | ≥300% | ||||||||||||
Breakage Elongation After Aging | 250℃ 168H | ≥250% | ||||||||||||
Longitudinal Shrinkage Rate | ≤8% | |||||||||||||
Withstand Voltage Class | 600V | |||||||||||||
Dielectric Strength | IEC 243 | ≥15KV/mm | ||||||||||||
Volume Resistivity | IEC 93 | ≥1014Ω.cm | ||||||||||||
Thermal Shock | 250℃ 168H | Crack Free, Drip Free |
heat shrink tube Part number | heat shrink tube Packing Specification | Before heat shrink tube (mm) | After heat shrink tube (mm) | |||||||||
Inner Diameter D | Inner Diameter d | Wall Thickness h | ||||||||||
MTUBE-VT-2.4 | 100m/roll | ≥2.4 | ≤1.2 | 0.70±0.2 | ||||||||
MTUBE-VT-3.2 | ≥3.2 | ≤1.6 | 0.76±0.2 | |||||||||
MTUBE-VT-4.8 | ≥4.8 | ≤2.4 | 0.89±0.2 | |||||||||
MTUBE-VT-6.4 | ≥6.4 | ≤3.2 | 0.89±0.2 | |||||||||
MTUBE-VT-9.5 | 50m/roll | ≥9.5 | ≤4.8 | 0.89±0.2 | ||||||||
MTUBE-VT-12.7 | 25m/roll | ≥12.7 | ≤6.4 | 0.89±0.2 |
Part Number |
---|
MTUBE-VT-2.4 |
MTUBE-VT-3.2 |
MTUBE-VT-4.8 |
MTUBE-VT-6.4 |
MTUBE-VT-9.5 |
MTUBE-VT-12.7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) | Packing Specification |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,565.91 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | ≥2.4 | 0.7 | ≤1.2 | 100 m/roll | |
฿ 12,668.19 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | ≥3.2 | 0.76 | ≤1.6 | 100 m/roll | |
฿ 15,200.76 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | ≥4.8 | 0.89 | ≤2.4 | 100 m/roll | |
฿ 17,425.76 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | ≥6.4 | 0.89 | ≤3.2 | 100 m/roll | |
฿ 13,463.64 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | ≥9.5 | 0.89 | ≤4.8 | 50 m/roll | |
฿ 8,307.58 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | ≥12.7 | 0.89 | ≤6.4 | 25 m/roll |
Loading...
Shrinkage Rate | 2:1 to Less Than 3:1 | Material | Fluororesin |
---|
How can we improve?
How can we improve?