Heat Shrink Tubes Ground Coloring, Shrinkage2:1

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
Shrink tube color: yellow and green
Shrinkage ratio 2:1
Temperature range for shrink tubing use -55°C to +125°C
Flame retardant VW-1
Flame retardant for black model
Made from radiation cross-linked polyolefin material.
Environmentally friendly thermoplastic pipe
Economy Ground Colored Heat Shrink Tube
- Color-Coded Identification: Distinct yellow and green colors for easy ground wire identification in wire harnesses and cables.
- Shrinkage Ratio: Specified ratio for efficient insulation and protection.
- Material: Environmentally friendly, radiation cross-linked polyolefin for durability and flexibility.
- Temperature Resistance: Operates in temperatures from -55°C to +125°C for various applications.
- Electrical Insulation: Provides reliable insulation protection.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product of heat shrink tube Overview
● heat shrink tube Material: the environment-friendly thermoplastic tube is made of radiation cross-linked polyolefin material● heat shrink tube Color: Yellow and green
● heat shrink tube: fast shrinkage and convenient
● Application: the product has yellow and green appearance, and is widely used for identification of ground wire in wire harness or cable, identification of special cable and bus or pipeline, etc.
* Note: each roll of heat shrink tube may have 1 to 3 adapters, which conforms to the industry standard and does not affect the quality. Please feel free to use.
Product of heat shrink tube Feature

Dimensional of heat shrink tube Drawing

| Part number | Before heat shrink tube (mm) | After heat shrink tube (mm) | |||||
| Inner Diameter D | Inner Diameter d | Wall Thickness h | |||||
| MTUBE-YG-1 | 1.50±0.3 | ≤0.70 | 0.28±0.10 | ||||
| MTUBE-YG-2 | 2.50±0.3 | ≤1.00 | 0.35±0.10 | ||||
| MTUBE-YG-3 | 3.50±0.4 | ≤1.50 | 0.38±0.10 | ||||
| MTUBE-YG-4 | 4.50±0.4 | ≤2.00 | 0.45±0.10 | ||||
| MTUBE-YG-5 | 5.50±0.4 | ≤2.50 | 0.45±0.10 | ||||
| MTUBE-YG-6 | 6.50±0.4 | ≤3.00 | 0.50±0.10 | ||||
| MTUBE-YG-7 | 7.50±0.4 | ≤3.50 | 0.50±0.10 | ||||
| MTUBE-YG-8 | 8.50±0.5 | ≤4.00 | 0.55±0.10 | ||||
| MTUBE-YG-9 | 9.50±0.5 | ≤4.50 | 0.55±0.10 | ||||
| MTUBE-YG-10 | 10.5±0.5 | ≤5.00 | 0.55±0.10 | ||||
| MTUBE-YG-11 | 11.5±0.5 | ≤5.50 | 0.60±0.10 | ||||
| MTUBE-YG-12 | 12.5±0.5 | ≤6.00 | 0.60±0.10 | ||||
| MTUBE-YG-15 | 15.5±0.6 | ≤7.50 | 0.70±0.15 | ||||
| MTUBE-YG-20 | 22.0±0.7 | ≤10.00 | 0.80±0.15 | ||||
Specifications of heat shrink tube Overview
| heat shrink tube Material | heat shrink tube Polyolefin |
| Shrinkage Ratio | ‘2:1 |
| Operating Temperature Range | -55℃~+125℃ |
| Initial Shrinkage Temperature | 70℃ |
| Minimum Complete Shrinkage Temperature | 125℃ |
| Flame Retardant (Black Flame Retardant, Transparent Non-flame Retardant) | VW-1 |
| heat shrink tube Item | heat shrink tube Test Method | heat shrink tube Test Result |
| Tensile Strength | ASTM D2671 | ≥10.4MPa |
| Breakage Elongation | ASTM D2671 | ≥200% |
| Tensile Strength after Aging | UL224(158℃ 168H) | ≥7.3MPa |
| Breakage Elongation After Aging | UL224 (158℃ 168H) | ≥100% |
| Longitudinal Shrinkage Rate | ≤8% | |
| Dielectric Strength | IEC 243 | ≥15KV/mm |
| Volume Resistivity | IEC 93 | ≥1014Ω.cm |
| Flame Retardance | UL224 | VW-1 |
Usage of heat shrink tube Method

Example of heat shrink tube Use

Related of heat shrink tube Products
| (Economy series) heat shrink tube 2:1 Printing Tube Halogen Free | (Economy series) heat shrink tube 3:1 Double-wall Adhesive Lined | (Economy series) heat shrink tube Fluororesin Heat Resistant |
![]() | ![]() | ![]() |


