Heat Shrink Tubes Flame Retardant, Shrinkage2:1

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
Shrinkage rate 2:1 to less than 3:1
The shrink tube material is made from polyorefin.
Operating temperature range -55°C to +125°C
Voltage withstanding level: Class 600 V
The black models has flame retardant performance.
Transparent models will not have flame retardant performance.
Economy Flame Retardant Heat Shrink Tube
- Temperature Range: Operates in temperatures within specified range.
- Shrinkage Ratio: It has a specified shrinkage ratio.
- Voltage: Can withstand up to specified maximum voltage.
- Flame Retardant: Black models are flame retardant, while transparent models are not.
- Available in standard roll lengths.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product of heat shrink tube Overview
● heat shrink tube Material: 125 ℃ halogen-free environment-friendly thermoplastic tube is made of radiation cross-linked polyolefin material● heat shrink tube Performance: black model has flame retardant performance, transparent model has no flame retardant performance
● Application: widely used in automotive wire harness, electronic components, communication and other fields
● heat shrink tube Packing: small size 100m/roll, large size 50m/roll, reducing inventory pressure
**Note: each roll of heat shrink tube may have 1 to 3 adapters, which conforms to the industry standard and does not affect the quality. Please feel free to use.
Product of heat shrink tube Feature


Dimensional heat shrink tube Drawing

| Part number | Before heat shrink tube (mm) | After heat shrink tube (mm) | |||||||||||||||||||
| heat shrink tube Shape | heat shrink tube Color | Specifications | Inner Diameter D | Average Wall Thickness H | Inner Diameter d | Wall Thickness h | |||||||||||||||
| MTUBE | B(Black) T(Transparent) | 0.6 | 0.9±0.2 | 0.15±0.03 | ≤0.40 | 0.28±0.06 | |||||||||||||||
| 0.8 | 1.1±0.2 | 0.15±0.03 | ≤0.50 | 0.30±0.06 | |||||||||||||||||
| 1 | 1.5±0.2 | 0.18±0.03 | ≤0.65 | 0.36±0.08 | |||||||||||||||||
| 2 | 2.5±0.2 | 0.20±0.04 | ≤1.00 | 0.40±0.08 | |||||||||||||||||
| 3 | 3.5±0.2 | 0.20±0.04 | ≤1.50 | 0.40±0.08 | |||||||||||||||||
| 4 | 4.7±0.2 | 0.25±0.04 | ≤2.00 | 0.50±0.08 | |||||||||||||||||
| 5 | 5.5±0.2 | 0.25±0.04 | ≤2.50 | 0.50±0.08 | |||||||||||||||||
| 6 | 6.5±0.2 | 0.28±0.04 | ≤3.00 | 0.55±0.08 | |||||||||||||||||
| 7 | 7.5±0.3 | 0.28±0.04 | ≤3.50 | 0.55±0.08 | |||||||||||||||||
| 8 | 8.5±0.3 | 0.28±0.04 | ≤4.00 | 0.60±0.10 | |||||||||||||||||
| 9 | 9.5±0.3 | 0.30±0.05 | ≤4.50 | 0.60±0.10 | |||||||||||||||||
| 10 | 10.5±0.3 | 0.30±0.05 | ≤5.00 | 0.60±0.10 | |||||||||||||||||
| 11 | 11.5±0.3 | 0.30±0.05 | ≤5.50 | 0.60±0.10 | |||||||||||||||||
| 12 | 12.5±0.3 | 0.30±0.05 | ≤6.00 | 0.60±0.10 | |||||||||||||||||
| 15 | 15.5±0.4 | 0.40±0.08 | ≤7.50 | 0.75±0.10 | |||||||||||||||||
| 20 | 22.0±0.5 | 0.40±0.08 | ≤10.00 | 0.75±0.10 | |||||||||||||||||
| 30 | 31.5±1.0 | 0.50±0.10 | ≤15.00 | 0.95±0.10 | |||||||||||||||||
Example of specification selection of heat shrink tube


| Wire Cross-sectional Area (mm2) | Wire O.D.(φmm) | Applicable Shrink Tube I.D. (φmm) | ||||||||||
| 0.75 | 2.8 | 3.0 | ||||||||||
| 1.25 | 3.0 | 3.2 | ||||||||||
| 2.0 | 3.4 | 3.6 | ||||||||||
| 3.5 | 4.0 | 4.2 | ||||||||||
| 5.5 | 5.0 | 5.1 | ||||||||||

| Wire Cross-sectional Area (mm2) | Terminal O.D. (φmm) | Applicable Shrink Tube I.D. (φmm) | ||||||||||
| 0.75 | - | - | ||||||||||
| 1.25 | 3.2 | 3.4 | ||||||||||
| 2.0 | 3.9 | 4.0 | ||||||||||
| 3.5 | 5.0 | 5.1 | ||||||||||
| 5.5 | 5.4 | 5.5 | ||||||||||
Specifications of heat shrink tube Overview
| heat shrink tube Material | heat shrink tube Polyolefin | ||||||||
| Shrinkage Ratio | 2:1 | ||||||||
| Operating Temperature Range | -55℃~+125℃ | ||||||||
| Initial Shrinkage Temperature | 70℃ | ||||||||
| Minimum Complete Shrinkage Temperature | 125℃ | ||||||||
| Flame Retardant (Black Flame Retardant, Transparent Non-flame Retardant) | VW-1 |
| heat shrink tube Item | Test Method | Test Result | ||||||||||||
| Tensile Strength | GB/T 1040 | ≥10.4MPa | ||||||||||||
| Breakage Elongation | GB/T 1040 | ≥200% | ||||||||||||
| Tensile Strength after Aging | UL224(158℃ 168H) | ≥7.3MPa | ||||||||||||
| Breakage Elongation After Aging | UL224 (158℃ 168H) | ≥100% | ||||||||||||
| Shrinkage Rate/Longitudinal Shrinkage Rate | 2:1/≤8% | |||||||||||||
| Withstand Voltage Class 600V | UL224 | 2500V 1min no breakdown | ||||||||||||
| Dielectric Strength | GB/T 1408 | ≥15KV/mm | ||||||||||||
| Volume Resistivity | GB/T 1410 | ≥1014Ω.cm | ||||||||||||
| Flame Retardant (Except for transparent tubes) | UL224 | VW-1 | ||||||||||||
| Copper Stability | UL224 158℃*168H | pass | ||||||||||||
| Corrosion Resistance | UL224 158℃*168H | pass | ||||||||||||
Usage of heat shrink tube Method

Example of heat shrink tube Use

Related of heat shrink tube Products
![]() | ![]() | ![]() |
| (Economy series) heat shrink tube 2:1 Printing Tube Halogen Free | (Economy series) heat shrink tube 3:1 Double-wall Adhesive Lined | (Economy series) heat shrink tube 4:1 Double-wall Adhesive Lined |


