Heat Shrink Tubes PTFE With 260℃ Heat Resistant

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
Shrink tube is made of polytetrafluoroethylene.
Operating temperature range -55 to 260°C
Shrinkage ratio of shrink tube 1.7:1
Fire retardation: self-extinguishes within 15 seconds
Protect wire harnesses, cables, or wrap parts.
Economy PTFE Heat Shrink Tube
- High Temperature Resistance: Withstands temperatures up to 260°C for demanding applications.
- Chemical Resistance: PTFE material offers excellent resistance to chemicals and corrosion.
- Low Friction: PTFE provides smooth surfaces, reducing wear and tear.
- Non-Stick Properties: Prevents adhesion of materials, facilitating cleaning and maintenance.
- Wide Operating Temperature Range: Functions reliably from -55°C to 260°C.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product of heat shrink tube Overview
● The heat shrink tube outer layer is made of polytetrafluoroethylene (PTFE)● Heat resistant to 260 ℃
● The heat shrink tube product has such advantages as high temperature resistance, high pressure resistance, corrosion resistance, wear resistance and good mechanical strength
● Prevent wire harness, cable or covered components from being damaged in high temperature or particularly harsh environment
*Note: each roll of heat shrink tube may have 1 to 3 adapters, which conforms to the industry standard and does not affect the quality. Please feel free to use.
Product of heat shrink tube Feature
.jpg)

Dimensional heat shrink tube Drawing

| Part number | Before heat shrink tube (mm) | After heat shrink tube (mm) | |||||||||||||||||
| Inner Diameter D | Wall Thickness D | Maximum Inner Diameter d | Wall Thickness h | ||||||||||||||||
| MTUBE-TFE-1 | 1.0±0.20 | 0.10±0.05 | 0.6 | 0.15±0.05 | |||||||||||||||
| MTUBE-TFE-2 | 2.0±0.20 | 0.10±0.05 | 1.2 | 0.15±0.05 | |||||||||||||||
| MTUBE-TFE-3 | 3.0±0.20 | 0.15±0.05 | 1.8 | 0.20±0.05 | |||||||||||||||
| MTUBE-TFE-4 | 4.0±0.30 | 0.15±0.05 | 2.4 | 0.20±0.05 | |||||||||||||||
| MTUBE-TFE-5 | 5.0±0.30 | 0.15±0.05 | 3.0 | 0.20±0.05 | |||||||||||||||
| MTUBE-TFE-6 | 6.0±0.30 | 0.15±0.05 | 3.5 | 0.25±0.05 | |||||||||||||||
| MTUBE-TFE-7 | 7.0±0.30 | 0.15±0.05 | 4.0 | 0.25±0.05 | |||||||||||||||
| MTUBE-TFE-8 | 8.0±0.30 | 0.15±0.05 | 4.7 | 0.25±0.05 | |||||||||||||||
| MTUBE-TFE-9 | 9.0±0.30 | 0.15±0.05 | 5.3 | 0.25±0.05 | |||||||||||||||
| MTUBE-TFE-10 | 10.0±0.30 | 0.15±0.05 | 6.0 | 0.25±0.05 | |||||||||||||||
| MTUBE-TFE-12 | 12.0±0.40 | 0.15±0.05 | 7.0 | 0.25±0.05 | |||||||||||||||
| MTUBE-TFE-15 | 15.0±0.50 | 0.15±0.05 | 8.6 | 0.25±0.05 | |||||||||||||||
Specifications of heat shrink tube Overview
| heat shrink tube Material | Polyolefin | ||||||||
| heat shrink tube Ratio | 1.7:1 | ||||||||
| Operating Temperature Range | -55 to 260℃ |
| heat shrink tube Item | Indicator Requirements | heat shrink tube Test Method | Typical Value | ||||||||||||||||
| Longitudinal Shrinkage Rate (200±5 ℃ for 3 minutes) | ±10% | ASTM D 2671 | ±7% | ||||||||||||||||
| Tensile Strength | ≥11MPa | ASTM D 638 | 12Mpa | ||||||||||||||||
| Breakage Elongation | ≥250% | ASTM D 638 | 400% | ||||||||||||||||
| Breakage Elongation After Aging (Thermal aging for 96 hours at 250℃) | ≥200% | ASTM D 638 | 400% | ||||||||||||||||
| Low Temperature Flexibility (4 hours at -55 ℃) | Crack Free | ASTM D 2671 | pass | ||||||||||||||||
| Dielectric Strength | 2500V, 60sec, no breakdown | ASTM D 2671 | pass | ||||||||||||||||
| Volume Resistivity | ≥109Ω·cm | ASTM D 876 | 1012Ω·cm | ||||||||||||||||
| Corrosiveness (200±2 ℃ for 16 hours) | No Corrosion | ASTM D 2671 | pass | ||||||||||||||||
| Flame Retardance | Self-extinguishing in 15 seconds | ASTM D 2671 | pass |
Usage of heat shrink tube Method

Example of heat shrink tube Use
