(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
Polyolefin shrink tube + hot glue
Can withstand temperatures up to 120°C for a long time without losing the hot glue.
Waterproof properties Anti-corrosion Prevents wind leaks
Shrinkage ratio 3:1
Operating temperature range -55°C to 125°C
Before heat shrink tube (mm) | After heat shrink tube (mm) | ||||||||||||||||||
Part number | Inner Diameter D | Wall Thickness | Maximum Inner Diameter d | Wall Thickness T | Adhesive Thickness t | ||||||||||||||
MTUBE-DBG-2.4 | 2.80±0.20 | 0.35±0.10 | 0.80 | 0.60±0.15 | 0.25±0.10 | ||||||||||||||
MTUBE-DBG-3.2 | 3.80±0.20 | 0.40±0.10 | 1.05 | 1.00±0.15 | 0.45±0.10 | ||||||||||||||
MTUBE-DBG-4.8 | 5.30±0.20 | 0.45±0.10 | 1.60 | 1.10±0.15 | 0.45±0.10 | ||||||||||||||
MTUBE-DBG-6.4 | 7.30±0.30 | 0.45±0.10 | 2.10 | 1.15±0.15 | 0.50±0.10 | ||||||||||||||
MTUBE-DBG-7.9 | 8.30±0.30 | 0.50±0.15 | 2.70 | 1.30±0.20 | 0.55±0.15 | ||||||||||||||
MTUBE-DBG-9.5 | 10.30±0.30 | 0.55±0.15 | 3.10 | 1.35±0.20 | 0.60±0.15 | ||||||||||||||
MTUBE-DBG-12.7 | 13.30±0.30 | 0.60±0.15 | 4.20 | 1.60±0.20 | 0.65±0.15 | ||||||||||||||
MTUBE-DBG-15.4 | 16.40±0.40 | 0.65±0.18 | 5.10 | 1.75±0.25 | 0.70±0.20 | ||||||||||||||
MTUBE-DBG-19.1 | 20.50±0.50 | 0.65±0.18 | 6.30 | 1.85±0.25 | 0.75±0.20 |
heat shrink tube Material | heat shrink tube Polyolefin + Hot Melt Adhesive | ||||||||
Shrinkage Ratio | 3:1 | ||||||||
Operating Temperature Range | -55℃ to 125℃ | ||||||||
Initial Shrinkage Temperature | 80℃ | ||||||||
Minimum Complete Shrinkage Temperature | 110℃ | ||||||||
Waterproof Performance | Provided |
heat shrink tube Item | Indicator Requirements | heat shrink tube Test Method | Typical Value | ||||||||||||||||
Longitudinal Shrinkage Rate (200±5 ℃ for 3 minutes) | ±10% | ASTM D 2671 | ±7% | ||||||||||||||||
Tensile Strength | ≥9.0MPa | ASTM D 638 | 10 Mpa | ||||||||||||||||
Breakage Elongation | ≥250% | ASTM D 638 | 500% | ||||||||||||||||
Breakage Elongation After Aging (Thermal aging for 168 hours at 158℃) | ≥100% | ASTM D 638 | 300% | ||||||||||||||||
Thermal Shock (200±5 ℃ for 4 hours) | The outer layer is crack free, trickling free and dripping free | ASTM D 2671 | pass | ||||||||||||||||
Low Temperature Flexibility (4 hours at -55 ℃) | Crack Free | ASTM D 2671 | pass | ||||||||||||||||
Dielectric Strength and Breakdown | 2500V, 60sec, no breakdown | ASTM D 2671 | pass | ||||||||||||||||
Volume Resistivity | ≥1012Ω·cm min. | ASTM D 876 | 1014Ω·cm | ||||||||||||||||
Copper Corrosion (121±2℃ for 16 hours) | No Corrosion | ASTM D 2671 | pass | ||||||||||||||||
Copper Stability (168 hours at 158 ℃) | Elongation≥100% | ASTM D 2671 | pass | ||||||||||||||||
Flame Retardance | Outer Layer (Self-extinguishing in 1 minute) | ASM-DTL-23053 | pass | ||||||||||||||||
Hot Melt Adhesive Heat Resistance 120℃ (4 hours) | Inner adhesive does not flow | ASTM D 2671 | pass | ||||||||||||||||
Temperature and Humidity Temperature 85 ℃; Humidity 85%RH (4 hours) | Inner adhesive does not flow | GB T 10586 | pass |
Before heat shrink tube (mm) | After heat shrink tube (mm) | ||||||||||||||||||
Part number | Meter Specifications | Inner Diameter D | Wall Thickness | Maximum Inner Diameter d | Wall Thickness T | Adhesive Thickness t | |||||||||||||
MTUBE-DBG-2.4 | 100m/roll | 2.80±0.20 | 0.35±0.10 | 0.80 | 0.60±0.15 | 0.25±0.10 | |||||||||||||
MTUBE-DBG-3.2 | 3.80±0.20 | 0.40±0.10 | 1.05 | 1.00±0.15 | 0.45±0.10 | ||||||||||||||
MTUBE-DBG-4.8 | 5.30±0.20 | 0.45±0.10 | 1.60 | 1.10±0.15 | 0.45±0.10 | ||||||||||||||
MTUBE-DBG-6.4 | 7.30±0.30 | 0.45±0.10 | 2.10 | 1.15±0.15 | 0.50±0.10 | ||||||||||||||
MTUBE-DBG-7.9 | 8.30±0.30 | 0.50±0.15 | 2.70 | 1.30±0.20 | 0.55±0.15 | ||||||||||||||
MTUBE-DBG-9.5 | 50m/roll | 10.30±0.30 | 0.55±0.15 | 3.10 | 1.35±0.20 | 0.60±0.15 | |||||||||||||
MTUBE-DBG-12.7 | 13.30±0.30 | 0.60±0.15 | 4.20 | 1.60±0.20 | 0.65±0.15 | ||||||||||||||
MTUBE-DBG-15.4 | 16.40±0.40 | 0.65±0.18 | 5.10 | 1.75±0.25 | 0.70±0.20 | ||||||||||||||
MTUBE-DBG-19.1 | 20.50±0.50 | 0.65±0.18 | 6.30 | 1.85±0.25 | 0.75±0.20 |
Part Number |
---|
MTUBE-DBG-2.4 |
MTUBE-DBG-3.2 |
MTUBE-DBG-4.8 |
MTUBE-DBG-6.4 |
MTUBE-DBG-7.9 |
MTUBE-DBG-9.5 |
MTUBE-DBG-12.7 |
MTUBE-DBG-15.4 |
MTUBE-DBG-19.1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) | Packing Specification |
---|---|---|---|---|---|---|---|---|---|---|
฿ 990.91 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 2.8 | 0.6 | 0.8 | 100 m/roll | |
฿ 1,161.37 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 3.8 | 1 | 1.05 | 100 m/roll | |
฿ 1,331.82 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 5.3 | 1.1 | 1.6 | 100 m/roll | |
฿ 1,756.07 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 7.3 | 1.15 | 2.1 | 100 m/roll | |
฿ 2,026.52 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 8.3 | 1.3 | 2.7 | 100 m/roll | |
฿ 1,347.73 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 10.3 | 1.35 | 3.1 | 50 m/roll | |
฿ 1,916.67 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 13.3 | 1.6 | 4.2 | 50 m/roll | |
฿ 2,341.67 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 16.4 | 1.75 | 5.1 | 50 m/roll | |
฿ 3,718.94 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 20.5 | 1.85 | 6.3 | 50 m/roll |
Loading...
Shrinkage Rate | 3:1 |
---|
How can we improve?
How can we improve?