(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
Polyolefin shrink tube + hot glue
Shrinkage ratio 4:1
Operating temperature range -55°C to 125°C
Waterproof properties
Flame retardant outer layer, self-extinguishing in 1 minute.
Before heat shrink tube (mm) | After heat shrink tube (mm) | ||||
Part number | Inner Diameter D | Wall Thickness | Maximum Inner Diameter d | Wall Thickness T | Adhesive Thickness t |
MTUBE-DB-4 | 4.30±0.20 | 0.40±0.10 | 1.00 | 1.10±0.15 | 0.45±0.10 |
MTUBE-DB-6 | 6.40±0.20 | 0.45±0.10 | 1.50 | 1.30±0.15 | 0.50±0.10 |
MTUBE-DB-8 | 8.30±0.30 | 0.50±0.15 | 2.00 | 1.35±0.20 | 0.50±0.15 |
MTUBE-DB-12 | 13.30±0.30 | 0.55±0.15 | 3.00 | 1.75±0.20 | 0.65±0.15 |
MTUBE-DB-16 | 16.40±0.40 | 0.60±0.15 | 4.00 | 1.85±0.20 | 0.70±0.15 |
MTUBE-DB-20 | 20.50±0.50 | 0.65±0.20 | 5.00 | 2.10±0.30 | 0.75±0.20 |
MTUBE-DB-24 | 26.00±0.50 | 0.65±0.20 | 6.00 | 2.20±0.30 | 0.80±0.20 |
MTUBE-DB-32 | 32.80±1.00 | 0.75±0.20 | 8.00 | 2.60±0.30 | 0.85±0.20 |
heat shrink tube Material | heat shrink tube Polyolefin + Hot Melt Adhesive | ||||||||
Shrinkage Ratio | 4:1 | ||||||||
Operating Temperature Range | -55℃ to 125℃ | ||||||||
Initial Shrinkage Temperature | 80℃ | ||||||||
Minimum Complete Shrinkage Temperature | 110℃ | ||||||||
Waterproof Performance | Provided |
heat shrink tube Item | Indicator Requirements | heat shrink tube Test Method | Typical Value | ||||||||||||||||
Longitudinal Shrinkage Rate (200±5 ℃ for 3 minutes) | ±10% | ASTM D 2671 | ±7% | ||||||||||||||||
Tensile Strength | ≥9.0MPa | ASTM D 638 | 10 Mpa | ||||||||||||||||
Breakage Elongation | ≥250% | ASTM D 638 | 500% | ||||||||||||||||
Breakage Elongation After Aging (Thermal aging for 168 hours at 158℃) | ≥100% | ASTM D 638 | 300% | ||||||||||||||||
Thermal Shock (200±5 ℃ for 4 hours) | The outer layer is crack free, trickling free and dripping free | ASTM D 2671 | pass | ||||||||||||||||
Low Temperature Flexibility (4 hours at -55 ℃) | Crack Free | ASTM D 2671 | pass | ||||||||||||||||
Dielectric Strength and Breakdown | 2500V, 60sec, no breakdown | ASTM D 2671 | pass | ||||||||||||||||
Volume Resistivity | ≥1012Ω·cm min. | ASTM D 876 | 1014Ω·cm | ||||||||||||||||
Copper Corrosion (121±2℃ for 16 hours) | No Corrosion | ASTM D 2671 | pass | ||||||||||||||||
Copper Stability (168 hours at 158 ℃) | Elongation≥100% | ASTM D 2671 | pass | ||||||||||||||||
Flame Retardance | Outer Layer (Self-extinguishing in 1 minute) | ASM-DTL-23053 | pass |
Before heat shrink tube (mm) | After heat shrink tube (mm) | ||||||||||||||||||
Part number | Meter Specifications | Inner Diameter D | Wall Thickness | Maximum Inner Diameter d | Wall Thickness T | Adhesive Thickness t | |||||||||||||
MTUBE-DB-4 | 100m/roll | 4.30±0.20 | 0.40±0.10 | 1.00 | 1.10±0.15 | 0.45±0.10 | |||||||||||||
MTUBE-DB-6 | 6.40±0.20 | 0.45±0.10 | 1.50 | 1.30±0.15 | 0.50±0.10 | ||||||||||||||
MTUBE-DB-8 | 8.30±0.30 | 0.50±0.15 | 2.00 | 1.35±0.20 | 0.50±0.15 | ||||||||||||||
MTUBE-DB-12 | 50m/roll | 13.30±0.30 | 0.55±0.15 | 3.00 | 1.75±0.20 | 0.65±0.15 | |||||||||||||
MTUBE-DB-16 | 16.40±0.40 | 0.60±0.15 | 4.00 | 1.85±0.20 | 0.70±0.15 | ||||||||||||||
MTUBE-DB-20 | 20.50±0.50 | 0.65±0.20 | 5.00 | 2.10±0.30 | 0.75±0.20 | ||||||||||||||
MTUBE-DB-24 | 25m/roll | 26.00±0.50 | 0.65±0.20 | 6.00 | 2.20±0.30 | 0.80±0.20 | |||||||||||||
MTUBE-DB-32 | 32.80±1.00 | 0.75±0.20 | 8.00 | 2.60±0.30 | 0.85±0.20 |
Part Number |
---|
MTUBE-DB-4 |
MTUBE-DB-6 |
MTUBE-DB-8 |
MTUBE-DB-12 |
MTUBE-DB-16 |
MTUBE-DB-20 |
MTUBE-DB-24 |
MTUBE-DB-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) | Packing Specification |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,212.00 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 4.3 | 1.1 | 1 | 100 m/roll | |
฿ 1,670.46 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 6.4 | 1.3 | 1.5 | 100 m/roll | |
฿ 1,977.28 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 8.3 | 1.35 | 2 | 100 m/roll | |
฿ 1,815.16 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 13.3 | 1.75 | 3 | 50 m/roll | |
฿ 2,333.34 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 16.4 | 1.85 | 4 | 50 m/roll | |
฿ 3,140.16 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 20.5 | 2.1 | 5 | 50 m/roll | |
฿ 1,916.67 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 26 | 2.2 | 6 | 25 m/roll | |
฿ 3,459.85 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 32.8 | 2.6 | 8 | 25 m/roll |
Loading...
Shrinkage Rate | 4:1 |
---|
How can we improve?
How can we improve?