(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
The outer shrink tube is made of polyolefin. The inner layer is made from hot glue.
Waterproof properties
Shrinkage ratio 3:1
Operating temperature range -55°C to 125°C
Easily repair damaged insulation layers without removing connectors.
Before heat shrink tube (mm) | After heat shrink tube (mm) | ||||||||||||||||||
Part number | Inner Diameter D | Wall Thickness | Maximum Inner Diameter d | Wall Thickness T | Adhesive Thickness t | ||||||||||||||
MTUBE-DB-1.6 | 2.00±0.20 | 0.30±0.10 | 0.70 | 0.55±0.15 | 0.25±0.10 | ||||||||||||||
MTUBE-DB-2.4 | 2.80±0.20 | 0.35±0.10 | 0.80 | 0.60±0.15 | 0.25±0.10 | ||||||||||||||
MTUBE-DB-3.2 | 3.80±0.20 | 0.40±0.10 | 1.05 | 1.00±0.15 | 0.45±0.10 | ||||||||||||||
MTUBE-DB-4.8 | 5.30±0.20 | 0.45±0.10 | 1.60 | 1.10±0.15 | 0.45±0.10 | ||||||||||||||
MTUBE-DB-6.4 | 7.30±0.30 | 0.45±0.10 | 2.10 | 1.15±0.15 | 0.50±0.10 | ||||||||||||||
MTUBE-DB-7.9 | 8.30±0.30 | 0.50±0.15 | 2.70 | 1.30±0.20 | 0.55±0.15 | ||||||||||||||
MTUBE-DB-9.5 | 10.30±0.30 | 0.55±0.15 | 3.10 | 1.35±0.20 | 0.60±0.15 | ||||||||||||||
MTUBE-DB-12.7 | 13.30±0.30 | 0.60±0.15 | 4.20 | 1.60±0.20 | 0.65±0.15 | ||||||||||||||
MTUBE-DB-25.4 | 26.00±0.50 | 0.75±0.18 | 8.40 | 2.05±0.25 | 0.80±0.20 |
heat shrink tube Material | heat shrink tube Polyolefin + Hot Melt Adhesive | ||||||||
heat shrink tube Ratio | 3:1 | ||||||||
Operating Temperature Range | -55℃ to 125℃ | ||||||||
Initial Shrinkage Temperature | 80℃ | ||||||||
Minimum Complete Shrinkage Temperature | 110℃ | ||||||||
Waterproof Performance | Provided |
heat shrink tube Item | Indicator Requirements | heat shrink tube Test Method | Typical Value | ||||||||||||||||
Longitudinal Shrinkage Rate (200±5 ℃ for 3 minutes) | ±10% | ASTM D 2671 | ±7% | ||||||||||||||||
Tensile Strength | ≥9.0MPa | ASTM D 638 | 10 Mpa | ||||||||||||||||
Breakage Elongation | ≥250% | ASTM D 638 | 500% | ||||||||||||||||
Breakage Elongation After Aging (Thermal aging for 168 hours at 158℃) | ≥100% | ASTM D 638 | 300% | ||||||||||||||||
Thermal Shock (200±5 ℃ for 4 hours) | The outer layer is crack free, trickling free and dripping free | ASTM D 2671 | pass | ||||||||||||||||
Low Temperature Flexibility (4 hours at -55 ℃) | Crack Free | ASTM D 2671 | pass | ||||||||||||||||
Dielectric Strength and Breakdown | 2500V, 60sec, no breakdown | ASTM D 2671 | pass | ||||||||||||||||
Volume Resistivity | ≥1012Ω·cm min. | ASTM D 876 | 1014Ω·cm | ||||||||||||||||
Copper Corrosion (121±2℃ for 16 hours) | No Corrosion | ASTM D 2671 | pass | ||||||||||||||||
Copper Stability (168 hours at 158 ℃) | Elongation≥100% | ASTM D 2671 | pass | ||||||||||||||||
Flame Retardance | Outer Layer (Self-extinguishing in 1 minute) | ASM-DTL-23053 | pass |
Before heat shrink tube (mm) | After heat shrink tube (mm) | ||||||||||||||||
Part number | Meter Specifications | Inner Diameter D | Wall Thickness | Maximum Inner Diameter d | Wall Thickness T | Adhesive Thickness t | |||||||||||
MTUBE-DB-1.6 | 100m/roll | 2.00±0.20 | 0.30±0.10 | 0.70 | 0.55±0.15 | 0.25±0.10 | |||||||||||
MTUBE-DB-2.4 | 2.80±0.20 | 0.35±0.10 | 0.80 | 0.60±0.15 | 0.25±0.10 | ||||||||||||
MTUBE-DB-3.2 | 3.80±0.20 | 0.40±0.10 | 1.05 | 1.00±0.15 | 0.45±0.10 | ||||||||||||
MTUBE-DB-4.8 | 5.30±0.20 | 0.45±0.10 | 1.60 | 1.10±0.15 | 0.45±0.10 | ||||||||||||
MTUBE-DB-6.4 | 7.30±0.30 | 0.45±0.10 | 2.10 | 1.15±0.15 | 0.50±0.10 | ||||||||||||
MTUBE-DB-7.9 | 8.30±0.30 | 0.50±0.15 | 2.70 | 1.30±0.20 | 0.55±0.15 | ||||||||||||
MTUBE-DB-9.5 | 50m/roll | 10.30±0.30 | 0.55±0.15 | 3.10 | 1.35±0.20 | 0.60±0.15 | |||||||||||
MTUBE-DB-12.7 | 13.30±0.30 | 0.60±0.15 | 4.20 | 1.60±0.20 | 0.65±0.15 | ||||||||||||
MTUBE-DB-25.4 | 25m/roll | 26.00±0.50 | 0.75±0.18 | 8.40 | 2.05±0.25 | 0.80±0.20 |
Part Number |
---|
MTUBE-DB-1.6 |
MTUBE-DB-2.4 |
MTUBE-DB-3.2 |
MTUBE-DB-4.8 |
MTUBE-DB-6.4 |
MTUBE-DB-7.9 |
MTUBE-DB-9.5 |
MTUBE-DB-12.7 |
MTUBE-DB-25.4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Internal diameter (mm) | Packing Specification | Wall Thickness (Before shrinking) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 786.37 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 2 | 0.7 | 100 m/roll | 0.30±0.10 | |
฿ 753.04 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 2.8 | 0.8 | 100 m/roll | 0.35±0.10 | |
฿ 905.31 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 3.8 | 1.05 | 100 m/roll | 0.40±0.10 | |
฿ 1,025.76 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 5.3 | 1.6 | 100 m/roll | 0.45±0.10 | |
฿ 1,347.73 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 7.3 | 2.1 | 100 m/roll | 0.45±0.10 | |
฿ 1,551.52 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 8.3 | 2.7 | 100 m/roll | 0.50±0.15 | |
฿ 1,397.73 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 10.3 | 3.1 | 50 m/roll | 0.55±0.15 | |
฿ 1,984.85 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 13.3 | 4.2 | 50 m/roll | 0.60±0.15 | |
฿ 3,255.31 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 26 | 8.4 | 25 m/roll | 0.75±0.18 |
Loading...
Shrinkage Rate | 3:1 |
---|
How can we improve?
How can we improve?