CAT5e STP (Stranded Wire) Soft LAN Cable

Caution
- This product is the successor to the "NWNMC5E-STN-SSMB" series.
Product Description
1000BASE-T compatible, shielded category 5e gigabit Ethernet cable.
Greatly improved flexibility compared to conventional products.
Due to the miniaturization of the boots, the specifications are suitable for narrow wiring.
[Features]
·STP (shielded) type, suitable for noise environments
·Since it is a stranded conductor wire, it is suitable for short-distance wiring
·The cable is soft and flexible, and easy for routing. Uses flame retardant PVC
·The plug part is protected by a cover to prevent the clips from breaking
·It is a plug size that does not interfere even in places where ports such as hubs are adjacent or narrow wiring in the panel
(Not all ports are supported)
·Standard lineup of 5 types of cable colors. Color-coded wiring is also possible
Product Specifications
| Part number | NWC5E-STP1-Y-Color-Length / Series | Connection diagram | Straight connection (T568B) | |||
| Compliant standard | IEEE802.3 1000BASE-T ANSI/TIA/EIA-568.2-D ISO/IEC 11801-1 | ![]() | ||||
| Category | CAT5e | |||||
| Connection type | Straight | |||||
| RoHS | Compatible | |||||
| PoE | IEEE 802.3at | |||||
| Guaranteed insertion / insertion force | 30 N | |||||
| Cable specifications | Part number | (MISUMI original / not for sale) | ||||
| Configuration | F/UTP (Single shield) | Drawing | ![]() | |||
| Conductor | Stranded wire | |||||
| Conductor size | AWG26 | |||||
| Outer Diameter | 6.1 mm | |||||
| Minimum bending radius | Cable outer diameter × 4 times | |||||
| Operating Temperature Range | -40°C to +80°C | Tolerance | Longest | Less than 1 m, +30 mm 1 to less than 4 m, +50 mm 4 m or more / +3% | ||
| Installation temperature range | -20°C to +60°C | |||||
| Storage temperature range | -20°C to +60°C | |||||
| Storage humidity conditions | 75% RH or less | Shortest | Same as overall length | |||
| Rated Voltage | 30 V / 80°C | Plug | Part number | (MISUMI original / not for sale) | ||
| Rated Current | 2.7 A (for single wire) | Materials | Housing | Polycarbonate | ||
| UL style | UL 758 style 20276 | Shield | Brass (brass), nickel plated | |||
| sheath | Flame retardant PVC | Contact | Copper alloy / nickel base, gold plated | |||
| Weight | 34.2 g/m (Excluding the connector part) | Operating Temperature Range | -25°C to +55°C | |||
| Conductor resistance | 14.8 Ω / 100 m or less | Guaranteed No. of mating cycles | 750 times | |||
| Cable characteristics (20°C) | Conductor resistance imbalance | 2% or less | Cross-sectional view of cable | ![]() | ||
| Insulation resistance | 5,000 MΩ. km or more | |||||
| Withstand voltage | 1 KV DC / 1 minute | |||||
| Capacitance | nom. 5.2 nF / 100 m | |||||
| Imbalance of capacitance | 160 pF / 100 m or less | |||||
| Characteristic impedance | 100±15Ω (at 100 MHz) | |||||
| Propagation delay time (1 to 100 MHz) | (534 + 36/√f) + (4*2.5) ns / 50 m or less | |||||
| Propagation delay time difference | 50 ns / 50 m or less | |||||
Communication characteristics
| Item | Insertion loss Insertion Loss | Reflection attenuation Return Loss | Near-end crosstalk Attenuation NEXT | Power sum Near-end crosstalk attenuation PSNEXT | Far-end attenuation pair Crosstalk ratio ACRF | Power sum Far-end attenuation to crosstalk ratio PSACRF |
| Frequency (MHz) | dB or less / 100 m | dB or more / 100 m | dB or more / 100 m | dB or more / 100 m | dB or more / 100 m | dB or more / 100 m |
| 1 | 2.2 | 17.0 | 60.0 | 57.0 | 57.4 | 54.4 |
| 4 | 4.5 | 17.0 | 53.5 | 50.0 | 45.4 | 42.4 |
| 8 | 6.3 | 17.0 | 48.6 | 45.6 | 39.3 | 36.3 |
| 10 | 7.1 | 17.0 | 47.0 | 44.0 | 37.4 | 34.4 |
| 16 | 9.1 | 17.0 | 43.6 | 40.6 | 33.3 | 30.3 |
| 20 | 10.2 | 17.0 | 42.0 | 39.0 | 31.4 | 28.4 |
| 25 | 11.4 | 16.0 | 40.3 | 37.3 | 29.4 | 26.4 |
| 31.25 | 12.9 | 15.1 | 38.7 | 35.7 | 27.5 | 24.5 |
| 62.5 | 18.6 | 12.1 | 33.6 | 30.6 | 21.5 | 18.5 |
| 100 | 24.0 | 10.0 | 30.1 | 27.1 | 17.4 | 14.4 |
Standard table
1 cable unit: For the price, please check the regular unit price in the part number list or click "Check Price" after confirming the product.





