(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
1000BASE-T compatible, unshielded category 5e gigabit Ethernet cable.
Greatly improved flexibility compared to conventional products. Due to the miniaturization of the boots, the specifications are suitable for narrow wiring.
[Features]
·UTP (unshielded) type that can be widely used in general
·Since it is a stranded conductor wire, it is suitable for short-distance wiring
·The cable is soft and flexible, and easy for routing. Uses flame retardant PVC
·The plug part is protected by a cover to prevent the clips from breaking
·It is a plug size that does not interfere even in places where ports such as hubs are adjacent or narrow wiring in the panel
(Not all ports are supported)
·Standard lineup of 4 types of cable colors. Color-coded wiring is also possible
Part number | NWC5E-UTP-Y-Color-Length / Series | Connection diagram | Straight connection (T568B) | |||
Compliant standard | IEEE802.3 1000BASE-T ANSI/TIA/EIA-568.2-D ISO/IEC 11801-1 | |||||
Category | CAT5e | |||||
Connection type | Straight | |||||
RoHS | Compatible | |||||
PoE | PoE+ (IEEE 802.3at) | |||||
Guaranteed insertion / insertion force | 30 N | |||||
Cable specifications | Part number | (MISUMI original / not for sale) | ||||
Configuration | U/UTP (Without shield) | Drawing | ||||
Conductor | Stranded wire | |||||
Conductor size | AWG24 | |||||
Outer Diameter | 5.7 mm | |||||
Minimum bending radius | Cable outer diameter × 4 times | |||||
Operating Temperature Range | -40°C to +80°C | Tolerance | Longest | Less than 1 m / +30 mm 1 to less than 4 m / +50 mm 4 m or more / +3% | ||
Installation temperature range | -20°C to +60°C | |||||
Storage temperature range | -20°C to +60°C | |||||
Storage humidity conditions | 75% RH or less | Shortest | Same as overall length | |||
Rated Voltage | 30 V / 80°C | Plug | Part number | (MISUMI original / not for sale) | ||
Rated Current | 2.8 A (for single wire) | Materials | Housing | Polycarbonate | ||
UL style | UL 758 style 20276 | Contact | Copper alloy / nickel base, gold plated | |||
sheath | Flame retardant PVC | Operating Temperature Range | -25°C to +55°C | |||
Weight | 36.5 g/m (Excluding the connector part) | Guaranteed No. of mating cycles | 750 times | |||
Cable characteristics (20°C) | Conductor resistance | 9.5 Ω / 100 m or less | Cross-sectional view of cable | |||
Conductor resistance imbalance | 2% or less | |||||
Insulation resistance | 5,000 MΩ. km or more | |||||
Withstand voltage | 1 KV DC / 1 minute | |||||
Capacitance | nom. 5.5 nF/100 m | |||||
Imbalance of capacitance | 160 pF / 100 m or less | |||||
Characteristic impedance | 100±15Ω (at 100 MHz) | |||||
Propagation delay time (1 to 100 MHz) | (534 + 36/√f) + (4*2.5) ns/70 m | |||||
Propagation delay time difference | 50 ns/70 m |
Item | Insertion loss Insertion Loss | Reflection attenuation Return Loss | Near-end crosstalk Attenuation NEXT | Power sum Near-end crosstalk attenuation PSNEXT | Far-end attenuation pair Crosstalk ratio ACRF | Power sum Far-end attenuation to crosstalk ratio PSACRF |
Frequency (MHz) | dB or less / 100 m | dB or more / 100 m | dB or more / 100 m | dB or more / 100 m | dB or more / 100 m | dB or more / 100 m |
1 | 2.2 | 17.0 | 60.0 | 57.0 | 57.4 | 54.4 |
4 | 4.5 | 17.0 | 53.5 | 50.0 | 45.4 | 42.4 |
8 | 6.3 | 17.0 | 48.6 | 45.6 | 39.3 | 36.3 |
10 | 7.1 | 17.0 | 47.0 | 44.0 | 37.4 | 34.4 |
16 | 9.1 | 17.0 | 43.6 | 40.6 | 33.3 | 30.3 |
20 | 10.2 | 17.0 | 42.0 | 39.0 | 31.4 | 28.4 |
25 | 11.4 | 16.0 | 40.3 | 37.3 | 29.4 | 26.4 |
31.25 | 12.9 | 15.1 | 38.7 | 35.7 | 27.5 | 24.5 |
62.5 | 18.6 | 12.1 | 33.6 | 30.6 | 21.5 | 18.5 |
100 | 24.0 | 10.0 | 30.1 | 27.1 | 17.4 | 14.4 |
1 cable unit: For the price, please check the regular unit price in the part number list or click "Check Price" after confirming the product.
Part number | Color | Specified length (m) | Model by type |
NWC5E-UTP-Y | BL (blue) | 0.5 | NWC5E-UTP-Y-BL-0.5 |
1 | NWC5E-UTP-Y-BL-1 | ||
2 | NWC5E-UTP-Y-BL-2 | ||
3 | NWC5E-UTP-Y-BL-3 | ||
5 | NWC5E-UTP-Y-BL-5 | ||
7 | NWC5E-UTP-Y-BL-7 | ||
10 | NWC5E-UTP-Y-BL-10 | ||
15 | NWC5E-UTP-Y-BL-15 | ||
GY (gray) | 0.5 | NWC5E-UTP-Y-GY-0.5 | |
1 | NWC5E-UTP-Y-GY-1 | ||
2 | NWC5E-UTP-Y-GY-2 | ||
3 | NWC5E-UTP-Y-GY-3 | ||
5 | NWC5E-UTP-Y-GY-5 | ||
7 | NWC5E-UTP-Y-GY-7 | ||
10 | NWC5E-UTP-Y-GY-10 | ||
15 | NWC5E-UTP-Y-GY-15 | ||
YL (yellow) | 0.5 | NWC5E-UTP-Y-YL-0.5 | |
1 | NWC5E-UTP-Y-YL-1 | ||
2 | NWC5E-UTP-Y-YL-2 | ||
3 | NWC5E-UTP-Y-YL-3 | ||
5 | NWC5E-UTP-Y-YL-5 | ||
7 | NWC5E-UTP-Y-YL-7 | ||
10 | NWC5E-UTP-Y-YL-10 | ||
15 | NWC5E-UTP-Y-YL-15 | ||
RD (Red) | 0.5 | NWC5E-UTP-Y-RD-0.5 | |
1 | NWC5E-UTP-Y-RD-1 | ||
2 | NWC5E-UTP-Y-RD-2 | ||
3 | NWC5E-UTP-Y-RD-3 | ||
5 | NWC5E-UTP-Y-RD-5 | ||
7 | NWC5E-UTP-Y-RD-7 | ||
10 | NWC5E-UTP-Y-RD-10 |
Category | CAT5e | Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Cable Conductor | Stranded Wire | Conductor Size | AWG24 (0.20sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 5.0 to 5.9 | Cable Feature | Flame Retardant | Sheath Material | PVC |
PoE (Power Supply) | Compatible |
Please check the type/dimensions/specifications of the part NWC5E-UTP-Y-BL-7 in the CAT5e UTP (Stranded Wire) Soft LAN Cable series.
Part Number |
---|
NWC5E-UTP-Y-BL-15 |
NWC5E-UTP-Y-BL-2 |
NWC5E-UTP-Y-BL-3 |
NWC5E-UTP-Y-GY-0.5 |
NWC5E-UTP-Y-GY-1 |
NWC5E-UTP-Y-GY-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Length: Custom |
---|---|---|---|---|---|---|
฿ 507.69 | 1 Piece(s) | Available | 3 Day(s) | Blue | 15 | |
฿ 173.96 | 1 Piece(s) | Available | 3 Day(s) | Blue | 2 | |
฿ 202.37 | 1 Piece(s) | Available | 3 Day(s) | Blue | 3 | |
฿ 138.46 | 1 Piece(s) | Available | 3 Day(s) | [Gray / Light Gray] Gray | 0.5 | |
฿ 149.11 | 1 Piece(s) | Available | 3 Day(s) | [Gray / Light Gray] Gray | 1 | |
฿ 379.88 | 1 Piece(s) | Available | 3 Day(s) | [Gray / Light Gray] Gray | 10 |
How can we improve?
How can we improve?