1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Cable Gland (Metal Skin Top)

Brass Cable Gland (Metal Skin Top)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Skin Top MS is ideal for applications requiring high safety and reliability in various equipment, measuring equipment, control equipment, chemical industry, plant construction, medical equipment and many other fields.
[Features]
・ Secure cable fixing with plastic clamp.
・ Wide cable compatible diameter helps reduce stock.

Part Number
MS7
MS9
MS16
MS21
MS29
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Conforming wire diameter
(mm)
Mounting screw

-

CABLE ACCESSORY 1 Piece(s) Quote 102~6.5mmPG72 to 6.5PG7

-

CABLE ACCESSORY 1 Piece(s) Quote 103~8mmPG93 to 8PG9

-

CABLE ACCESSORY 1 Piece(s) Quote 108~14mmPG168 to 14PG16

-

CABLE ACCESSORY 1 Piece(s) Quote 1011~18mmPG2111 to 18PG21

-

CABLE ACCESSORY 1 Piece(s) Quote 1016~25mmPG2916 to 25PG29

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Pg Thread Material Metal
Type Cable Gland Material (Main body) Brass, nickel plating Operating temperature range(℃) -30 to 100