(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Industrial Gigabit hub 10/100/1000Base-T(X)
· Reverse polarity protection and overcurrent protection
· IP30 for protection in industrial environments
· Operating temperature: -40 to 75°C
· Metal casing
Interface | Ethernet | Communication standard | 1000BASE | Input power supply specifications | Double power |
---|---|---|---|---|---|
Mounting Method | DIN rail | Managed/unmanaged | Unmanaged | Representative Standard | CE / UL |
Please check the type/dimensions/specifications of the part IESH-MB205G-R in the Industrial Gigabit Ethernet Switching Hub (5/8 Port) series.
Part Number |
---|
IESH-MB208G-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports |
---|---|---|---|---|---|
฿ 7,657.63 | 1 Piece(s) | 3 Day(s) | 8 ports |
How can we improve?
How can we improve?