1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ix Industrial Connector Harness

IX HARNESS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • ix Industrial Connector Harness
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,398.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • If you would like to customize the length, B key type, connection type, cable type, etc., please contact technical support using the contact form below.

Product Description

Hirose Electric's compact I/O connector ix for industrial equipment is adopted. (International standard IEC61076-3-124)
Harnesses with high robustness and high-speed transmission capabilities are provided in a short delivery time.

Part Number
NWIX-ARJ-ORH-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,398.14

IX HARNESS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
Cable Conductor Single Wire Conductor Size AWG24 (0.20sq) No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 6.0 to 6.9 Color Orange Cable Feature Oil-Resistant / Flame Retardant
Sheath Material PVC Outer Diameter(mm) 6.8

Please check the type/dimensions/specifications of the part NWIX-ARJ-ORH-1 in the ix Industrial Connector Harness series.