(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·2 sets of independent common terminal blocks on the left and right (red on the left and black on the right).
·The input power supply is divided into 18 branches for each station.
·The power supply of PLC signals can be collectively supported by this common terminal block.
・ It is a labor-hour-saving design in which pin terminals are inserted in the push-in terminal block and connection is completed.
·Can be mounted on a 35 mm DIN rail.
■Push-in connection terminal block series■
Push-In Connection (Push-In Design) Connector Terminal Block
Push-In Connection (Push-In Design) 3-Wire Sensor Terminal (NPN, PNP)
Part Number | Terminal block | |
Input | Output | |
MWS-COM-18 × 2 | 2 poles × 2 (red, black) | 18 poles × 2 (red, black) |
Rated voltage | AC/125 V DC |
Rated current | 10 A |
Withstand voltage | 300 V AC 60S |
Insulation Resistance | 500MΩ |
Ambient temperature range | -40 to +105°C (No freezing or condensation) |
Input side | Terminal block | 2 ch × 2 (black, red) |
Cable size | AWG26 to AWG12 | |
Terminal block pitch | 5.0 mm | |
Output side | Terminal block | 18 ch × 2 (black, red) |
Cable size | AWG28 to 16 | |
Terminal block pitch | 3.5 mm | |
Standard | Cable stripping length | 9 to 10 mm |
Standard | cUL, VDE |
PCB | Glass epoxy |
Case | PC (Gray) |
Part Number |
---|
MWS-COM-18X2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 474.00 | TERMINAL BLOCK | 1 Piece(s) | Same day |
Loading...
Number of Poles(Pole) | 18×2 | Mounting Method | DIN rail mount | Wiring Method | Screwless |
---|---|---|---|---|---|
Rated current (JIS)(A) | 10 |
Please check the type/dimensions/specifications of the part MWS-COM-18X2 in the Push-In Design Common Terminal Block, 1 Pair, 18 × 2 Poles series.
How can we improve?
How can we improve?