1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push-In Connection (Push-In Design) 3-Wire Sensor Terminal (NPN, PNP) (Part Number)

Push-In Connection (Push-In Design) 3-Wire Sensor Terminal (NPN, PNP)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,018.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ Space-saving 3-wire type 8-point sensor terminal.
・ 10-position MIL connector on I/O side, PID terminal block on 3-contact sensor side (signal terminal block with LED)
・ The signal terminal block is available in NPN type (black terminal block, green LED) and PNP type (green terminal block, red LED).
・ The power supply terminal block is color-coded as +24 V (red) and 0 V (blue).
・ It is a labor-hour-saving design in which pin terminals are inserted in the push-in terminal block and connection is completed.
・ The terminal block body can be easily attached and fixed to the DIN rail.

■Push-in connection terminal block series■
Push-In Connection (Push-In Design) Connector Terminal Block
Push-In Connection (Push-In Design) PLC Connector Terminal Block
Push-In Connection (Push-In Design) Common Terminal Block 1 to 18 × 2 poles

Part Number
MWS-SEN8-NPN
MWS-SEN8-PNP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,018.06

CONNECTOR TERMINAL 1 Piece(s) Available 3 Day(s) 10

฿ 1,018.06

CONNECTOR TERMINAL 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type of Lower Side Contact Spring type terminal block Type of Upper Side Contact MIL connector Number of Cores (Poles) of Upper Side Contact(P) 10
Wiring Method Screwless Pitch between terminals(mm) 3.5