Push-In Connection (Push-In Design) Connector Terminal Block

Caution
Product Description
・ Space saving, labor-hour saving push-in connection (Push-In Design) terminal block.
・ These push-in connection type 3.5 mm pitch terminal blocks are available in 3 configurations of 40, 34 and 20 poles.
・ Upper connection is MIL connector with 40 contacts, 34 contacts, or 20 contacts.
・ Easy to mount on 35 mm DIN rail.
■Push-in connection terminal block series■
Push-In Connection (Push-In Design) PLC Connector Terminal Block
Push-In Connection (Push-In Design) Common Terminal Block 1 to 18 × 2 poles
Push-In Connection (Push-In Design) 3-wire sensor terminal (NPN, PNP)