1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CC-Link IE Compatible CAT5e STP (Double Shield) High-Flex LAN Cable With Robot Cable Adopted

LAN HARNESS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product features a Dyden cable, which has a well-established reputation as a robot cable. It is a CAT5e cable supporting with gigabit Ethernet (1000BASE-T) that has passed the bending test (sliding test) 10 million cycles with an 80 μ strand conductor. In addition, noise is reduced by the double shield structure of shielding tape and braided shielding. The cable complies with UL standards (AWM 20276 80°C 30 V) and has UL VW-1 flame retardancy and excellent oil-resistance. The length can be specified from 0.2 to 20 m in 0.1 m increments, and 10 boot colors are available. The product features a snap prevention plug to protect the clip, and the clip is covered for a secure design. All products have passed the FLUKE channel link test.

Part Number
NWKD5ER-STP-BK-[0.2-45/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

-

LAN HARNESS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK IE / EtherCAT Cable Conductor Stranded Wire Conductor Size AWG24 (0.20sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 6.0 to 6.9 Color Black
Cable Feature Oil-Resistant / Flame Retardant / Flex Resistant Sheath Material PVC PoE (Power Supply) Compatible
Outer Diameter(mm) 6.8 Cable Type Flex resistance Boots color Black