(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ethernet cable with CAT6A compatible shield
Adopted a clip breakage prevention plug. The length can be set freely
You can choose from single wire and stranded wire
Length can be specified in 0.1 m increments from a minimum of 0.2 m to a maximum of 100 m
By setting the quantity slide, you can purchase in bulk at a great deal
All FLUKE test products are available, so you can use them with peace of mind
Series name | — | Shield type | — | Color | — | Specified length (m) |
NWHC6A | STP | SB | 5.3 |
1 cable unit: For the price, please check the regular unit price in the part number list or click "Check Price" after confirming the product.
After selecting "Model by type," enter "Length" in "Refined criteria" on the left side.
Series name | Connector type | Cable type (cable specifications) | Specified length (m) | |||||
Applications | AWG | Outer Diameter | Material | Sheath color | Model by type | |||
NWHC6A | Connector manufactured by Panduit SPS688-C | Single wire | 24 | 7.2 | PVC | SB (Sky blue) | NWHC6A-STP-SB | 0.2 to 100 Specifiable every 0.1 m |
NWMC6A | Connector manufactured by Panduit SPS626-C | Stranded wire | 26 | 6.5 | PVC | GY (Gray) | NWMC6A-STP-GY | 0.2 to 60 Specifiable every 0.1 m |
BL (Blue) | NWMC6A-STP-BL |
Cable standard
Cable | Brand | Hitachi Metals | MISUMI |
Conductor | Single wire | Stranded wire (7/0.16) | |
Cable part number / sheath color | NETSATR-C6A SA 4P CP | EG6A-A-PV-BE-26-4P | |
Light blue | Gray/Blue | ||
Outer Diameter | 7.2 mm | 6.5 mm | |
Shield | Plastic tape with aluminum foil (Single shield) | Braid + aluminum tape (Double shield) | |
Conductor size × logarithm | AWG24 × 4P | AWG26 × 4P | |
Jacket material | PVC | PVC | |
Operating Temperature Range | -10 to 60°C | -20 to 60°C | |
Minimum bending radius | 50 mm | Cable outer diameter × 6 times | |
Weight | 50 g/m | 54 g/m |
Connector standard
Connector | Brand | Panduit | Panduit |
Connector part number | SPS688-C | SPS626-C | |
Standard | CAT6A | CAT6A | |
Operating Temperature Range | -10 to +60°C | -10 to +60°C | |
Weight | 3.37 g/pc. | 3.37 g/pc. |
Drawing | ![]() | Connection diagram | ![]() | ||
Tolerance | Longest | Less than 1 m | +30 mm | ||
1 to less than 4 m | +50 mm | ||||
4 m or more | +3% | ||||
Shortest | Same as specified length |
Category | CAT6A | Shield Structure | Shielded・STP | Shield Details | Single Layer Shield |
---|---|---|---|---|---|
FA Network Standard | EtherNet IP / EtherCAT | Cable Conductor | Single Wire | Conductor Size | AWG24 (0.20sq) |
No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 7.0 to 7.9 | Color | Pale Blue / Light Blue |
Sheath Material | PVC | PoE (Power Supply) | Compatible | Outer Diameter(mm) | 7.2 |
How can we improve?
How can we improve?