(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product uses 3M cable and plug.
It is very soft and easy to handle.
It is available in custom length.
Part Number |
---|
NWYEP-STP-C4-YL-[0.2-100/0.1] |
NWYEP-STP-C4R-YL-[0.2-0.9/0.1] |
NWYEP-STP-S4-YL-[0.2-100/0.1] |
NWYEP-STP-S4R-YL-[0.2-0.9/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | CN1 |
---|---|---|---|---|---|---|
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 5 Day(s) | - | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 5 Day(s) | Below | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 5 Day(s) | - | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 5 Day(s) | Below |
Loading...
Category | CAT5 | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | EtherCAT / PROFINET | Cable Conductor | Stranded Wire | Conductor Size | AWG22 (0.32sq) |
No. of Cores (No. of Connection Pins) | 4 Core | Cable Outer Diameter | 6.0 to 6.9 | Cable Feature | Oil-Resistant / Heat-Resistant |
Sheath Material | PVC | PoE (Power Supply) | Compatible | Outer Diameter(mm) | 6.1 |
Cable Type | Flexible |
How can we improve?
How can we improve?