1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Movement Power Supply/Signal Cable · RBT Series UL2464 300V Robot Dedicated Cable with Shield

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,069.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  MISUMI MASTER CABLE
●The inner sheath is made of thermoplastic elastomeric material (TPES)which is resistant to wear and bending.
● Tetoron silk is embedded to enhance the tensile properties.
● It is mainly used for movable wiring of robot power supply and signal.

a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
·The length is limited and should comply with the Specification Table.
· MISUMI may make design changes without notice resulting in color and flexibility variations.

Specification Table


*Cut-to-length orders since July 2018.
ShapeAWG
Size
Number of PairsLengthSection Area
(mm2)
Twisting
Structure
Number of
Wire Cores
Cable
OD
(mm)
Reference
Weight
kg/km
Electrical PropertiesConductorInsulationWire Core
OD
(mm)
Sheath
Maximum Allowable
Current
A(30℃)
Conductor Resistance
Ω/km
(20℃)
Insulation Characteristic
MΩ/km
(20℃)
Maximum Voltage
V/minute
Core Wire Structure
pcs/mm
Outer Diameter Approx.(mm)ElectroplatingThickness
(mm)
MaterialThickness
(mm)
Material
RBT-UL2464SB213P1~9
(Can be specified down to 1m increments)

10~50
(Can be specified down to 10m increments)

100
(Sold in whole roll)
0.5Twisted Pair69.496.784.538.9Above
10
20007/15/0.081.08Not Provided0.3TPES1.681.0PVC
4P810.1116.324
5P1011.1135.873.7
193P0.6610.2118.185.826.57/22/0.081.31.9
4P811.0142.815.1
5P1012.1168.214.7

Overview/Features


*For the test criteria of MISUMI movable wires, refer to >>Click here

 
Part Number
RBT-UL2464SB-19-3P-100
RBT-UL2464SB-19-5P-100
RBT-UL2464SB-21-4P-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
AWG size
(AWG)
Logarithm Finished outer diameter
(mm)

฿ 36,069.86

CABLE 1 Piece(s) 6 Day(s) -19310.2

฿ 52,190.06

CABLE 1 Piece(s) 6 Day(s) -19512.1

฿ 37,721.70

CABLE 1 Piece(s) 6 Day(s) 0.521410.1

Loading...

  1. 1
 

Basic Information

Overall Length(m) 100 Rated Voltage 300V Properties Oil resistance / Abrasion resistance
Representative Standard UL Sheath (outer coating) color Black Power supply/signal Dual use
Maximum Voltage 2000Vmin Twisting Structure Twisted