1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NA2517K Aseismic PSE/UL Compliant

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • c-UL
  • VW-1
  • PSE Law
  • ULAWM
  • For Power Supply
  • Oil-Resistant
  • Thinned Wire Conductor
  • 300 V
Part Number :
  • From :
    ฿ 525.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


300 V Low Price Aseismic (Low-Speed Movable)
Power Supply Cable

● Highly aseismic to enable use for low-speed movement.
● Oil and quake resistant, low-cost cable developed for FA applications.

・ This product supports the UL Traceability Program / Processed Wires. (c-UL Non-Compatible)
*All unit prices per meter.
 How to Calculate Unit Price
 [Formula: Number in model number suffix (no. of m) × unit price per m listed above]
* Changes in manufacturer may result in differences in color, softness, etc.

Product Description

300 V Low Price Aseismic Power Supply Cable

Part Number
NA2517K-16-3-5
NA2517K-20-8-3
NA2517K-20-12-10
NA2517K-20-20-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Representative Standard

฿ 699.41

CABLE 1 Piece(s) 3 Day(s) -51.251638.1PSE / UL / CSA(c-UL)

฿ 565.94

CABLE 1 Piece(s) 3 Day(s) -30.520810.5UL / CSA(c-UL)

฿ 2,715.10

CABLE 1 Piece(s) 3 Day(s) -100.5201211.4UL / CSA(c-UL)

฿ 525.34

CABLE 1 Piece(s) 3 Day(s) 1010.520205.9UL / CSA(c-UL)

Loading...

  1. 1

Basic Information

Rated Voltage 300V Shield None Properties Oil resistance
Sheath (outer coating) color Navy color Grounding Wire Colored YG (yellow/green) Sheath (outer coating) material PVC
Insulation body materials PVC Power supply/signal Dual use Other properties Earthquake resistance, right/left bend tolerance, flexibility