(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A customer requested length harness, connecting various equipment by Mitsubishi/KEYENCE/OMRON with the KEYENCE VT5 series.
Model Number | - | Specified Length (m) |
GTP-KT70T-WM | 15 |
■ Tolerance Setting
Specified Length (m) | Up to 0.9 | 1 to 4 | 4.1 to 50 |
Tolerance | + 20 mm | + 50 mm | +3% of Specified Length |
Shape | ||
1 mini DIN 6-Core Male ⇔ with Marking Tube | 2 mini DIN 6-Core Male ⇔ Ferrule Terminal | 3 mini DIN 8-Core Male ⇔ with Marking Tube |
4 mini DIN 8-Core Male ⇔ Ferrule Terminal | 5RJ-11 Modular ⇔ with Marking Tube | 6RJ-11 Modular ⇔ Ferrule Terminal |
7 D-Sub 9-Core Female M2.6 Screw ⇔ with Marking Tube | 8 D-Sub 9-Core Female / #4-40 Screw⇔ with Marking Tube | 9 D-Sub 9-Core Male / M2.6 Screw ⇔ with Marking Tube |
10 D-Sub 9-Core Male / #4-40 Screw⇔ with Marking Tube | 11 D-Sub 25-Core Male / M2.6 Screw ⇔ with Marking Tube |
Connection destination | Connection Method | Wire Connection Drawing Number | PLC Side Compatible Equipment | Manufacturer Optional Cable | Shape | MISUMI Harness Model Number | Overall Length |
Keyence VT ⇔ Keyence PLC | Pro Com Port Direct Connection | Wire Connection Drawing W20 | KV-7300/3000/1000/700 KV-N14/24/40/60 KV-N32 | OP-86916 (1 m) OP-86917 (5 m) | 5 | GTP-KT71T-WR | 0.5 to 15 (0.1 m increment specifiable) |
6 | GTP-KT71H-WR | ||||||
RS-232C | Wire Connection Drawing W24 | KV-L21V/20V/20 KV-N10L KV-NC10L/20L | Not Available | 8 | GTP-KT74T-WA | ||
RS-232C | Wire Connection Drawing W24 | Not Available | 7 | GTP-KT75T-WA | |||
Keyence VT ⇔ Mitsubishi PLC | Mitsubishi Q Series (Q Mode) Direct Connection Cable | Wire Connection Drawing W20 | Q00JCPU/Q00CPU/Q01CPU/Q02CPU/ Q02HCPU/Q06HCPU/Q00UJCPU/ Q00UCPU/Q01UCPU/Q02UCPU/ Q03UDCPU/Q04UDHCPU/Q06UDHCPU/ Q10UDHCPU/Q13UDHCPU/Q26UDHCPU | OP-86920 (5 m) | 1 | GTP-KT70T-WM | |
2 | GTP-KT70H-WM | ||||||
RS-232C | Wire Connection Drawing W22 | QJ71C24/24-R2/MO/24N/24N-R2 /24N-R4LJ71C24/24-R2 | Not Available | 9 | GTP-KT72T-WA | ||
RS-232C | Wire Connection Drawing W24 | FX1N-232-BD FX2N-232-BD FX3U-232-BD FX3G-232-BD FX2NC-232ADP FX3U-232ADP | Not Available | 8 | GTP-KT84T-WA | ||
RS-232C | Wire Connection Drawing W25 | QC30R2 | Not Available | 10 | GTP-KT77T-WA | ||
RS-232C | Wire Connection Drawing W27 | FX0N-232ADP | Not Available | 11 | GTP-KT78T-WA | ||
RS-422A | Wire Connection Drawing W40 | FX1 FX2/2C | Not Available | 11 | GTP-KT79T-WA | ||
Mitsubishi FXN Pro Com Port Direct Connection Cable | Wire Connection Drawing W41* | FX0/0N/0S/1S/1N/1NC/2N/2NC/3U/3UC/3G/3GC FX1N-422-BD FX2N-422-BD FX3U-422-BD FX3G-422-BD | OP-86918 (1 m) OP-86919 (5 m) | 3 | GTP-KT80T-WM | ||
4 | GTP-KT80H-WM | ||||||
RS-422A | Wire Connection Drawing W43* | FX-20P-CADP FX-422CABO | Not Available | 11 | GTP-KT82T-WA | ||
Keyence VT ⇔ OMRON PLC | RS-232C | Wire Connection Drawing W22 | CPM2C-CIF01 CPM1-CIF01 | Not Available | 9 | GTP-KT83T-WA | |
RS-232C | Wire Connection Drawing W23 | CJ2H-CPU64-EIP/65-EIP/66-EIP/67-EIP CJ2M-CPU11/12/13/14/15 CJ1W-SCU21(-V1)/41(-V1) CJ1W-SCB21(-V1)/41(-V1) CJ1M-CPU11/12/13/21/22/23/11-ETN/12-ETN/13-ETN CJ1G-CPU42(H)/43(H)/44(H)/45(H) CJ1H-CP1W-CIF01 CS1W-CN118 CPU63(H)/64(H)/65(H)/66(H)/67(H)/65H-R CP1E-N | OP-86922 (5 m) | 9 | GTP-KT73T-WA | ||
RS-232C | Wire Connection Drawing W25 | CS1W-CN226/626 | Not Available | 9 | GTP-KT76T-WA | ||
RS-422A | Wire Connection Drawing W42* | CJ1W-SCU31-V1/41(-V1) CJ1W-41(-V1) | Not Available | 9 | GTP-KT81T-WA |
Part Number |
---|
GTP-KT70H-WM-[0.5-15/0.1] |
GTP-KT70T-WM-[0.5-15/0.1] |
GTP-KT71H-WR-[0.5-15/0.1] |
GTP-KT71T-WR-[0.5-15/0.1] |
GTP-KT72T-WA-[0.5-15/0.1] |
GTP-KT73T-WA-[0.5-15/0.1] |
GTP-KT74T-WA-[0.5-15/0.1] |
GTP-KT75T-WA-[0.5-15/0.1] |
GTP-KT76T-WA-[0.5-15/0.1] |
GTP-KT77T-WA-[0.5-15/0.1] |
GTP-KT78T-WA-[0.5-15/0.1] |
GTP-KT79T-WA-[0.5-15/0.1] |
GTP-KT80H-WM-[0.5-15/0.1] |
GTP-KT80T-WM-[0.5-15/0.1] |
GTP-KT81T-WA-[0.5-15/0.1] |
GTP-KT82T-WA-[0.5-15/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer's optional cable model | Connection destination unit manufacturer | Supported models | Connection method | Connector 1 | Connector 2 |
---|---|---|---|---|---|---|---|---|---|---|---|
- | HARNESS | 1 Piece(s) | 9 Day(s) | OP-86920 | Mitsubishi | Q00CPU / Q00JCPU / Q00UCPU / Q00UJCPU / Q01CPU / Q01UCPU / Q02CPU / Q02HCPU / Q02UCPU / Q03UDCPU / Q04UDHCPU / Q06HCPU / Q06UDHCPU / Q10UDHCPU / Q13UDHCPU / Q26UDHCPU | Mitsubishi Q Series (Q Mode) / Direct Connection Cable | Mini DIN 6P Male | With Ferrule Terminal | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | OP-86920 | Mitsubishi | Q00CPU / Q00JCPU / Q00UCPU / Q00UJCPU / Q01CPU / Q01UCPU / Q02CPU / Q02HCPU / Q02UCPU / Q03UDCPU / Q04UDHCPU / Q06HCPU / Q06UDHCPU / Q10UDHCPU / Q13UDHCPU / Q26UDHCPU | Mitsubishi Q Series (Q Mode) / Direct Connection Cable | Mini DIN 6P Male | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | OP-86916$OP-86917 | KEYENCE | KV-7300 / KV-3000 / KV-1000 / KV-700 / KV-N14 / KV-N24 / KV-N32 / KV-N40 / KV-N60 | Pro Com Port Direct Connection | RJ-11 / 6 Pin | With Ferrule Terminal | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | OP-86916$OP-86917 | KEYENCE | KV-7300 / KV-3000 / KV-1000 / KV-700 / KV-N14 / KV-N24 / KV-N32 / KV-N40 / KV-N60 | Pro Com Port Direct Connection | RJ-11 / 6 Pin | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | Not Available | Mitsubishi | QJ71CMO / LJ71C24 / QJ71C24 / QJ71C24N / LJ71C24-R2 / QJ71C24-R2 / QJ71C24N-R2 / QJ71C24N-R4 | RS-232C | D-Sub 9-Pin / Male | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | OP-86922 | Omron | CP1E-N / CJ1H-CP1W-CIF01 / CJ1M-CPU11 / CJ1M-CPU11-ETN / CJ1M-CPU12 / CJ1M-CPU12-ETN / CJ1M-CPU13 / CJ1M-CPU13-ETN / CJ1M-CPU21 / CJ1W-SCB21(-V1) / CJ1W-SCU21(-V1) / CJ1M-CPU22 / CJ1M-CPU23 / CJ1W-SCB41(-V1) / CJ1W-SCU41(-V1) / CJ1G-CPU42(H) / CJ1G-CPU43(H) / CJ1G-CPU44(H) / CJ1G-CPU45(H) / CS1W-CN118 / CJ2M-CPU11 / CJ2M-CPU12 / CJ2M-CPU13 / CJ2M-CPU14 / CJ2M-CPU15 / CJ2H-CPU64-EIP / CJ2H-CPU65-EIP / CJ2H-CPU66-EIP / CJ2H-CPU67-EIP / CPU63(H) / CPU64(H) / CPU65(H) / CPU65H-R / CPU66(H) / CPU67(H) | RS-232C | D-Sub 9-Pin / Male | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | Not Available | KEYENCE | KV-N10L / KV-NC10L / KV-L20 / KV-L20V / KV-NC20L / KV-L21V | RS-232C | D-Sub 9-Pin / Female | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | Not Available | KEYENCE | KV-L20R | RS-232C | D-Sub 9-Pin / Female | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | Not Available | Omron | CS1W-CN226 / CS1W-CN626 | RS-232C | D-Sub 9-Pin / Female | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | Not Available | Mitsubishi | QC30R2 | RS-232C | D-Sub 9-Pin / Male | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | Not Available | Mitsubishi | FX0N-232ADP | RS-232C | D-Sub 25-Pin / Male | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | Not Available | Mitsubishi | FX1 / FX2 / FX2C | RS-422A | D-Sub 25-Pin / Male | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | OP-86918$OP-86919 | Mitsubishi | FX0 / FX0N / FX0S / FX1N / FX1NC / FX1S / FX1N-422-BD / FX2N / FX2NC / FX2N-422-BD / FX3G / FX3GC / FX3U / FX3UC / FX3G-422-BD / FX3U-422-BD | Mitsubishi FXN Pro Com Port Direct Connection Cable | Mini DIN 8P Male | With Ferrule Terminal | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | OP-86918$OP-86919 | Mitsubishi | FX0 / FX0N / FX0S / FX1N / FX1NC / FX1S / FX1N-422-BD / FX2N / FX2NC / FX2N-422-BD / FX3G / FX3GC / FX3U / FX3UC / FX3G-422-BD / FX3U-422-BD | Mitsubishi FXN Pro Com Port Direct Connection Cable | Mini DIN 8P Male | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | Not Available | Omron | CJ1W-41(-V1) / CJ1W-SCU31-V1 / CJ1W-SCU41(-V1) | RS-422A | D-Sub 9-Pin / Male | Mark tube only | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | Not Available | Mitsubishi | FX-20P-CADP | RS-422A | D-Sub 25-Pin / Male | Mark tube only |
Loading...
Supported touch panels | VT5/VT3-W4 |
---|
How can we improve?
How can we improve?