1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LAN Cable Extension, Unshielded, CAT6A, Panel-Mount (JJ Inline Adapter), Tool-Less IDC Type

KEYSTONE JACK

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NW07K-I88-C6A-D
  • NW07K-I88-C6A
  • LAN Cable Extension, Unshielded, CAT6A, Panel-Mount (JJ Inline Adapter), Tool-Less IDC Type
  • Pressure welding part
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
Part Number :
  • From :
    ฿ 283.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● A modular plug which can be assembled without tools.
● Supports Cat6A communication specifications.
● Unique technology has been employed to prevent crosstalk.
● Support can be provided for AWG22 to 24 LAN cable.
● Selection is possible from types with or without a dust cover.

Product Description

Dedicated tools not required. Cat6A is also supported. Selection of models with or without a dust cover is possible depending on the application.

Specification Table

 

Units of 1

Model NumberCommunication standardDust Cover
NW07K-I88-C6ACat6ANA
NW07K-I88-C6A-DAvailable

 

 

Overview of Specifications

Model NumberNW07K-I88-C6ANW07K-I88-C6A-D
StandardRJ45
CategoryCat6A
WiringStraight
Flame-Retardant Grade94 V-0
Operating Temperature Range-10°C to 60°C
Storage Temperature Range-40°C to 68°C
Operating Humidity Range10% to 90% RH
Storage Temperature Range10% to 90% RH
Withstand Voltage1,000 VAC
Rated Current1.5 A
Guaranteed No. of insertions/extractions750 times
MaterialHousingPolycarbonate + ABS resin + stainless steel
Contact holderPolycarbonate
ContactPhosphor bronze (nickel-plated → 50μ gold-plating)
Shutter-Polycarbonate
Spring-SUS304
Weight (g)

 

Tool-less Panel Mounting Type UTP/CAT6A: Related image

Part Number
NW07K-I88-C6A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 283.02

KEYSTONE JACK 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Jack (panel mounting type) Category CAT6A Shield None (UTP)
Color Other Function Tool-less Representative Standard UL
Dimension length(mm) 34.3 Dimension width(mm) 16.6 Dimension thickness(mm) 19.2
Dedicated Tool Unnecessary Features Without shutter

Please check the type/dimensions/specifications of the part NW07K-I88-C6A in the LAN Cable Extension, Unshielded, CAT6A, Panel-Mount (JJ Inline Adapter), Tool-Less IDC Type series.