(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tool-less series added to our popular panel mounting types. A type with a dust cover is also available.
Units of 1
Model Number | Communication standard | Dust Cover |
NW07EK-I88-C6A-SH | Cat6A | NA |
NW07EK-I88-C6A-SHD | Available |
Model Number | NW07EK-I88-C6A-SH | NW07EK-I88-C6A-SHD | |
Standard | RJ45 | ||
Category | Cat6A | ||
Wiring | Straight | ||
Flame-Retardant Grade | 94 V-0 | ||
Operating Temperature Range | -10°C to 60°C | ||
Storage Temperature Range | -40°C to 68°C | ||
Operating Humidity Range | 10% to 90% RH | ||
Storage Temperature Range | 10% to 90% RH | ||
Withstand Voltage | 1,000 VAC | ||
Rated Current | 1.5 A | ||
Guaranteed No. of insertions/extractions | 750 times | ||
Material | Bracket | Nickel silver alloy | |
Housing | Zinc alloy + nickel plating | ||
Contact holder | Polycarbonate | ||
Contact | Phosphor bronze (nickel-plated → 50μ gold-plating) | ||
Shutter | - | Polycarbonate | |
Spring | - | SUS304 | |
Weight (g) | ● | ● |
Type | Jack (panel mounting type) | Category | CAT6A | Shield | Present (STP) |
---|---|---|---|---|---|
Color | Other | Function | Tool-less | Representative Standard | UL |
Dimension length(mm) | 34.3 | Dimension width(mm) | 16.6 | Dimension thickness(mm) | 19.2 |
Dedicated Tool | Unnecessary | Features | Without shutter |
Please check the type/dimensions/specifications of the part NW07EK-I88-C6A-SH in the LAN Cable Extension, With Shield, CAT6A, Panel-Mount (JJ Inline Adapter), Tool-Less IDC Type series.
How can we improve?
How can we improve?