1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relay Type / UTP / CAT6 (straight connection)

MODULAR COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • CAT6
  • 1000BASE-T
Part Number :
  • From :
    ฿ 268.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Supports up to Cat6A. Straight connection relay connector.
● This product can provide a relay by direct insertion of an RJ45 LAN cable.
● Small and space-saving.
● UL supported product.
● Panel mounting is not possible.

Product Description

Straight connection CAT6 relay connector.

Specification Table

Model NumberCommunication standard
NW080-RJ45-C6A-WHCat6A
NW080-RJ45-S-C6RCat6

Overview of Specifications

 NW080-RJ45-C6A-WHNW080-RJ45-S-C6R
StandardRJ45
CategoryCat6ACat6
WiringStraight
Flame-Retardant Grade94 V-0
Operating Temperature Range-10°C to 60°C
Storage Temperature Range-40°C to 68°C
Operating/Storage Humidity Range10% to 90% RH
Withstand Voltage1,000 VAC
Rated Current1.5 A
Guaranteed No. of insertions/extractions750 times
MaterialHousingPolycarbonateABS Resin
Contact holderABS Resin
ContactPhosphor bronze (nickel-plated → 50μ gold-plating)
Weight (g)5

 

■ NW080-RJ45-C6A-WH

Relay Type / UTP / CAT6 (straight connection): Related image

■ NW080-RJ45-S-C6R

 Relay Type / UTP / CAT6 (straight connection): Related image

Relay Type / UTP / CAT6 (straight connection): Related image

Part Number
NW080-RJ45-C6A-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 268.34

MODULAR COUPLER 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Type Relay adapter Category CAT6A Shield None (UTP)
Color White Representative Standard UL Dimension length(mm) 16.2
Dimension width(mm) 14.6 Dimension thickness(mm) 29.6

Please check the type/dimensions/specifications of the part NW080-RJ45-C6A-WH in the Relay Type / UTP / CAT6 (straight connection) series.