(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RJ45 modular plug for category 6 A (10GBASE-T) shielded cable [Features] · Shielded noise-resistant performance · Can be used for a wide range of AWG24 to 26 cable for both solid and stranded wire · With conductor insertion guide
Model Number | Number with packs | Communication standard |
NW060-R88-S50-C6A-SH-10 | 10 | Cat6A |
NW060-R88-S50-C6A-SH-100 | 100 |
Standard | RJ45 | |
Category | Cat6A | |
Wiring | Straight | |
Conforming Cable | Conductor | Both stranded wire and single wire can be used |
AWG | 24 to 26 | |
UL | 94 V-2 | |
Material | Housing | Polycarbonate |
Contact | Phosphor bronze (nickel-plated → 50μ gold-plating) | |
Guaranteed No. of insertions/extractions | 2,000 times | |
Operating Temperature Range | -40°C to +125°C | |
Weight (g) | 3 |
Type | Plug | Category | CAT6A | Shield | Yes (STP) |
---|---|---|---|---|---|
Conforming cable (line type) | Strand wire/single wire | Number with packs(Pcs./1 pack) | 100 |
Please check the type/dimensions/specifications of the part NW060-R88-S50-C6A-SH-100 in the STP CAT6A, General-Purpose series.
How can we improve?
How can we improve?