1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LAN Cable Extension, Unshielded, CAT6A/CAT6, Panel-Mount, Angle (JJ Inline Adapter)

MODULAR COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NW080-88S-SI-C6A-90-WH
  • NW080-88S-SI-C6-90-WH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • CAT6
Part Number :
  • From :
    ฿ 275.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● This product can provide a relay by direct insertion of a LAN cable.
● In addition to the popular straight type, an angle type has also been made available.
● Its small size does not take up much space, making it optimal for space saving.
● A UTP type (without shield) is also available.
● A new slide volume discount. Even greater value for money if bought in bulk.

Product Description

Also supports Cat6A. As an angle type, it is optimal for space saving.

Specification Table

 

Units of 1

Model NumberCommunication standard
NW080-88S-SI-C6A-90-WHCat6A
NW080-88S-SI-C6-90-WHCat6

 

 

Overview of Specifications

StandardRJ45
WiringStraight
Flame-Retardant Grade94 V-0
Operating Temperature Range-10°C to 60°C
Storage Temperature Range-40°C to 68°C
Operating/Storage Humidity Range10% to 90% RH
Rated Voltage1,000 V
Rated Current1.5 A
Guaranteed No. of insertions/extractions750 times
MaterialHousingPolycarbonate
Contact holderABS Resin
ContactPhosphor bronze (nickel-plated → 50μ gold-plating)
Weight (g)6

 

Panel Mounting Angle Type / UTP / CAT6A, CAT6: Related image

Part Number
NW080-88S-SI-C6A-90-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 275.45

MODULAR COUPLER 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Jack (panel mounting type) Category CAT6A Shield None (UTP)
Color White Representative Standard UL Dimension length(mm) 36.05
Dimension width(mm) 14.6 Dimension thickness(mm) 16.7

Please check the type/dimensions/specifications of the part NW080-88S-SI-C6A-90-WH in the LAN Cable Extension, Unshielded, CAT6A/CAT6, Panel-Mount, Angle (JJ Inline Adapter) series.