YASKAWA ELECTRIC ∑7 (SGM7) Series Encoder Cables (JZSP Series-Compatible Products)

Brand :
MISUMI
Caution
- Our product lineup is constantly updated.
Product Description
YASKAWA ∑7 (SGM7) Encoder Cables (JZSP Series-Compatible Products) feature High Quality, Low Prices, and are Ready to Ship at a moment's notice.

High quality and low cost. Cost-effective servo motor-compatible cable.
● The same connectors and cables as for genuine products are used.
● 3, 5, 10, 15, and 20 m fixed length cables.
● Fixed and movable cables can be selected.
● Anti-load side type where the cable is extracted in the opposite direction to the motor rotary shaft
is also available.
● Purchasing by lot is very cost effective.
Specification Table
| Model Number | - | Cable Type | - | Specified Length (m) |
| SVEY-SGF71 | A | 3 |
| Specified Length (m) | Up to 0.9 | 1 to 4 | 4.1 to 50 |
| Tolerance | + 100 mm | + 200 mm | 8% of Specified Length |

| Supported motors | Outer diameter image | Cable (Fixed/Movable) | Length (m) | Option Model Number | Specified Length MISUMI Part Number |
| SGM7J-A5 to -08 (50 W to 750 W) SGM7A-A5 to -10 (50 W to 1.0 kW) SGM7P-01A to 04A | 1 Load Side | Fixed | 3 | JZSP-C7PI0D-03-E | SVEY-SGF71-A-3 |
| 5 | JZSP-C7PI0D-05-E | SVEY-SGF71-A-5 | |||
| 10 | JZSP-C7PI0D-10-E | SVEY-SGF71-A-10 | |||
| 20 | JZSP-C7PI0D-20-E | SVEY-SGF71-A-20 | |||
| 1 Anti-Load Side | 3 | JZSP-C7PI0E-03-E | SVEY-SGF71R-A-3 | ||
| 5 | JZSP-C7PI0E-05-E | SVEY-SGF71R-A-5 | |||
| 10 | JZSP-C7PI0E-10-E | SVEY-SGF71R-A-10 | |||
| 20 | JZSP-C7PI0E-20-E | SVEY-SGF71R-A-20 | |||
| 1 Load Side | Movable | 3 | JZSP-C7PI2D-03-E | SVEY-SGF71-B-3 | |
| 5 | JZSP-C7PI2D-05-E | SVEY-SGF71-B-5 | |||
| 10 | JZSP-C7PI2D-10-E | SVEY-SGF71-B-10 | |||
| 20 | JZSP-C7PI2D-20-E | SVEY-SGF71-B-20 | |||
| 1 Anti-Load Side | 3 | JZSP-C7PI2E-03-E | SVEY-SGF71R-B-3 | ||
| 5 | JZSP-C7PI2E-05-E | SVEY-SGF71R-B-5 | |||
| 10 | JZSP-C7PI2E-10-E | SVEY-SGF71R-B-10 | |||
| 20 | JZSP-C7PI2E-20-E | SVEY-SGF71R-B-20 | |||

