(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses thin-diameter material made by Panduit Corporation. Also compatible with PoE.
Model Number | - | Cable Type | - | Color | - | Specified Length (m) |
NWKP6 | UTP28 | WH | 6 |
Model Number | Cable Type | Color | Specified Length (m) |
NWKP5E (CAT5e) *No boot | UTP28 | BU (blue), GR (green), PB (pale blue), PG (pale green), RD (red), YL (yellow), WH (white) | 0.2 to 20 Specifiable Every 0.05 m |
NWKP6 (CAT6) *with a slim boot | 0.2 to 10 Specifiable Every 0.05 m |
Modular: SP628 (made by PANDUIT)
Overview of Specifications
Standard | IEEE802.3ab (supports up to 1000BASE-TX) | |
Cable | Conductor | Strand wire |
Outer Diameter | 3.8 mm | |
Conductor size | AWG28 | |
Minimum Bending Radius | Cable diameter × 4 | |
Weight | Approx. 21 g/m (excluding connector part) | |
Wiring Type | Straight | |
Operating Temperature Range | -20°C to 60°C | |
Storage Temperature Range | -40°C to 70°C | |
Contact resistance / insulation resistance | 100 [mΩ] or less / 100 [mΩ] or more | |
Insulation pressure tolerance | 1.0 [kVAC] |
Part Number |
---|
NWKP6-UTP28-BU-[0.2-10/0.05] |
NWKP6-UTP28-GR-[0.2-10/0.05] |
NWKP6-UTP28-PB-[0.2-10/0.05] |
NWKP6-UTP28-PG-[0.2-10/0.05] |
NWKP6-UTP28-RD-[0.2-10/0.05] |
NWKP6-UTP28-WH-[0.2-10/0.05] |
NWKP6-UTP28-YL-[0.2-10/0.05] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Category | Color | Length: Custom |
---|---|---|---|---|---|---|---|---|
- | LAN HARNESS | 1 Piece(s) | 5 Day(s) | CAT6 | Blue | 0.2 ~ 10 | ||
- | LAN HARNESS | 1 Piece(s) | 5 Day(s) | CAT6 | [Green / Bright Green / Pale Green] Green | 0.2 ~ 10 | ||
- | LAN HARNESS | 1 Piece(s) | 5 Day(s) | CAT6 | Pale Blue / Light Blue | 0.2 ~ 10 | ||
- | LAN HARNESS | 1 Piece(s) | 5 Day(s) | CAT6 | [Green / Bright Green / Pale Green] Pastel Green | 0.2 ~ 10 | ||
- | LAN HARNESS | 1 Piece(s) | 5 Day(s) | CAT6 | Red | 0.2 ~ 10 | ||
- | LAN HARNESS | 1 Piece(s) | 5 Day(s) | CAT6 | White | 0.2 ~ 10 | ||
- | LAN HARNESS | 1 Piece(s) | 5 Day(s) | CAT6 | [Yellow / Light Yellow] Yellow | 0.2 ~ 10 |
Loading...
Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard | Connector Type | RJ45-RJ45 |
---|---|---|---|---|---|
Cable Conductor | Stranded Wire | Conductor Size | AWG28 (0.08sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 3.0 to 3.9 | Length | Custom | Sheath Material | LSZH |
UL | Cable Compatible / Connector Compatible | PoE (Power Supply) | Compatible | Wiring Type | Straight |
Outer Diameter(mm) | 3.8 | Cable Type | Ultra-Fine |
How can we improve?
How can we improve?