(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available for purchase locally in Japan and China without changing the model number.
Part Number |
---|
GPN-NPFD-WA-24-[0.2-50/0.1] |
GPN-NPFD-WA-40-[0.2-50/0.1] |
GPN-NPFS-WA-24-[0.2-50/0.1] |
GPN-NPFS-WA-40-[0.2-50/0.1] |
GPN-NPFT4-WA-40-[0.2-50/0.1] |
GPN-NPFT22-WA-40-[0.2-50/0.1] |
GPN-NPFT27-WA-24-[0.2-50/0.1] |
GPN-NPFT28-WA-24-[0.2-50/0.1] |
GPN-NPFY4-WA-40-[0.2-50/0.1] |
GPN-NPFY22-WA-40-[0.2-50/0.1] |
GPN-NPFY27-WA-24-[0.2-50/0.1] |
GPN-NPFY28-WA-24-[0.2-50/0.1] |
GPN-NPMD-WA-20-[0.2-50/0.1] |
GPN-NPMD-WA-34-[0.2-50/0.1] |
GPN-NPMD-WA-40-[0.2-50/0.1] |
GPN-NPMS-WA-20-[0.2-50/0.1] |
GPN-NPMS-WA-34-[0.2-50/0.1] |
GPN-NPMS-WA-40-[0.2-50/0.1] |
GPN-NPMT2-WA-20-[0.2-50/0.1] |
GPN-NPMT3-WA-40-[0.2-50/0.1] |
GPN-NPMT5-WA-20-[0.2-50/0.1] |
GPN-NPMT6-WA-20-[0.2-50/0.1] |
GPN-NPMT7-WA-40-[0.2-50/0.1] |
GPN-NPMT8-WA-40-[0.2-50/0.1] |
GPN-NPMT23-WA-20-[0.2-50/0.1] |
GPN-NPMT24-WA-20-[0.2-50/0.1] |
GPN-NPMT25-WA-20-[0.2-50/0.1] |
GPN-NPMT26-WA-20-[0.2-50/0.1] |
GPN-NPMT32-WA-34-[0.2-50/0.1] |
GPN-NPMT33-WA-34-[0.2-50/0.1] |
GPN-NPMT34-WA-34-[0.2-50/0.1] |
GPN-NPMT35-WA-34-[0.2-50/0.1] |
GPN-NPMT36-WA-34-[0.2-50/0.1] |
GPN-NPMT37-WA-34-[0.2-50/0.1] |
GPN-NPMY2-WA-20-[0.2-50/0.1] |
GPN-NPMY3-WA-40-[0.2-50/0.1] |
GPN-NPMY5-WA-20-[0.2-50/0.1] |
GPN-NPMY6-WA-20-[0.2-50/0.1] |
GPN-NPMY7-WA-40-[0.2-50/0.1] |
GPN-NPMY8-WA-40-[0.2-50/0.1] |
GPN-NPMY23-WA-20-[0.2-50/0.1] |
GPN-NPMY24-WA-20-[0.2-50/0.1] |
GPN-NPMY25-WA-20-[0.2-50/0.1] |
GPN-NPMY26-WA-20-[0.2-50/0.1] |
GPN-NPMY32-WA-34-[0.2-50/0.1] |
GPN-NPMY33-WA-34-[0.2-50/0.1] |
GPN-NPMY34-WA-34-[0.2-50/0.1] |
GPN-NPMY35-WA-34-[0.2-50/0.1] |
GPN-NPMY36-WA-34-[0.2-50/0.1] |
GPN-NPMY37-WA-34-[0.2-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supported unit type | Supported model types | Shape Specifications | Connector Number | Number Of Cores (Core) | CN1 Connector Specification |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6121-6 | Both Ends | - | 24 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 4 Day(s) | DC Input Unit / Transistor Output Unit | NX-OD6121-6 / NX-ID6142-6 | Both Ends | - | 40 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 4 Day(s) | DC Input Transistor Output Unit | NX-MD6121-6 | One End | - | 24 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 4 Day(s) | DC Input Unit / Transistor Output Unit | NX-OD6121-6 / NX-ID6142-6 | One End | - | 40 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Unit | NX-ID6142-6 | Mark tube only | - | 40 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Transistor Output Unit | NX-OD6121-6 | Mark tube only | - | 40 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6121-6 | Mark tube only | Output | 24 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6121-6 | Mark tube only | Input | 24 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Unit | NX-ID6142-6 | Comes with a Y terminal marking tube | - | 40 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Transistor Output Unit | NX-OD6121-6 | Comes with a Y terminal marking tube | - | 40 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6121-6 | Comes with a Y terminal marking tube | Output | 24 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6121-6 | Comes with a Y terminal marking tube | Input | 24 | FCN | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit / DC Input Unit / Transistor Output Unit | NX-OD5121-5 / NX-ID5142-5 / NX-OD5256-5 / NX-MD6121-5 / NX-MD6256-5 | Both Ends | - | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0232-5 / NX-PG0242-5 / NX-PG0332-5 / NX-PG0342-5 | Both Ends | - | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Unit / Transistor Output Unit | NX-OD6121-5 / NX-ID6142-5 / NX-OD6256-5 | Both Ends | - | 40 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit / DC Input Unit / Transistor Output Unit | NX-OD5121-5 / NX-ID5142-5 / NX-OD5256-5 / NX-MD6121-5 / NX-MD6256-5 | One End | - | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0232-5 / NX-PG0242-5 / NX-PG0332-5 / NX-PG0342-5 | One End | - | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Unit / Transistor Output Unit | NX-OD6121-5 / NX-ID6142-5 / NX-OD6256-5 | One End | - | 40 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Unit | NX-ID5142-5 | Mark tube only | - | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Unit | NX-ID6142-5 | Mark tube only | - | 40 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Transistor Output Unit | NX-OD5121-5 | Mark tube only | - | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Transistor Output Unit | NX-OD5256-5 | Mark tube only | - | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Transistor Output Unit | NX-OD6121-5 | Mark tube only | - | 40 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Transistor Output Unit | NX-OD6256-5 | Mark tube only | - | 40 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6121-5 | Mark tube only | Output | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6121-5 | Mark tube only | Input | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6256-5 | Mark tube only | Output | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6256-5 | Mark tube only | Input | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0232-5 | Mark tube only | - | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0242-5 | Mark tube only | - | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0332-5 | Mark tube only | - | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0342-5 | Mark tube only | - | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0332-5 | Mark tube only | CN2 | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0342-5 | Mark tube only | CN2 | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Unit | NX-ID5142-5 | Comes with a Y terminal marking tube | - | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Unit | NX-ID6142-5 | Comes with a Y terminal marking tube | - | 40 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Transistor Output Unit | NX-OD5121-5 | Comes with a Y terminal marking tube | - | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Transistor Output Unit | NX-OD5256-5 | Comes with a Y terminal marking tube | - | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Transistor Output Unit | NX-OD6121-5 | Comes with a Y terminal marking tube | - | 40 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Transistor Output Unit | NX-OD6256-5 | Comes with a Y terminal marking tube | - | 40 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6121-5 | Comes with a Y terminal marking tube | Output | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6121-5 | Comes with a Y terminal marking tube | Input | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6256-5 | Comes with a Y terminal marking tube | Output | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | DC Input Transistor Output Unit | NX-MD6256-5 | Comes with a Y terminal marking tube | Input | 20 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0232-5 | Comes with a Y terminal marking tube | - | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0242-5 | Comes with a Y terminal marking tube | - | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0332-5 | Comes with a Y terminal marking tube | - | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0342-5 | Comes with a Y terminal marking tube | - | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0332-5 | Comes with a Y terminal marking tube | CN2 | 34 | MIL | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Pulse Output Type Unit | NX-PG0342-5 | Comes with a Y terminal marking tube | CN2 | 34 | MIL |
Loading...
Cable shape | Round | Compatible Model | OMRON / NX Series |
---|
How can we improve?
How can we improve?