(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses OMRON EtherCAT recommended cable. Flame-retardant, oil-resistant, and noise-resistant.
Model Number | - | Wiring Type | - | Color | - | Overall Length (m) |
FNEC-SFTPC5E | S | SB | 3 |
Model Number | Wiring Type | Color | Overall Length (m) |
FNEC-SFTP5E | S (straight) | SB (sky blue) | 1 3 5 10 |
■ Specification
Standard | IEEE802.3ab (1000BASE-T support) | |
Cable | Conductor | Single Wire |
Outer Diameter | 6.5 mm | |
Shield | Double aluminum foil + braiding | |
Conductor size | AWG24 | |
Weight | Approx. 55 g/m (excluding connector part) | |
Wiring Type | Straight | |
Operating Temperature Range | -20°C to 60°C |
Part Number |
---|
FNEC-SFTPC5E-S-SB-1 |
FNEC-SFTPC5E-S-SB-3 |
FNEC-SFTPC5E-S-SB-5 |
FNEC-SFTPC5E-S-SB-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length: Fixed | Length (m) |
---|---|---|---|---|---|---|---|---|
฿ 1,557.58 | FA OPENNETWORK HARNESS | 1 Piece(s) | Same day | 10 | 1.0 to 1.9 | 1 | ||
฿ 2,401.78 | FA OPENNETWORK HARNESS | 1 Piece(s) | Same day | 10 | 3.0 to 4.9 | 3 | ||
฿ 2,045.09 | FA OPENNETWORK HARNESS | 1 Piece(s) | Same day | 10 | 5.0 to 6.9 | 5 | ||
฿ 2,657.68 | FA OPENNETWORK HARNESS | 1 Piece(s) | 3 Day(s) | 10 | 10.0 to 19.9 | 10 |
Loading...
Category | CAT5e | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | EtherNet IP / EtherCAT | Connector Type | RJ45-RJ45 | Cable Conductor | Single Wire |
Conductor Size | AWG24 (0.20sq) | No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 6.0 to 6.9 |
Color | Pale Blue / Light Blue | Length | Fixed | Cable Feature | Oil-Resistant / Flame Retardant |
Sheath Material | PVC | UL | Cable Compatible / Connector Compatible | PoE (Power Supply) | Compatible |
Wiring Type | Straight | Outer Diameter(mm) | 6.5 |
How can we improve?
How can we improve?