(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable with D-sub connector compliant with PROFIBUS. A harness using a WAGO PROFIBUS fieldbus connector and a JMACS PUROFIBUS compliant cable
Connector Type | - | Shape Specification Type | - | Cable Type | - | Specified Length (m) | - | Add free additional work/custom No. to the end of the model number |
FNPB-DS | P | F | 1 |
Connector Type | Shape Specification Type | Shape Specification Type | Cable Type | Specified Length |
FNPB-DS 750-960 PROFI-BUS Field Connector WAGO | P (Male/Cut-Off) | ![]() | ![]() | 0.5 to 50 0.1 m Increment Specifiable |
PP (Male/Male) Opposite Direction | ![]() | |||
PPR (Male/Male) Same Direction | ![]() |
Wire Connection Drawing
CN1 | Cable color | CN2 |
1A | Green | 2A |
1B | Red | 2B |
Overview of Specifications
Specified Length (m) | Up to 0.9 | 1 to 4 | 4.1 to 50 |
Tolerance | + 20 mm | + 50 mm | +3% of Specified Length |
Connector shape | D-sub | Supported manufacturers | Other | Connector type | PROFIBUS |
---|---|---|---|---|---|
CN2 shape specifications | D-sub 9-Pin Male Opposite Direction | Connector Specifications CN1 | D-sub 9-Pin Male | Connector Specifications CN2 | D-sub 9-Pin Male |
Cable Outer Diameter (OD)(mm) | 8.0 | Conductor configuration | 22 AWG × 1 P |
How can we improve?
How can we improve?