(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses a single-action connector. Optimal for CC-Link compatible devices. Three CC-Link version cables can be selected
Part Number |
---|
FNCS-NPL-P-C-[0.2-50/0.1] |
FNCS-NPL-P-H-[0.2-50/0.1] |
FNCS-NPL-P-S-[0.2-50/0.1] |
FNCS-NPL-PP-C-[0.2-50/0.1] |
FNCS-NPL-PP-H-[0.2-50/0.1] |
FNCS-NPL-PP-S-[0.2-50/0.1] |
FNCS-NPL-PS-C-[0.2-50/0.1] |
FNCS-NPL-PS-H-[0.2-50/0.1] |
FNCS-NPL-PS-S-[0.2-50/0.1] |
FNCS-NPL-S-C-[0.2-50/0.1] |
FNCS-NPL-S-H-[0.2-50/0.1] |
FNCS-NPL-S-S-[0.2-50/0.1] |
FNCS-NPL-SS-C-[0.2-50/0.1] |
FNCS-NPL-SS-H-[0.2-50/0.1] |
FNCS-NPL-SS-S-[0.2-50/0.1] |
FNCS-SPR-P-C-[0.2-50/0.1] |
FNCS-SPR-P-H-[0.2-50/0.1] |
FNCS-SPR-P-S-[0.2-50/0.1] |
FNCS-SPR-PP-C-[0.2-50/0.1] |
FNCS-SPR-PP-H-[0.2-50/0.1] |
FNCS-SPR-PP-S-[0.2-50/0.1] |
FNCS-SPR-PS-C-[0.2-50/0.1] |
FNCS-SPR-PS-H-[0.2-50/0.1] |
FNCS-SPR-PS-S-[0.2-50/0.1] |
FNCS-SPR-S-C-[0.2-50/0.1] |
FNCS-SPR-S-H-[0.2-50/0.1] |
FNCS-SPR-S-S-[0.2-50/0.1] |
FNCS-SPR-SS-C-[0.2-50/0.1] |
FNCS-SPR-SS-H-[0.2-50/0.1] |
FNCS-SPR-SS-S-[0.2-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | CN1 | CN2 | Bend tolerant |
---|---|---|---|---|---|---|---|---|
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Discrete wire | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Discrete wire | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Discrete wire | Movable | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Male | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Male | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Male | Movable | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Female | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Female | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Female | Movable | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Discrete wire | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Discrete wire | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Discrete wire | Movable | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Female | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Female | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Female | Movable | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Discrete wire | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Discrete wire | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Discrete wire | Movable | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Male | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Male | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Male | Movable | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Female | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Female | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Male | Female | Movable | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Discrete wire | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Discrete wire | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Discrete wire | Movable | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Female | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Female | Fixed | ||
- | FA OPENNETWORK HARNESS | 1 Piece(s) | 9 Day(s) | Female | Female | Movable |
Loading...
Connector type | CC-Link | Connector manufacturer | Sumitomo 3M | Cable shape | Circular Type |
---|---|---|---|---|---|
Number of cores | 3 | Cable color | Brown | Environment resistant | Oil-Resistant / Environment-Resistant |
How can we improve?
How can we improve?