(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CC-Link IE and EtherCAT supported. Flame-retardant, oil-resistant, and noise-resistant environmental characteristics.
Model Number | - | Shape Specification Type | - | Color | - | Specified Length (m) |
FNCE-C5EH | PP | OR | 3 |
Model Number | Shape Specification Type | Color | Specified Length (m) |
FNCE-C5EH | PP (with connectors at both ends) | OR (orange) | 0.3 to 100 Specifiable Every 0.1 m |
Overview of Specifications
Standard | IEEE802.3ab (supports up to 1000BASE-T) | |
Cable | Conductor | Single Wire |
Outer Diameter | 6.8 mm | |
Shield | Aluminum foil + braiding | |
Conductor size | AWG24 | |
Weight | Approx. 65 g/m (excluding connector part) | |
Wiring Type | Straight | |
Operating Temperature Range | -20°C to 60°C |
Standard | IEEE802.3ab (Compatible with up to 1000BASE-T) | |
Cable | Conductor | Solid Wire |
Outer Diameter | 6.8mm | |
Shield | Double Layer Aluminum Foil + Braided | |
Conductor Size | AWG24 | |
Connection Type | Same Number Wire Connection | |
Temperature Range | -20~60℃ | |
Weight | Approx. 65g/m (Except for Connector Part) |
Part Number |
---|
FNCE-C5EM-TE-ORV-[0.2-70/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length: Custom |
---|---|---|---|---|---|---|
- | FA NETWORK HARNESS | 1 Piece(s) | 4 Day(s) | 0.2 ~ 70 |
Loading...
Category | CAT5e | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | CC-LINK IE / EtherNet IP / EtherCAT | Cable Conductor | Stranded Wire | Conductor Size | AWG26 (0.12sq) |
No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 5.0 to 5.9 | Color | Orange |
Cable Feature | Oil-Resistant | Sheath Material | PVC | PoE (Power Supply) | Compatible |
Outer Diameter(mm) | 5.7 | Cable Type | MISUMI PB |
How can we improve?
How can we improve?