(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· 4K HDMI industrial camera
· 1/1.9" CMOS high-sensitivity model with 8 megapixels
· Can be operated with a remote control
· Appearance and specifications are subject to change without notice.
· Remote control battery is not included.
Download the manual (Japanese/English) from CAD Download.
[Features]·A 4K HDMI industrial camera · High sensitivity with 1/1.9" CMOS, 8 megapixels · Zoom magnification
Main Body | Image sensor | 1/1.9", 8 megapixels |
Maximum Resolution | 4K (3840×2160) | |
Pixel Size (μm) | 1.85×1.85 | |
Frame rate | 4K: 30 fps 1,080P:60 fps | |
Image Transfer Rate | 5.97 Gb/s | |
Storage | TF Card up to 32 GB | |
Lens | Optional, C Mount | |
Shutter Control | Rolling Shutter | |
Efficacy | White Balance | Automatic |
Exposure | Automatic | |
Collar | Color/monochrome | |
Negative Film | OK | |
Reverse | Can be moved left/right/up/down | |
Freeze | OK | |
OSD | English | |
Color Calibration | 2,800 K, 5,000 K, 6,500 K | |
Sharp | OK | |
Contrast | OK | |
Hue | OK | |
Crosshairs | OK. 2 pcs per vertical/horizontal, position adjustment | |
Connection Port | HDMI V1.4 | |
Power Supply Input | 12 VDC, 1 A | |
| External Dimensions | 47x70x31 mm |
Weight | 168 g | |
| Accessory | Remote controller ×1 (without CR2032 battery), AC adapter ×1, HDMI cable 2 m ×1, mounting part × 1 |
■ Dimensional Outline Drawing
■ Mounting Parts
Connection equipment | Other | Interface type | Other | Color/monochrome | Collar |
---|---|---|---|---|---|
Number of pixels(0 thousand pixels) | 800 | Element size | Other | Mounting method | C Mount |
How can we improve?
How can we improve?