(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Support for CAT6A. Straight type RJ45 connector with shield
Model Number | Communication standard |
NW080-88S-SI-C6A-SH | Cat6A |
NW080-88S-SI-C6-SH2 | Cat6 |
■ NW080-88S-SI-C6A-SH
Standard | RJ45 (female) | |
Category | Cat6A | |
Wiring | Straight | |
Flame-Retardant Grade | 94 V-0 | |
Operating Temperature Range | -10°C to 60°C | |
Storage Temperature Range | -40°C to 68°C | |
Withstand Voltage | 1,000 VAC | |
Rated Current | 1.5 A | |
Guaranteed No. of insertions/extractions | 750 times | |
Material | Shield case | Brass (Nickel-Plated) |
Bracket | SUS304 | |
Housing | ABS Resin | |
Contact | Pre-treatment → nickel, finish→ gold-plating | |
Weight (g) | 10 |
*The Cat6 type and material are all the same.
■ NW080-88S-SI-C6-SH2
Standard | RJ45 (female) | |
Category | Cat6 | |
Shape | I Type | |
Wiring | Straight | |
Flame-Retardant Grade | 94 V-0 | |
Operating Temperature Range | -10°C to 60°C | |
Storage Temperature Range | -40°C to 68°C | |
Rated Voltage | 1,000 V | |
Rated Current | 1.5 A | |
Material | Housing | ABS Resin |
Contact | Pre-treatment → nickel, finish→ gold-plating | |
Weight (g) | 9 |
■ NW080-88S-SI-C6A-SH
■ NW080-88S-SI-C6-SH2
Part Number |
---|
NW080-88S-SI-C6-SH2 |
NW080-88S-SI-C6A-SH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Category |
---|---|---|---|---|---|---|---|
฿ 362.67 ฿ 154.93 | MODULAR COUPLER | 1 Piece(s) | Same day | - | CAT6 | ||
฿ 379.35 | MODULAR COUPLER | 1 Piece(s) | Available | Same day | 10 | CAT6A |
Loading...
Type | Jack (panel mounting type) | Shield | Present (STP) | Color | Other |
---|---|---|---|---|---|
Dimension length(mm) | 20 | Dimension width(mm) | 14.6 |
How can we improve?
How can we improve?