(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unshielded CAT5e Gigabit Ethernet cable (1000BASE-T) with low-friction, scratch-resistant, and flame-resistant polyolefin sheathed cable. [Features]·Compliant with the Electrical Appliances and Materials Safety Act of Japan for flame resistance (JISC3005 inclined test). ·No PVC, halogen or lead is used or included, so it does not generate harmful substances when incinerated. ·The length can be specified in 0.1 m increments from a minimum of 0.5 m to a maximum of 100 m. ·Features a clip breakage prevention plug and is protected by a cover for a safe design.
Model Number | Wiring Type | Color | Specified Length (m) |
NWTC5E-EMUTP | S (straight) | SB (sky blue) | 0.5 to 100 Specifiable Every 0.1 m |
CR (cross) |
Category | CAT5e | Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Connector Type | RJ45-RJ45 | Cable Conductor | Single Wire | Conductor Size | AWG24 (0.20sq) |
No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 5.0 to 5.9 | Color | Pale Blue / Light Blue |
Length | Custom | Cable Feature | Flame Retardant / Non-Halogen | Sheath Material | LSZH |
UL | Cable Incompatible / Connector Compatible | PoE (Power Supply) | Compatible | Cable Type | Standard |
How can we improve?
How can we improve?