(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CAT6 STP LAN Cable of Customer Requested Length Appropriate for High-Speed Communication
Model Number | Wiring Type | Color | Specified Length (m) |
NWTC6M-STP (uses a MISUMI original connector) | S (straight) CR (Cross) | BL (blue) / LG (light gray) BK (black) / RD (red) GN(Green)/YL(Yellow) WH(White)/SB(Sky Blue) PP (purple) | 0.2 to 100 Specifiable Every 0.1 m |
NWTC6P-STP (uses a Panduit connector) |
Part Number |
---|
NWTC6M-STP-CR-BK-[0.2-100/0.1] |
NWTC6M-STP-CR-BL-[0.2-100/0.1] |
NWTC6M-STP-CR-GN-[0.2-100/0.1] |
NWTC6M-STP-CR-LG-[0.2-100/0.1] |
NWTC6M-STP-CR-PP-[0.2-100/0.1] |
NWTC6M-STP-CR-RD-[0.2-100/0.1] |
NWTC6M-STP-CR-SB-[0.2-100/0.1] |
NWTC6M-STP-CR-WH-[0.2-100/0.1] |
NWTC6M-STP-CR-YL-[0.2-100/0.1] |
NWTC6M-STP-S-BK-[0.2-100/0.1] |
NWTC6M-STP-S-BL-[0.2-100/0.1] |
NWTC6M-STP-S-GN-[0.2-100/0.1] |
NWTC6M-STP-S-LG-[0.2-100/0.1] |
NWTC6M-STP-S-PP-[0.2-100/0.1] |
NWTC6M-STP-S-RD-[0.2-100/0.1] |
NWTC6M-STP-S-SB-[0.2-100/0.1] |
NWTC6M-STP-S-WH-[0.2-100/0.1] |
NWTC6M-STP-S-YL-[0.2-100/0.1] |
NWTC6P-STP-CR-BK-[0.2-100/0.1] |
NWTC6P-STP-CR-BL-[0.2-100/0.1] |
NWTC6P-STP-CR-GN-[0.2-100/0.1] |
NWTC6P-STP-CR-LG-[0.2-100/0.1] |
NWTC6P-STP-CR-PP-[0.2-100/0.1] |
NWTC6P-STP-CR-RD-[0.2-100/0.1] |
NWTC6P-STP-CR-SB-[0.2-100/0.1] |
NWTC6P-STP-CR-WH-[0.2-100/0.1] |
NWTC6P-STP-CR-YL-[0.2-100/0.1] |
NWTC6P-STP-S-BK-[0.2-100/0.1] |
NWTC6P-STP-S-BL-[0.2-100/0.1] |
NWTC6P-STP-S-GN-[0.2-100/0.1] |
NWTC6P-STP-S-LG-[0.2-100/0.1] |
NWTC6P-STP-S-PP-[0.2-100/0.1] |
NWTC6P-STP-S-RD-[0.2-100/0.1] |
NWTC6P-STP-S-SB-[0.2-100/0.1] |
NWTC6P-STP-S-WH-[0.2-100/0.1] |
NWTC6P-STP-S-YL-[0.2-100/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Length: Custom | Wiring Type | CN1 | CN2 |
---|---|---|---|---|---|---|---|---|---|---|
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Black | 0.2 ~ 100 | Cross | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Blue | 0.2 ~ 100 | Cross | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Green / Bright Green / Pale Green] Green | 0.2 ~ 100 | Cross | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Gray / Light Gray] Gray | 0.2 ~ 100 | Cross | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Purple | 0.2 ~ 100 | Cross | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Red | 0.2 ~ 100 | Cross | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Pale Blue / Light Blue | 0.2 ~ 100 | Cross | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | White | 0.2 ~ 100 | Cross | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Yellow / Light Yellow] Yellow | 0.2 ~ 100 | Cross | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Black | 0.2 ~ 100 | Straight | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Blue | 0.2 ~ 100 | Straight | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Green / Bright Green / Pale Green] Green | 0.2 ~ 100 | Straight | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Gray / Light Gray] Gray | 0.2 ~ 100 | Straight | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Purple | 0.2 ~ 100 | Straight | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Red | 0.2 ~ 100 | Straight | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Pale Blue / Light Blue | 0.2 ~ 100 | Straight | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | White | 0.2 ~ 100 | Straight | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Yellow / Light Yellow] Yellow | 0.2 ~ 100 | Straight | Misumi Original Connector | Misumi Original Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Black | 0.2 ~ 100 | Cross | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Blue | 0.2 ~ 100 | Cross | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Green / Bright Green / Pale Green] Green | 0.2 ~ 100 | Cross | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Gray / Light Gray] Gray | 0.2 ~ 100 | Cross | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Purple | 0.2 ~ 100 | Cross | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Red | 0.2 ~ 100 | Cross | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Pale Blue / Light Blue | 0.2 ~ 100 | Cross | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | White | 0.2 ~ 100 | Cross | Panduit Connector | Panduit Connector | ||
- | IOBASE-TCABLE | 1 Piece(s) | 4 Day(s) | [Yellow / Light Yellow] Yellow | 0.2 ~ 100 | Cross | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Black | 0.2 ~ 100 | Straight | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Blue | 0.2 ~ 100 | Straight | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Green / Bright Green / Pale Green] Green | 0.2 ~ 100 | Straight | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Gray / Light Gray] Gray | 0.2 ~ 100 | Straight | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Purple | 0.2 ~ 100 | Straight | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Red | 0.2 ~ 100 | Straight | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Pale Blue / Light Blue | 0.2 ~ 100 | Straight | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | White | 0.2 ~ 100 | Straight | Panduit Connector | Panduit Connector | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | [Yellow / Light Yellow] Yellow | 0.2 ~ 100 | Straight | Panduit Connector | Panduit Connector |
Loading...
Category | CAT6 | Shield Structure | Shielded・STP | Shield Details | Single Layer Shield |
---|---|---|---|---|---|
FA Network Standard | No Standard | Connector Type | RJ45-RJ45 | Cable Conductor | Single Wire |
Conductor Size | AWG24 (0.20sq) | No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 7.0 to 7.9 |
Length | Custom | Sheath Material | PVC | UL | Cable Incompatible / Connector Compatible |
PoE (Power Supply) | Compatible | Cable Type | Standard |
How can we improve?
How can we improve?