(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Operation part cover for operation panels.
· Transparent acrylic + steel frame with door opening/closing function.
· The width and height can be specified by the customer in increments of 10 mm.
· Covers parts that require switching.
'* This product does not have a waterproof or dust proof structure.
Plate Thickness | Door Frame | 1.0 mm |
Main Body | 1.2 mm | |
Acrylic | 3 mm | |
Material | Door Frame / Main Body | Steel |
Size | Range | Unit |
W (WIDTH) | 100 to 400 mm | 10 mm |
H (HEIGHT) | 100 to 400 mm | 10 mm |
D (DEPTH) | 55 mm | Fixed |
* The acrylic plate is secured with double-sided tapes on the two sides that are parallel to Dimension W with respect to the door.
* If Dimension H is 300 or larger, the acrylic plate is secured with double-sided tape placed on the side of the hinges as well.
[Features]This is a steel cover in customizable size for erroneous operation prevention. Comes with opening/closing function of a transparent acrylic + steel frame door. Width and height can be specified in increments of 10 mm for customizable size. It is possible to store the operation part of the operation switch.
Type | Case Cover | Features | With open and shut function for doors made of transparent acrylic + steel frame | Material | Iron |
---|---|---|---|---|---|
Main body plate thickness(mm) | 1.2 | Dimension thickness / depth(mm) | 55 | Paint - surface treatment | Powder Paint |
How can we improve?
How can we improve?