(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Screw Size | Dimension (mm) | |||
Thread External Diameter C1 φ | Thread Length C2 | Opening Diameter of Panel | Maximum Bore Diameter F1 of Applicable Conduit | ||
NGTA-13-10B | G1/4 | 13.0 | 9.0 | 13.2~13.4 | 10 |
NGTA-17-13B | G3/8 | 16.5 | 10.0 | 16.7~16.9 | 13 |
NGTA-21-15B | G1/2 | 20.8 | 21~21.2 | 16 | |
NGTA-21-18B | 18.3 | ||||
NGTA-21-21B | 10.5 | 22 | |||
NGTA-26-26B | G3/4 | 26.2 | 15.0 | 26.5~26.8 | 26.5 |
NGTA-26-28B | 28.5 | ||||
NGTA-33-34B | G1 | 33.0 | 33.3~33.6 | 34.5 | |
NGTA-42-42B | G1 1/4 | 41.7 | 20.0 | 42~42.3 | 43 |
NGTA-48-48B | G1 1/2 | 47.8 | 48~48.4 | 48 |
Material | Nylon 66 UL94V-2 |
Operating Temperature Range | -40℃~+100℃ |
Color | Black |
Part Number |
---|
NGTA-13-10B |
NGTA-17-13B |
NGTA-21-15B |
NGTA-21-18B |
NGTA-21-21B |
NGTA-26-26B |
NGTA-26-28B |
NGTA-33-34B |
NGTA-42-42B |
NGTA-48-48B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,096.12 | CABLE | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,105.00 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,187.20 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,189.96 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,121.22 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,140.18 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,150.48 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,203.42 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,246.78 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,402.54 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Color | Black | Screw Specification | M25 | Suitable Tube | NGLD-17B, NZEL-04B, |
---|---|---|---|---|---|
Panel Mounting Hole Diameter(mm) | 25~25.4 | Maximum Bore Diameter(mm) | 22 | Thread External Diameter(mm) | 13 |
Thread Length(mm) | 9 |
How can we improve?
How can we improve?