1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Pilot Light (IP65) (A30ILT100GLE)

PILOT LAMP PB

LED Pilot Light (IP65) (A30ILT100GLE)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

・ Round Type Compact Indicator Lights

・ Green / Red / White

 

 


Product Description

High Quality (Japan Made) LED Pilot Lights (IP65)

Part Number
A30ILT100GLE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 581.52

PILOT LAMP PB 1 Piece(s) 3 Day(s) Green

Loading...

  1. 1

Drawing

LED Pilot Light (IP65):Related Image

Basic Information

Mounting Hole Size Φ 30 Shape Circular Type Light Source LED
Dimension vertical(mm) 29.5 Dimension width(mm) 40 Dimension depth(mm) 65.5

Please check the type/dimensions/specifications of the part A30ILT100GLE in the LED Pilot Light (IP65) series.

Products with similar specification

Part Number
A30ILT200GLE
A30ILT200RLE
A30ILT200WLE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor

฿ 581.52

1 Piece(s) 3 Day(s) Green

฿ 581.52

1 Piece(s) Same day Red

฿ 581.52

1 Piece(s) Same day -