1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

With Extension Function / Wiring Space Saving (2 Ports)

VIDEO SPLTTTER

With Extension Function / Wiring Space Saving (2 Ports)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 10,761.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● "PNVS-VE-150A-R" corresponds to VGA connection. In addition to image extension, there is a splitter function that simultaneously shows on two local/remote displays.
● Remote side can extend up to 150 m in VGA type, and DVI type can be extended up to 60 m.
● Because the local/remote unit is connected by the CAT5E cable, it can save space when passing through piping.

· The package includes both local and remote units.
• Appearance and specifications are subject to change without notice.

Product Description

[Features]·Supports VGA connection · A splitter function for simultaneous display on 2 local/remote displays as well as image extension · The remote side can be extended up to 150 m for VGA type and 60 m for DVI type · Space saving for piping

Specification Table

ModelConnection Port 
PNVS-VE-150A-R VGA
PNVS-VE-600A-R DVI
Now selling a DVI extended type.

Overview of Specifications

Specifications
■ PNVS-VE-150A-R
Unit TypeLocalRemote
Current Consumption9 VAC / 130 mA (Maximum)9 VAC / 180mA (Maximum)
ConnectorInputHD-15 Pin MaleRJ-45 (8 Poles / 8 Cores)
OutputHD-15 Pin Female RJ-45 (8 Poles / 8 Cores)HD-15 Pin Female
Image Compensation16-step Rotary Switch
LEDPower Supply
Cable Length150m (Maximum)
Resolution1,280 × 1,024 @ 60 Hz (Local Monitor Only DDC2B Compliant)
Operating environmentOperationTemperature: 0 to 50°C, Humidity: 0 to 80% RH (No condensation)
StorageTemperature: −20 to 60℃, Humidity: 0 to 80% RH (No condensation)
MaterialSteel
Weight250g
External Dimensions (mm)119(W)×86(D)×23(H)
AccessoryVGA Cable (HD-15 Pin Male/Female / 1 m), Other Manuals
StandardCE, FCC Class B
■ PNVS-VE-600A-R
Unit TypeLocalRemote
Power Consumption2.05W1.45W
ConnectorInputDVI-D 25-Pin Female-
Output-DVI-DV 25-Pin × 1
Inter-unit Connection

 RJ-45×2

 RJ-45×2

LEDPower Supply Green × 1 Remote Side Online Green × 1
Cable Length60m (Maximum)
Resolution1,920 × 1,200
Operating environmentOperationTemperature: 0 to 50°C, Humidity: 0 to 80% RH (No condensation)
StorageTemperature: −20 to 60℃, Humidity: 0 to 80% RH (No condensation)
MaterialMetal
WeightLocal: 165 g, Remote: 170 g
External Dimensions (mm)91(W)×56(D)×24(H)
AccessoryPower Adapter × 2, Rack Mount Kit × 2, Manual
With Extension Function / Wiring Space Saving (2 Ports): Related Image
Seller: MISUMI / Manufacturer: ATEN
Part Number
PNVS-VE-150A-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,761.29

VIDEO SPLTTTER 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Splitter Number of PC connection ports(Port) 1 Number of console connection ports(Port) 2
PC side display interface VGA(HD-15pin) Console side display interface VGA(HD-15pin) Maximum Extension Distance(m) 150
Representative Standard CE Dimension vertical(mm) 23 Dimension width(mm) 119
Dimension depth(mm) 86 Standard FCC Class B

Please check the type/dimensions/specifications of the part PNVS-VE-150A-R in the With Extension Function / Wiring Space Saving (2 Ports) series.