1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LGA 1155/1156 Supports 3.4 GHz or less CPU Fan

CPU FAN

LGA 1155/1156 Supports 3.4 GHz or less CPU Fan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,290.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


• Very efficiently cools a CPU with a TDP of up to 95 W.
• The fan is a low, space-saving height of 35 mm.

• Appearance and specifications are subject to change without notice.

Product Description

Corresponds to both LGA 1155 and 1156.

Specification Table

ModelExternal Dimensions
ACC-JAC6L23C487 g, 84 (W) × 84 (D) × 35 (H) mm
Part Number
ACC-JAC6L23C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,290.32

CPU FAN 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Socket Type LGA1155/1156 External dimensions (width x depth x height)(mm) 84 x 84 x 35 Retention kit Yes

Please check the type/dimensions/specifications of the part ACC-JAC6L23C in the LGA 1155/1156 Supports 3.4 GHz or less CPU Fan series.